Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR MN4006 Antigravity KV380 is a revolutionary brushless motor designed for top-tier UAV performance. Weighing only 57g, it’s one of the lightest motors in its class, offering exceptional power without compromising on durability. Crafted with precision, this motor delivers unparalleled efficiency, making it the ideal choice for builders who demand both high performance and reliability.Up to 1.6kg thrust
Antigravity MN4006 Highlights:
Ultrathin design , lightest weight compare the same size motor in market
Single thick copper wire winding by hand
Unique ventilation and cooling design
Excellent assembling workmanship
High grade EZO bearing
92% Max Efficiency (4-6A)
Up to 1.6kg thrust
Multi-rotors, VTOL, UAV
2x T-MOTOR MN4006 Motor KV380
1x CW prop adapter
1x CCWprop adapter
T-MOTOR T16*5.4 Prop / AIR 40A 2-6S MultiRotor UAV Drone ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com








| Test Item | KV380 | Weight (Incl. Cable) | 68g |
| Motor Dimensions | Φ44.35×21mm | Internal Resistance | 194mΩ |
| Lead | 50mm | Configuration | 18N24P |
| Shaft Diameter | 40mm | Rated Voltage(Lipo) | 4-6S |
| Idle Current(22V) | 0.3A | Peak Current(180s) | 16A |
| Max Power (180S) | 380W |
| Type | Voltage (V) | Propeller | Throttle | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
MN4006 KV380 | 24 | T-MOTOR 13*4.4” CF | 50% | 2.00 | 48 | 3719 | 0.10 | 544 | 11.33 | 30 |
| 55% | 2.50 | 60 | 4528 | 0.11 | 656 | 10.93 | ||||
| 60% | 3.10 | 74 | 4840 | 0.12 | 753 | 10.12 | ||||
| 65% | 3.70 | 89 | 5155 | 0.14 | 853 | 9.61 | ||||
| 75% | 5.10 | 122 | 5451 | 0.17 | 1062 | 8.68 | ||||
| 85% | 6.80 | 163 | 6327 | 0.21 | 1286 | 7.88 | ||||
| 100% | 9.70 | 233 | 6515 | 0.27 | 1633 | 7.01 | ||||
T-MOTOR 14*4.8” CF | 50% | 2.40 | 58 | 3961 | 0.12 | 675 | 11.72 | 37 | ||
| 55% | 3.20 | 77 | 4329 | 0.14 | 798 | 10.39 | ||||
| 60% | 3.80 | 91 | 4619 | 0.16 | 908 | 9.96 | ||||
| 65% | 4.70 | 113 | 4925 | 0.18 | 1033 | 9.16 | ||||
| 75% | 6.50 | 156 | 5485 | 0.22 | 1286 | 8.24 | ||||
| 85% | 8.50 | 204 | 6004 | 0.27 | 1576 | 7.73 | ||||
| 100% | 12.20 | 293 | 6731 | 0.34 | 1975 | 6.75 | ||||
T-MOTOR 15*5” CF | 50% | 3.10 | 74 | 3746 | 0.15 | 805 | 10.82 | 46 | ||
| 55% | 4.10 | 98 | 4089 | 0.18 | 959 | 9.75 | ||||
| 60% | 4.80 | 115 | 4358 | 0.20 | 1093 | 9.49 | ||||
| 65% | 5.80 | 139 | 4634 | 0.23 | 1236 | 8.88 | ||||
| 75% | 8.30 | 199 | 5215 | 0.29 | 1561 | 7.84 | ||||
| 85% | 10.70 | 257 | 5627 | 0.33 | 1823 | 7.10 | ||||
| 100% | 15.00 | 360 | 6177 | 0.40 | 2228 | 6.19 | ||||
T-MOTOR 16*5.4” CF | 50% | 3.70 | 89 | 3495 | 0.19 | 928 | 10.45 | HOT | ||
| 55% | 4.80 | 115 | 3817 | 0.22 | 1096 | 9.51 | ||||
| 60% | 5.90 | 142 | 4079 | 0.25 | 1258 | 8.88 | ||||
| 65% | 7.20 | 173 | 4326 | 0.29 | 1427 | 8.26 | ||||
| 75% | 10.00 | 240 | 4803 | 0.34 | 1740 | 7.25 | ||||
| 85% | 12.90 | 310 | 5119 | 0.39 | 1970 | 6.36 | ||||
| 100% | 17.50 | 420 | 5445 | 0.45 | 2309 | 5.50 | ||||
| Note: The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||