Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

P80Ⅲ Without Pin Agricultural UAV Motor KV100

199.90

Available points: 5000 Points Points reward: 199 Points

  • Promotion
• High efficiency and thrust performance among the comparable motors
• Stable and reliable with long service life
• A waterproof, dust-resistant, anti-corrosion and temperature resistant motor
• Precision design with durable feature
Parameter:
Quantity:

199.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR P80 Ⅲ Without Pin Agricultural UAV Motor KV100


T-MOTOR P80 III (Model: P80III-KV100) is a high-performance motor for commercial drones, ideal for agriculture and tough environments. With a 100 KV rating, 25kg weight, and efficient 12S voltage system, it excels in water, pesticide, mud, and dust resistance. Offering superior thrust, stability, and longevity, it supports both carbon and traditional propellers (adapter required) and is compatible with T-MOTOR’s quick-release prop adapter. Its durable, precision design ensures reliable performance in demanding conditions.


P80 Ⅲ Without Pin KV100 Highlights:


1. Max. thrust :18.2kg

3. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear 

4. FeaturesIndustrial Grade, Waterproof, dustproof, low noise, Impact Resistant


Application Areas:


Agricultural application


Packing List Includes:


1x T-MOTOR P80 Ⅲ Without Pin Motor KV100

1x Hardware pack


Matching Guide:


T-MOTOR CF30*10.5 Prop / FLAME 80A 12S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


"P Type" are a series of motors we designed for agriculture and plant protection. P60 (max. thrust 8.4kg) and P80 (max. thrust 18kg ) from P Type are with enclosed appearance to protect the motor from foreign matters and pesticides.

With standardization of UAV industry segment, the requirements of users aregrowing rapidly. T-MOTOR, having always been keen in providing“the Safest Propulsion System”, is now releasing P-SERElS motors for agricultural application with powerful thrust and high performance after tremendous tests. P-SERIES motors are capable of working in demanding environment with reliability and long service life.



Technical Drawing

P80Ⅲ插销版其他文.jpg

Specification
Test ItemKV100Weight (Incl. Cable)649g
Motor DimensionsΦ91.6*43mmInternal Resistance45-51mΩ
Lead14AWG Silicone wireConfiguration36N42P
Shaft Diameter15mmRated Voltage(Lipo)6-12S
Idle Current(10V)1.6APeak Current(180s)60A
Max Power (180S)2700W

Test ItemKV120Weight (Incl. Cable)649g
Motor DimensionsΦ91.6*43mmInternal Resistance36-41mΩ
Lead14AWG Silicone wireConfiguration36N42P
Shaft Diameter15mmRated Voltage(Lipo)6-12S
Idle Current(10V)≤2.0APeak Current(180s)70A
Max Power (180S)3600W

Test Data
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating
Temperature

(℃)

P80 ΙΙΙ
KV100
T-MOTOR

G30*10.5“

CF

40%47.9128500.974.97171923811.96/
42%47.9031081.065.54178326511.72
44%47.8833311.136.07184929111.46
46%47.8735711.226.65191331811.23
48%47.8738591.307.29198134911.06
50%47.8541141.397.99204038210.77
52%47.8444391.508.80212542110.54
54%47.8147481.619.80220446810.14
56%47.7951431.7510.8922925209.88
58%47.7655151.8812.2023865829.47
60%47.7558861.9913.1124596269.41
62%47.7263062.1414.3925316879.18
64%47.7166492.2515.5626107428.96
66%47.6770612.3917.0026838108.72
68%47.6674342.5118.2227558688.56
70%47.6278862.6720.1528369608.22
76%47.5490743.0724.34303011577.84
82%47.45102153.4529.34322313927.34
88%47.36115003.8834.75339716466.99
94%47.26126034.2840.33356919066.61
100%47.15140114.7846.99374722156.33
T-MOTOR
MF3016
40%47.8930501.095.32171225511.97/
42%47.8832961.185.90176928211.67
44%47.8735081.256.52183031211.24
46%47.8637291.337.10189334010.97
48%47.8540201.427.72196136910.88
50%47.8442781.528.46202440510.57
52%47.8246161.659.41210445010.26
54%47.8049021.7510.3321764949.93
56%47.7853611.9111.5822715539.69
58%47.7657292.0412.6823456069.46
60%47.7361892.1914.1424346759.17
62%47.7165262.3115.3825067348.90
64%47.6869692.4716.8625808048.67
66%47.6573632.6118.1426508648.52
68%47.6377192.7319.5027199298.31
70%47.6081322.8821.10278210048.10
76%47.5193953.3426.16298712437.56
82%47.41106183.7831.59317414987.09
88%47.32118334.2237.16335017586.73
94%47.21130094.6443.34351520466.36
100%47.09143715.1350.42368623746.05
T-MOTOR

G32*11“

CF

40%47.8935691.306.23168229811.97/
42%47.8838331.406.84174432711.72
44%47.8640741.487.57180436211.25
46%47.8643291.578.08184838711.19
48%47.8346551.699.00191543110.81
50%47.8249921.809.89198247310.56
52%47.8153251.9210.76205451410.36
54%47.7756552.0511.9621215719.90
56%47.7661432.2213.2222066319.73
58%47.7366042.3914.6122896979.47
60%47.6971882.5916.5223747889.13
62%47.6776092.7517.8324388508.95
64%47.6479972.9019.3725069238.67
66%47.6284133.0420.8325779928.48
68%47.5987833.1822.42264610678.23
70%47.5593723.3824.31270711568.11
76%47.45108403.9230.37290514417.52
82%47.34121814.4336.47307817267.06
88%47.23135124.9443.11323720366.64
94%47.10149615.4850.65339323856.27
100%46.96163445.9858.51354527485.95
T-MOTOR
MF3218
40%47.8735051.306.23168429811.75/
42%47.8737441.396.71173932111.66
44%47.8539921.477.43179835611.23
46%47.8342671.588.20185639210.88
48%47.8245651.688.98192042910.63
50%47.8048851.799.75198146610.48
52%47.7752481.9311.0020565259.99
54%47.7655922.0611.9321255709.82
56%47.7460392.2313.2422146329.56
58%47.7265102.3914.6522956999.31
60%47.6870182.5716.3023767779.03
62%47.6574082.7117.7024468438.78
64%47.6378032.8719.1225129118.57
66%47.6182273.0220.5625839798.41
68%47.5787323.2022.39264610658.20
70%47.5491673.3624.10271311468.00
76%47.44105313.8729.81291314147.45
82%47.33118254.3735.92308717006.95
88%47.23130794.8342.10325619886.58
94%47.10144125.3049.09341823126.23
100%46.97158495.8356.87356726715.93
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
P80 ΙΙΙ
KV120
T-MOTOR

G30*10.5“

CF

40%47.8638191.297.55198436110.57/
42%47.8441451.408.39205540110.33
44%47.8344331.499.14214143710.15
46%47.7951351.7311.0922895309.68
48%47.7657191.9412.9524166189.25
50%47.7361572.0814.3525036858.99
52%47.7165922.2215.6325897468.84
54%47.6870192.3817.1926738208.56
56%47.6574932.5318.8427558988.34
58%47.6181142.7421.11286010058.08
60%47.5885782.9022.89293310897.88
62%47.5589833.0424.52300311667.71
64%47.5293883.1726.22307012467.53
66%47.4898423.3528.33314513457.32
68%47.45102623.4730.19322214327.16
70%47.41107843.6632.47328915407.00
76%47.28123464.1939.73348818786.57
82%47.16136894.6847.11367922226.16
88%47.02151585.1754.95385525835.87
94%46.84167395.7364.69403730305.52
100%46.66182566.2874.97420934985.22
T-MOTOR
MF3016
40%47.8540271.448.14196439010.33/
42%47.8443221.548.91203442610.14
44%47.8246081.649.8121034699.82
46%47.8050091.7911.0721975299.47
48%47.7656031.9912.8523186149.13
50%47.7263952.2815.3724737338.72
52%47.6968052.4216.8025538018.50
54%47.6672392.5718.3426378748.28
56%47.6377022.7320.0627159558.06
58%47.6082192.9221.98279610467.86
60%47.5687083.1024.13288611487.59
62%47.5391473.2525.84295112287.45
64%47.4995263.3927.85302913237.20
66%47.45100773.5930.04310214257.07
68%47.41104953.7432.12317415236.89
70%47.37110493.9334.54323916366.75
76%47.25124414.4441.62344219666.33
82%47.11138134.9649.58362323355.91
88%46.97151495.4357.50379827015.61
94%46.80168175.9867.17397931435.35
100%46.61182916.5477.84414236285.04
T-MOTOR

G29*9.5“

CF

40%47.8833711.106.60202031610.67/
42%47.8636431.197.32209735110.39
44%47.8439741.308.30219939710.01
46%47.8144981.479.7223324659.68
48%47.7949311.6110.9024425219.47
50%47.7853381.7412.0025295739.31
52%47.7458501.9113.9026576648.82
54%47.7262902.0515.2527557288.64
56%47.6867782.2117.0728548148.33
58%47.6672302.3518.5229368838.19
60%47.6376082.4719.9730129518.00
62%47.6079602.5921.38307910187.82
64%47.5883302.7222.86314910887.66
66%47.5587372.8424.55322811677.49
68%47.5292142.9926.37330612537.35
70%47.4896323.1428.43338113507.14
76%47.38108653.5333.93359416086.76
82%47.26122353.9940.64379219216.37
88%47.13136564.4748.19399522726.01
94%46.99150864.9356.17418526405.72
100%46.82165045.4265.18437130525.41
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

P80非插销版英语.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.