Tmotor.com USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
promotion

AT2814 3D F3A Fixed Wing Long Shaft Brushless Motor KV900/KV1050/KV1200

49.99

Available points: 2500 Points Points reward: 49 Points

  • Promotion
• Packaging Weight:210g,Packaging size:105*65*50mm
KV:
  • KV900
  • KV1050
  • KV1200
Quantity:

49.99

USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT2814 3D F3A Fixed Wing Long Shaft Brushless Motor


T-Motor AT2814 is specially designed for 1.3-1.4kg flyingweight 3D, F3A and UAV fixed-wing aircraft, with biggest thrust of 2.6kg.

It can supports 3-4s lipos with a maximum power of 800w. Recommend with T-Motor T12*6/13*6.5propeller and T-Motor AT40A-55A ESC


AT2814 Highlights:


1. Robust body &release freely

2. Military-grade wire & more durable

3. Anti-stripping design safety assurance

4. High torque and more durable

       

Packing List Includes:


1x T-MOTOR AT2814 Motor

1x Hardware pack


Matching Guide:


AT40A ESC / AT55A ESC

T12*6 Propeller / T13*6.5 Propeller

Technical Drawing

工程图.jpg

Specification
Test ItemLong ShaftKV900Weight (Incl. Cable)108g
Motor DimensionsΦ35.2*54.5mmInternal Resistance82mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:5mm
OUT:5mm
Rated Voltage(Lipo)3-4S
Idle Current(10V)1.2APeak Current(180s)45A
Max. Power(180s)650WRecommendation/
Test ItemLong Shaft KV1050Weight (Incl. Cable)107g
Motor DimensionsΦ35.2*54.5mmInternal Resistance35mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:5mm
OUT:5mm
Rated Voltage(Lipo)3-4S
Idle Current(10V)1.5APeak Current(180s)50A
Max. Power(180s)700WRecommendation/
Test ItemLong ShaftKV1200Weight (Incl. Cable)108g
Motor DimensionsΦ35.2*54.5mmInternal Resistance26mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:5mm
OUT:5mm
Rated Voltage(Lipo)3-4S
Idle Current(10V)1.8APeak Current(180s)55A
Max. Power(180s)800WRecommendation/
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT2814
Long Shaft
KV900
APC
10*5.5
40%15.196.5499.3964330.1056876.9193
(Ambient

Temperature:

/)

45%15.177.72117.1068330.1197636.52
50%15.158.96135.7371790.1348576.31
55%15.1210.24154.8674700.1499466.11
60%15.1011.45172.9877750.16210215.90
65%15.0812.90194.5480860.17211135.72
70%15.0414.98225.3085150.19712345.48
75%15.0017.28259.1889150.21813755.31
80%14.9520.11300.7293560.24215235.07
85%14.9023.55350.7297910.27217024.85
90%14.8426.79397.61102160.29518314.60
95%14.7929.89442.00104640.32119844.49
100%14.7929.81440.87104530.31919764.48
APC
11*5.5
40%15.186.83103.7160280.1187447.1793
(Ambient

Temperature:

/)

45%15.168.18123.9364110.1348476.84
50%15.139.55144.5767500.1509466.55
55%15.1110.93165.2070780.16510376.28
60%15.0812.68191.1674070.18511546.04
65%15.0415.03226.0977730.21013055.77
70%14.9917.61264.0181710.23414565.51
75%14.9520.26302.9685650.26015985.27
80%14.8923.65352.3089480.29117815.06
90%14.7731.16460.1897290.34820994.56
100%14.7234.23503.6499270.37022164.40
APC
12*6
40%11.425.0657.7743480.0875239.0568
(Ambient

Temperature:

/)

45%11.406.0969.4146510.1016048.70
50%11.397.1581.4149280.1136798.35
55%11.378.2894.1651640.1267568.03
60%11.359.50107.8454560.1398387.77
65%11.3111.26127.3657530.1599517.47
70%11.2813.36150.6761230.17910697.10
75%11.2415.83177.8964670.20412106.80
80%11.2018.43206.3367840.22613346.47
90%11.0924.46271.3473950.27516135.95
100%11.0527.02298.6776010.29117205.76
APC
13*6.5
40%11.415.5663.4139430.1055789.1182
(Ambient

Temperature:

/)

45%11.406.5774.8541770.1166518.70
50%11.387.7488.0644370.1337388.38
55%11.359.40106.7147700.1538507.96
60%11.3111.68132.1151460.1779887.48
65%11.2714.08158.6654650.20511317.13
70%11.2217.03191.1058030.23212856.73
75%11.1719.80221.2060820.25914256.44
80%11.1222.89254.5463550.28715736.18
90%11.0129.95329.6568860.33718565.63
100%10.9632.64357.7570470.35719535.46
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT2814
Long Shaft
KV1050
APC
10*5.5
40%15.158.71131.9970220.1278016.0778
(Ambient

Temperature:

/)

45%15.1210.45157.9374410.1459165.80
50%15.0911.87179.2077640.16010085.63
55%15.0613.90209.3781820.18011285.39
60%15.0315.62234.8085110.19712195.19
65%14.9917.82267.2188760.21413475.04
70%14.9520.20302.0093320.23214524.81
75%14.9023.42348.9397630.26116254.66
80%14.8327.59409.06102680.29118024.41
90%14.6736.92541.62111330.35221694.00
100%14.6239.83582.49112970.37022743.90
APC
11*5.5
40%15.149.26140.2165630.1439046.4593
(Ambient

Temperature:

/)

45%15.1111.13168.1469540.16510336.14
50%15.0713.12197.7873230.18611585.85
55%15.0415.13227.5576780.20712875.66
60%14.9917.70265.3580580.23014305.39
65%14.9420.90312.2284550.26016005.13
70%14.8923.91356.0188290.28517494.91
75%14.8128.74425.5592980.32519794.65
80%14.7333.27490.0997080.36021724.43
90%14.5743.03627.03103840.42125033.99
100%14.5246.09669.24105180.43725533.82
APC
12*6
40%11.396.8277.6647190.1056328.1357
(Ambient

Temperature:

/)

45%11.378.2894.0850800.1227277.73
50%11.349.72110.2453590.1388237.46
55%11.3111.36128.4556390.1539157.12
60%11.2813.38150.9659840.17310366.87
65%11.2415.83177.8763290.19511696.57
70%11.1918.58207.9566670.21913096.29
75%11.1421.79242.7569920.24514646.03
80%11.0725.81285.7473720.27516325.71
90%10.9532.90360.3579230.31918945.26
100%10.9036.08393.2881460.33819885.05
APC
13*6.5
40%11.397.0880.6641880.1196728.3379
(Ambient

Temperature:

/)

45%11.368.6398.0445030.1407707.86
50%11.3310.53119.3348320.1608867.43
55%11.2813.32150.2652160.18910527.00
60%11.2416.03180.1355690.21511996.66
65%11.1819.35216.3459210.24513636.30
70%11.1223.02255.8962640.27215165.92
75%11.0626.36291.6065260.29916655.71
80%11.0030.04330.4767810.32318045.46
90%10.8638.58419.0872830.37920975.00
100%10.8042.37457.6674300.39921964.80
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT2814
Long Shaft
KV1200
APC
9*6
40%15.1011.63175.6082050.1418684.9485
(Ambient

Temperature:

/)

45%15.0613.82208.0787040.1609784.70
50%15.0315.84238.1191620.17710854.55
55%14.9918.17272.2695190.19511794.33
60%14.9520.40304.9898440.21312554.11
65%14.9122.93341.80102070.23413543.96
70%14.8526.00386.18106300.25814633.79
75%14.7830.26447.22110850.28916113.60
80%14.7134.78511.54116110.32017603.44
90%14.5445.13656.04124790.37920443.12
100%14.4649.57716.86127880.40221523.00
APC
10*5.5
40%15.0812.35186.3277240.1579815.2797
(Ambient

Temperature:

/)

45%15.0514.40216.6881360.17510935.04
50%15.0017.11256.7185830.19712404.83
55%14.9619.78295.9589850.21913704.63
60%14.9122.58336.6393520.24114974.45
65%14.8725.20374.6197120.26216204.33
70%14.8029.08430.36101690.29017794.13
75%14.7233.92499.21106150.32419823.97
80%14.6438.94569.96110520.35521693.81
90%14.4450.56730.26118620.42025193.45
100%14.3754.64785.36120290.43626163.33
APC
10*5.5
40%11.368.6498.0863370.1026356.4766
(Ambient

Temperature:

/)

45%11.3310.24115.9467070.1167226.23
50%11.3011.84133.7770330.1308126.07
55%11.2713.34150.4473660.1428885.90
60%11.2514.79166.4676440.1519495.70
65%11.2216.53185.5279260.16510375.59
70%11.1918.79210.1982650.17911425.44
75%11.1421.19236.1386070.19912445.27
80%11.0824.79274.7190780.22213865.05
90%10.9532.66357.6598800.26816554.63
100%10.9035.83390.52100770.28517674.52
APC
11*5.5
40%11.359.00102.1258720.1097126.9782
(Ambient

Temperature:

/)

45%11.3210.79122.1262610.1258106.63
50%11.2912.54141.5465770.1409056.39
55%11.2514.42162.2668850.15610046.19
60%11.2216.37183.6471900.17111015.99
65%11.1719.15213.9775430.19412385.79
70%11.1321.68241.3278300.21413545.61
75%11.0625.69284.1982170.24015155.33
80%11.0029.55325.0986050.26616705.14
90%10.8637.99412.6892810.31419494.72
100%10.8041.64449.8295030.33220444.54
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.