Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T13*6.5 is a polymer material propeller, which can be used for 1.2-1.4m fixed wing, 48-52'' 3D aircraft, class 50 F3A. The propeller is silent design, realizing interference-free flight, easy to install and fly as you like. Recommended with 28-35 series/AM480 motors.
1.Polymer black carbon fiber propeller. It's lighter、stronger and easier to reach the target.
2.Propeller mute design、to realize non-interference flight.You can hear only the airflow across the propeller sound
3.Easy to install、easy to fly、the bottom of the propeller non-slip teeth design、the propeller blade fixation is stronger.
1x T-Motor T13*6.5 Carbon Propeller
Model NO. | 13*6.5 | T-MOTOR Series | Fixed-wing |
Weight | 23.7g | Package Weight | 103.1g |
Diameter | 13inch (330.1mm) | Package Size | 361*56*19.7mm |
Pitch | 6.5inch (165mm) | Material | Polymer + Carbon Fiber |
Max Thrust | 16000RPM | Storage Temp/Humidity | -10℃~50℃/<85% |