Tmotor.com USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).
promotion

AT2820 3D F3A Fixed Wing Long Shaft Fixed Wing Uav Motor KV880/KV1050/KV1250

59.99

Available points: 3000 Points Points reward: 59 Points

  • Promotion
• Packaging Weight:240g,Packaging size:105*65*50mm
KV:
  • KV880
  • KV1050
  • KV1250
Quantity:

59.99

USD140 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT2820 3D F3A Long Shaft Fixed Wing Uav Motor 


T-Motor AT2820 is specially designed for1.4-1.6kg flyingweight 3D ,F3A and UAV fixed-wing aircraft, with biggest thrust of 3.1kg.

It can support 3-4s lipos with a maximum power of 1000w. Recommend with T-Motor T12*6/T13*6.5propeller and T-Motor AT55A-75A ESC 


AT2820 Highlights:


1. Robust body &release freely

2. Military-grade wire & more durable

3. Anti-stripping design safety assurance

4. High torque and more durable

       

Packing List Includes:


1x T-MOTOR AT2820 Motor

1x Hardware pack


Matching Guide:


AT55A ESC / AT75A ESC

T12*6 Propeller / T13*6.5 Propeller

Technical Drawing

工程图.jpg

Specification
Test ItemLong Shaft KV880Weight (Incl. Cable)139g
Motor DimensionsΦ35.2*63.5mmInternal Resistance39mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:5mm
OUT:5mm
Rated Voltage(Lipo)3-4S
Idle Current(10V)1.6APeak Current(180s)45A
Max. Power(180s)700WRecommendation/
Test ItemLong Shaft KV1050Weight (Incl. Cable)139g
Motor DimensionsΦ35.2*63.5mmInternal Resistance28mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:5mm
OUT:5mm
Rated Voltage(Lipo)3-4S
Idle Current(10V)2.0APeak Current(180s)65A
Max. Power(180s)900WRecommendation/
Test ItemLong Shaft KV1250Weight (Incl. Cable)141g
Motor DimensionsΦ35.2*63.5mmInternal Resistance16mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:5mm
OUT:5mm
Rated Voltage(Lipo)3-4S
Idle Current(10V)2.7APeak Current(180s)70A
Max. Power(180s)1000WRecommendation/
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT2820
Long Shaft
KV880
APC
11*7
40%15.158.76132.7959810.1528566.4493
(Ambient

Temperature:

/)

45%15.1210.26155.2263330.1719556.15
50%15.1011.91179.7566750.19010645.92
55%15.0713.53203.9369900.20911625.70
60%15.0415.15227.8572550.22712665.56
65%15.0017.47261.9975960.24513905.30
70%14.9620.06300.0279750.27815435.14
75%14.9123.03343.2883300.31217074.97
80%14.8426.77397.3087090.34818934.77
90%14.7035.62523.4794480.41522754.35
100%14.6439.03571.3096850.44323624.13
APC
12*6
40%15.158.88134.4357380.1579467.04HOT
45%15.1210.58159.9561140.17610776.73
50%15.0912.29185.4864610.19511946.44
55%15.0614.01211.0367340.21513206.25
60%15.0315.95239.6670330.24214376.00
65%14.9818.74280.6774220.27016165.76
70%14.9321.84326.0278010.30317935.50
75%14.8725.25375.3681410.33719925.31
80%14.8029.60438.0185140.38222305.09
90%14.6637.97556.4391740.44425964.67
100%14.5942.00612.7194130.47227554.50
APC
13*6.5
40%11.416.5975.2241680.1046428.5381
(Ambient

Temperature:

/)

45%11.397.8889.7444410.1147368.21
50%11.369.29105.5446920.1328317.87
55%11.3410.67120.9849510.1489237.63
60%11.3112.23138.3752110.16710267.42
65%11.2814.17159.8255240.18911437.15
70%11.2316.88189.6658620.21613036.87
75%11.1819.77221.1761620.24514506.56
80%11.1422.83254.2564640.27416146.35
90%11.0229.90329.3870180.33219225.84
100%10.9732.73359.0972250.34920395.68
APC
14*7
40%11.397.1281.1538560.1357088.7394
(Ambient

Temperature:

/)

45%11.378.3795.1940900.1517968.36
50%11.359.86111.9243260.1729008.04
55%11.3211.67132.0445570.19710237.75
60%11.2714.49163.3349050.22911887.27
65%11.2217.27193.8252380.25913416.92
70%11.1720.42228.1655150.29215046.59
75%11.1124.03266.9558070.32616786.29
80%11.0428.30312.3860930.36518645.97
90%10.9136.09393.8765340.42421545.47
100%10.8639.48428.6366910.44722695.29
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT2820
Long Shaft
KV1050
APC
11*5.5
40%15.1011.63175.5870440.16810455.9596
(Ambient

Temperature:

/)

45%15.0613.78207.5774540.19211845.71
50%15.0216.06241.2678360.21313145.44
55%14.9818.36275.0781610.23514485.27
60%14.9420.74309.9484830.25315775.09
65%14.9122.92341.6087410.27716994.97
70%14.8525.91384.8090930.30218474.80
75%14.7830.29447.7195480.34320704.62
80%14.7134.91513.4699760.37922664.41
90%14.5345.49661.09107260.45926914.07
100%14.4252.39755.33110480.50228603.79
APC
11*8
40%15.0812.57189.5563160.19710345.46HOT
45%15.0315.40231.5267750.22811905.14
50%14.9917.93268.7171620.25413244.93
55%14.9420.73309.7474520.28214764.77
60%14.8923.85355.0978260.31116154.55
65%14.8227.90413.5582470.34717894.33
70%14.7731.10459.3485700.37519314.20
75%14.6836.36533.7889980.41921354.00
80%14.5942.03613.1394050.46023313.80
90%14.3954.37782.26100430.54726953.45
100%14.2860.78867.87103560.58128233.25
APC
12*6
40%11.358.84100.3651870.1297657.6282
(Ambient

Temperature:

/)

45%11.3210.43118.0754760.1478647.32
50%11.2912.23138.1457900.1659697.01
55%11.2613.94156.9660950.18110646.78
60%11.2315.61175.3563440.19711616.62
65%11.2017.40194.9766090.21212496.41
70%11.1620.23225.7269630.23713996.20
75%11.1123.16257.2172540.26215395.98
80%11.0427.34301.7576360.29717395.76
90%10.9035.69389.1882690.35620775.34
100%10.8340.02433.5385490.38522155.11
APC
13*6.5
40%11.349.19104.2246240.1478097.7697
(Ambient

Temperature:

/)

45%11.3111.11125.6349540.1689317.41
50%11.2713.29149.8452680.19110637.10
55%11.2415.42173.2855080.21411926.88
60%11.2117.51196.2357880.23513036.64
65%11.1421.32237.4261610.26814876.26
70%11.0824.78274.5764700.30116676.07
75%11.0128.76316.7668140.32918335.79
80%10.9433.15362.7171400.36320075.53
90%10.7843.09464.6077060.42523515.06
100%10.7147.69510.5579380.45524964.89
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT2820
Long Shaft
KV1250
APC
9*6
40%15.0215.68235.5890260.17210454.4498
(Ambient

Temperature:

/)

45%14.9818.29273.9794370.19411664.25
50%14.9321.14315.7099750.21612904.09
55%14.8824.08358.32103910.23814083.93
60%14.8426.45392.53107660.25515143.86
65%14.7929.36434.32111140.27515983.68
70%14.7332.79483.11113980.29717043.53
75%14.6736.84540.35117800.31917973.33
80%14.5842.30616.66123540.35919733.20
90%14.3854.29780.98132440.43022742.91
100%14.2562.15885.82136920.47224192.73
APC
10*5.5
40%15.0015.57233.5584000.19112205.23HOT
45%14.9518.59277.8889030.21513564.88
50%14.8922.03328.1193420.24215224.64
55%14.8424.99370.9196350.26616744.51
60%14.7928.24417.54100310.28717954.30
65%14.7232.03471.55103950.31519644.16
70%14.6635.77524.50107700.34121094.02
75%14.5641.76608.16111540.37022673.73
80%14.4648.28697.99117200.41925453.65
90%14.2362.25885.76125690.49829663.35
100%14.1169.57981.39128830.53431363.20
APC
11*8
40%11.2713.76155.1758140.1668715.6178
(Ambient

Temperature:

/)

45%11.2316.54185.7362270.1909935.35
50%11.1819.41217.0265840.21311145.13
55%11.1322.38249.0569250.23512264.92
60%11.0825.53282.7872580.25913444.75
65%11.0129.61325.9776030.28714954.59
70%10.9632.94360.9478990.31016124.47
75%10.8837.52408.2882080.34517664.33
80%10.8042.80462.0485600.37419284.17
90%10.6253.36566.9091410.43221923.87
100%10.5060.92639.5694680.46723583.69
APC
12*6
40%11.2713.55152.8058570.1649796.4192
(Ambient

Temperature:

/)

45%11.2316.38183.8562390.18811276.13
50%11.1819.09213.4765870.21012485.85
55%11.1322.41249.3668930.23613985.61
60%11.0825.22279.4072050.25715225.45
65%11.0228.68316.1675240.28416765.30
70%10.9532.93360.6478580.31118245.06
75%10.8837.46407.6081930.34519974.90
80%10.8042.20455.8584910.36821654.75
90%10.6054.62579.0290990.44125554.41
100%10.4861.59645.7393900.47127124.20
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.