T-MOTOR Alpha 120A 12S ESC delivers low noise, fast response, and high efficiency for multi-rotor UAVs. With active braking, IP55 protection, and built-in safeguards, it ensures stable, long-lasting performance. Compatible with U12II-KV120, U13II-KV130, and MN1010-KV90 motors. Contact us for motor type and KV details.
500Hz, 6-12S LiPo
Active braking function - While slowing down, motor recycles energy which charges the battery reversely to extend the flight time.
Ultra light shell
Dust-resistant, waterproof and anti-corrosion (IP55)
Short circuit, Low voltage, Overcurrent, Motor lock-up and Throttle loss protection
Fast Response , High Efficiency and stability
ALPHA ESC has faster responses with less pulse current and steady startup as compared with traditional square wave driving.
This T-MOTOR ESC contains over current/Motor Lock-up/short circuit/Low voltage protection.
1x T-Motor ALPHA 120A 12S ESC
1x Hardware Kit
U12II-KV120 / U13II-KV130 / MN1010-KV90
Alternatively, Alpha ESC can be programmed by the end user with Alpha Data Link.








| Size | 110*55*25mm(L*W*H) | Signal Cable | PVC flat cable-30 core wires--2-400MM (white, blank, black/JP 3P male connector) |
| Weight(Incl. cables) | 359.5g | programming Cable | PVC flat cable-30 core wires--3-400MM (black, red, white/JP 3P male connector) |
| Motor Cable | Silicone wire-deep orange-12AWG-75MM*3PCS | IP | 67 |
| Power Cable | Silicone wire-red/black-12AWG-130MM |
| Support Voltage(12S) | 18-50.4V | BEC | NO |
| Con. Current | 100A | Throttle Pos. Range | 1100-1940μs |
| Peak Current(10s) | 120A | Throttle Refresh Frequency | 500Hz |
| Standby Consumption | ≤50mA | Throttle Response Speed | 500ms at initial strat-up, 150ms afterwards |