
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR U12 II KV120 is a high-performance brushless motor designed for heavy-lift drones, offering efficient power and precise control. With a low KV rating of 60, it delivers high rotational speed and impressive lifting capability, making it ideal for heavy payloads and professional-grade equipment. Built for durability and efficiency, it balances power output with energy consumption for longer flight times. Compatible with various drone setups, it's perfect for industrial inspections, cinematography, and complex aerial maneuvers.
New iron core design.
max thrust 20 kg.
Motor work at easy in high temperature.
Motor protection for safe flight.
New dust protection network.
MTBF:About 1000hours
Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
Industrial grade, dust proof, water proof.
Surveillance, cruise, security and protection, surveying and mapping.
1x T-MOTOR 12ⅡMotor KV120
1x Hardware pack
T-MOTOR G30*10.5 Prop / ALPHA 60A 24S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.
Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time.












| Test Item | KV120 | Weight (Incl. Cable) | 778g |
| Motor Dimensions | Φ106.8*47.6 mm | Internal Resistance | 22mΩ |
| Lead | Enameled Wire 90mm | Configuration | 36N42P |
| Shaft Diameter | 15mm | Rated Voltage(Lipo) | 10-14S |
| Idle Current(18V) | 1.5A | Peak Current(180s) | 95A |
| Maximum Continuous Power (W) | 1080W |
| Test Item | KV60 | Weight (Incl. Cable) | 803g |
| Motor Dimensions | Φ106.8*47.6 mm | Internal Resistance | 75mΩ |
| Lead | Enameled Wire 90mm | Configuration | 36N42P |
| Shaft Diameter | 15mm | Rated Voltage(Lipo) | 22-25S |
| Idle Current(18V) | 1.7A | Peak Current(180s) | 41A |
| Maximum Continuous Power (W) | 1179W |
| Type | Voltage (V) | Propeller | Throttle | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
| U12Ⅱ KV120 | 48 | T-MOTOR G30*10.5" | 50% | 5500 | 1.9 | 14.5 | 2548 | 696 | 7.9 | 96 (Ambient Temperature: 24℃) |
| 55% | 7400 | 2.7 | 22.5 | 2971 | 1080 | 6.85 | ||||
| 60% | 8800 | 3.2 | 28.3 | 3202 | 1358.4 | 6.48 | ||||
| 65% | 10200 | 3.8 | 34.6 | 3430 | 1660.8 | 6.14 | ||||
| 75% | 13300 | 5 | 49.2 | 3882 | 2361.6 | 5.63 | ||||
| 85% | 16300 | 6.2 | 66.4 | 4256 | 3187.2 | 5.11 | ||||
| 100% | 20400 | 7.9 | 94.3 | 4742 | 4526.4 | 4.51 | ||||
| Note: Motor temperature is motor surface temperature @100% throttle running 5mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
| U12 II-KV60 | 99.57 | G29*9.5 | 40% | 5626 | 2.0 | 7.5 | 2800 | 747 | 7.5 | 90℃ |
| 99.55 | 45% | 6236 | 2.2 | 8.6 | 2944 | 852 | 7.3 | |||
| 99.51 | 50% | 6840 | 2.4 | 9.7 | 3086 | 970 | 7.1 | |||
| 99.48 | 55% | 7494 | 2.7 | 11.1 | 3231 | 1102 | 6.8 | |||
| 99.45 | 60% | 8041 | 2.9 | 12.3 | 3358 | 1220 | 6.6 | |||
| 99.42 | 65% | 8758 | 3.2 | 13.8 | 3495 | 1369 | 6.4 | |||
| 99.38 | 70% | 9524 | 3.5 | 15.4 | 3637 | 1528 | 6.2 | |||
| 99.32 | 75% | 10469 | 3.9 | 17.6 | 3814 | 1747 | 6.0 | |||
| 99.29 | 80% | 11560 | 4.3 | 20.0 | 4009 | 1988 | 5.8 | |||
| 99.14 | 90% | 14175 | 5.3 | 26.6 | 4435 | 2636 | 5.4 | |||
| 99.01 | 100% | 16668 | 6.1 | 33.5 | 4804 | 3313 | 5.0 | |||
| 99.72 | G30*10.5 | 40% | 5990 | 2.3 | 7.9 | 2670 | 788 | 7.6 | 107℃ | |
| 99.70 | 45% | 6631 | 2.5 | 9.1 | 2818 | 907 | 7.3 | |||
| 99.65 | 50% | 7289 | 2.8 | 10.4 | 2958 | 1037 | 7.0 | |||
| 99.63 | 55% | 8053 | 3.1 | 11.8 | 3098 | 1179 | 6.8 | |||
| 99.60 | 60% | 8744 | 3.3 | 13.3 | 3224 | 1321 | 6.6 | |||
| 99.55 | 65% | 9657 | 3.7 | 15.3 | 3382 | 1520 | 6.4 | |||
| 99.50 | 70% | 10598 | 4.1 | 17.4 | 3547 | 1736 | 6.1 | |||
| 99.38 | 75% | 11775 | 4.6 | 20.5 | 3740 | 2038 | 5.8 | |||
| 99.40 | 80% | 13186 | 5.2 | 23.3 | 3946 | 2313 | 5.7 | |||
| 99.22 | 90% | 16096 | 6.3 | 31.0 | 4348 | 3078 | 5.2 | |||
| 98.99 | 100% | 19014 | 7.4 | 40.4 | 4709 | 3997 | 4.8 | |||
| Note: Motor temperature is motor surface temperature @100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
