T-MOTOR Alpha 60A 24S ESC offers reliable performance for large UAVs, featuring low noise, fast response, high efficiency, and built-in temperature and interference protection.
Compatible with various motors, it's ideal for professional applications.
1. Low Noise
2. Temperature and Interference
3. Fast Response
4. High Efficiency
5. For Compatibility
6. Please Leave A Note of Motor Type
ALPHA ESC has faster responses with less pulse current and steady startup as compared with traditional square wave driving.
This T-MOTOR ESC contains over current/Motor Lock-up/short circuit/Low voltage protection.
1x T-Motor ALPHA 60A 24S ESC
1x Hardware Kit
tmotor u13 v2 motor / tmotor u12 v2 motor
Alternatively, Alpha ESC can be programmed by the end user with Alpha Data Link.








| Size | 110*55*25mm(L*W*H) | Power Cable | Silicone wire-red/black-14AWG-175MM |
| Weight(Incl. cables) | 360g | Signal Cable | PVC flat cable-30 core wires-2-355MM(white, blank, black/JR 3P male connector) |
| Motor Cable | Silicone wire-deep orange-14AWG-70MM*3PCS | programming Cable | PVC flat cable-30 core wires-3-50MM(black, red, white/JR 3P male connector) |
| Support Voltage(24S) | 40-100V | BEC | NO |
| Con. Current | 40A | Throttle Pos. Range | 1100-1900μs |
| Peak Current(10s) | 60A | Throttle Refresh Frequency | 500Hz |
| Standby Consumption | ≤50mA | Throttle Response Speed | 50ms |