P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR FLAME 200A 14S ESC is designed for high-performance multi-rotor UAVs, offering a continuous current of 200A and peak current up to 240A (10s). Compatible with U12 motors, it supports 6-14S LiPo batteries and ensures efficient heat dissipation with its layered structure. Key features include real-time data feedback and essential protections for start-up, overload, motor lock-up, and throttle signal loss. Perfect for demanding flight conditions, this ESC combines power, reliability, and safety for advanced UAV systems.
621Hz, 6-14S LiPo
High power
Support data feedback
Layered structure
Efficient and reasonable heat dissipation
Start-up, Overload, Motor lock-up and Throttle signal loss protection
1x T-Motor FLAME 200A 6-14S ESC
1x Hardware Kit
U15 v2 KV80 Motor / U15 v2 KV100 Motor / G40*13.1 Prop