Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR FLAME 80A 12S ESC offers reliable power for multi-rotors with 40A continuous and 80A peak current (10s). Compatible with U12 motors, it supports 6-12S LiPo and features efficient heat dissipation with a durable machined aluminum case. With an IP56 waterproof and dustproof rating, it’s built for tough conditions. Protection features include start-up, overload, motor lock-up, and throttle signal loss safeguards, ensuring stable and safe performance.
Layered structure
Refresh rate: 600Hz, supporting 6-12s lipo
PCB with Nano Technology
CNC aluminum alloy enclosure
High-performance microprocessor
Throttle range configurable
Separate voltage regulator IC for the microprocessor
Multiple protection features
USB supported for firmware updates
1x T-Motor FLAME 80A 12S ESC
1x Hardware Kit
U7 v2 KV490 Motor / MN701-S IP45 KV280 Motor