T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U15XL PRO KV46

$1799.00

Available points: 1799 Points Points reward: 1799 Points

Parameter :
Quantity :

$1799.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Relevant Products

  • Detail information
  • Specifications

Hot Products

U15 PRO Series

Next-Generation Heavy-Lift Propulsion System

U15 PRO Series

Lightweight Structural Redesign · IP45 Protection · 1,000-Hour Lifetime Testing

  • U15L PRO Maximum Thrust: 67 kg
  • U15XL PRO Maximum Thrust: 84 kg
  • U15XXL PRO Maximum Thrust: 102 kg
U15XL / U15XL PRO

Lightweight Design

A redesigned lightweight structure reduces
the weight of each motor by 900g
compared with
the previous generation. For quadcopter,
hexacopter and octocopter
configurations, the
weight reduction frees up more than 3.6kg of
additional payload
capacity, improving both
flight endurance and payload capability.

Data is based on T-MOTOR laboratory testing. Actual product
performance may vary slightly depending on operating conditions.

Integrated Cooling
Fin Structure

The optimized structure improves airflow
and heat dissipation. During a 15-minute
test at
maximum continuous power under a 42kg load,
the motor housing temperature
rise was reduced by
20% compared with the previous generation.
Designed for extended
continuous operation,
the improved cooling performance helps reduce
thermal
degradation and extend motor service life.

Video shows the U15XL and U15XL PRO thermal test

*Based on T-MOTOR laboratory testing: The U15XL PRO housing
temperature reached 75.8°C,
18.5°C lower than the U15XL
at 94.3°C, under an ambient temperature of 30°C.

Tested for Demanding
Environments.
Built for Reliability.

Validated through a series of rigorous reliability
tests, these model
designed for demanding
applications such as heavy-lift logistics and
firefighting, supporting
long-term fly operation
in challenging environments.

48-Hour Continuous Salt Spray Test
48-Hour Continuous Salt Spray Test
IP45 Protection Rating
IP45 Protection Rating
Accelerated Aging and Lifetime Testing
Accelerated Aging and Lifetime Testing
Upgraded Locking Propeller Function

Upgraded Locking
Propeller Function

Newly added dedicated connection cable,
compatible with the original VL300A 24S ESC to
enable propeller locking; cruise propeller locking
optimizes the aerodynamic profile, reduces
flight drag, and improves endurance.

VL300A 24SCompatible ESC

Recommended

Motor

U15XL PRO

Propeller

NS52*20

ESC

VL300A 24S

Voltage

24S

Recommended
Thrust per Arm

40~43kg

Quad Maximum
Takeoff Weight

160kg

Technical Drawing

U15XL PRO_drawing-en.png

Specification Export to Excel
Model No.U15XL PROMotor SizeØ160.9*90.9mm
Stator TechnologyMported Silicon Steel Sheet; Anti-Rust Treatment; 180℃ High Temperature-Resisting CoatingsCopper Wire220℃ High Temperature Resistance
Magnet Level
180℃ High Temperature ResistanceCoil Insulation
Test
1000V Withstand
Voltage Test
IPIP45Configuration36N42P
Rotor Dynamic
Balance Standard
≤30mgBearingImported 6004DDU
Output Shaft
Diameter
Ø15mmWire Specification/ LengthEnameled Wire*200mm
Motor Mounting Dimensions/Propeller Mounting Dimensions/
Packing Size283*197*145mmPackage Weight/
Technical Parameters
KV Value46
Idle Current (30V)
4.8A
Max Power (180s)6700WInternal Resistance13.3mΩ
Rated Voltage (LiPo)24SPeak Current (180s)215A
Max Thrust83kgMotor Weight
(Incl. Cable)
3480g
Recommended Combinations
Motor ItemU15XL PRORated Thrust per Motor40~43kg
Propeller ItemNS52*20Recommended Take off Weight (4-Axis Configuration)160kg
ESC ItemVL300A 24SRecommended Take off Weight (6-Axis Configuration)240kg
Battery (LiPo)/
Voltage
24SRecommended Take off Weight (8-Axis Configuration)320kg
Test Data Export to Excel
TypeVoltage
(V)
ThrottleCurrent
(A)
RPMThrust
(gf)
Power
(W)
Overall
Efficiency
(gf/W)
Torque
(N·m)
Operating
Temperature
(℃)
U15XL PRO KV46
+
VL 300A 24S FOC
(ESC)
+
NS52*20
92.0030%18.7713661572817279.119.51120 (Ambient Temperature:
32)
92.0035%24.4415021925522498.5611.61
92.0040%31.2016362309728738.0413.91
92.0045%39.4517682727936357.5116.47
92.0050%49.0718983178145227.0319.23
92.0055%59.9920253653155286.6122.18
92.0060%72.4521504156266746.2325.36
92.0065%86.3622704673779425.8928.63
92.0070%101.4323895234293325.6132.18
92.0075%119.55250258001110055.2735.79
92.0080%138.40261363827127445.0139.57
92.0085%159.96271769587147294.7243.33
92.0090%178.21280174865164014.5646.75
92.0095%195.07287278938179454.4049.50
92.00100%215.26294883723197934.2352.62
Note: Temperature in the chart is the bell temperature after running @80% throttle for 7 min.
(Data above based on benchtest at T-MOTOR lab are for reference only.)
Analysis Chart

U15XL_chart-en.png

Packing List

U15XL PRO -packaging-en.png

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.