Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart






| Product Model | 501-XKV240 | Exposed wire length | 650mm |
| Arm size | 122.6*69*60.2mm | Boom weight (incl. wire) | 350g |
| Configu ration | 24N28P | Shaft Diameter | IN:6mm OUT:4mm |
| Idle Current(24V) | 1.1A | Rated Voltage(Lipo) | 6-12S |
| Internal Resistance | 85mΩ | IP | / |
| Peak Current(180s) | 25A | ESC | ALPHA 60A 12S V1.2 |
| Max Power (180S) | 989W | Propeller Recommendation | MF1503 |
| Product Model | 501-XKV300 | Exposed wire length | 650mm |
| Arm size | 122.6*69*60.2mm | Boom weight (incl. wire) | 330g |
| Configu ration | 24N28P | Shaft Diameter | IN:6mm OUT:4mm |
| Idle Current(24V) | 1.2A | Rated Voltage(Lipo) | 6S |
| Internal Resistance | 63mΩ | IP | / |
| Peak Current(180s) | 40A | ESC | ALPHA 40A 6S |
| Max Power (180S) | 665W | Propeller Recommendation | MF2009 |
| Product Model | 501-XKV360 | Exposed wire length | 650mm |
| Arm size | 122.6*69*60.2mm | Boom weight (incl. wire) | 333g |
| Configu ration | 24N28P | Shaft Diameter | IN:6mm OUT:4mm |
| Idle Current(24V) | 1.7A | Rated Voltage(Lipo) | 6S |
| Internal Resistance | 45mΩ | IP | / |
| Peak Current(180s) | 40A | ESC | ALPHA 40A 6S |
| Max Power (180S) | 772W | Propeller Recommendation | MF1806 |
| Type | Propeller | Throttle (%) | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N·m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| 501-X KV240(Alpha 60A 12S ) | MF1503 | 40% | 47.93 | 2.12 | 102 | 3847 | 0.17 | 901 | 8.88 | 78 (Ambient Temperature: 25) |
| 45% | 47.92 | 2.78 | 133 | 4289 | 0.21 | 1118 | 8.38 | |||
| 50% | 47.90 | 3.58 | 172 | 4724 | 0.25 | 1356 | 7.90 | |||
| 55% | 47.88 | 4.52 | 216 | 5160 | 0.30 | 1615 | 7.47 | |||
| 60% | 47.85 | 5.62 | 269 | 5591 | 0.35 | 1902 | 7.08 | |||
| 65% | 47.82 | 6.87 | 329 | 6020 | 0.41 | 2202 | 6.70 | |||
| 70% | 47.78 | 8.31 | 397 | 6439 | 0.46 | 2535 | 6.38 | |||
| 75% | 47.75 | 9.93 | 474 | 6860 | 0.52 | 2850 | 6.01 | |||
| 80% | 47.70 | 11.70 | 558 | 7271 | 0.59 | 3201 | 5.73 | |||
| 85% | 47.65 | 13.69 | 653 | 7676 | 0.65 | 3562 | 5.46 | |||
| 90% | 47.60 | 15.92 | 758 | 8072 | 0.72 | 3935 | 5.19 | |||
| 95% | 47.54 | 18.34 | 872 | 8456 | 0.79 | 4323 | 4.96 | |||
| 100% | 47.48 | 20.83 | 989 | 8820 | 0.86 | 4689 | 4.74 | |||
| 501-X KV300(Alpha 40A 6S ) | MF2009 | 40% | 23.95 | 3.42 | 82 | 2405 | 0.25 | 1024 | 12.52 | 86 (Ambient Temperature: 25) |
| 45% | 23.92 | 4.53 | 108 | 2667 | 0.30 | 1262 | 11.64 | |||
| 50% | 23.89 | 5.88 | 140 | 2928 | 0.36 | 1519 | 10.82 | |||
| 55% | 23.85 | 7.43 | 177 | 3176 | 0.42 | 1794 | 10.13 | |||
| 60% | 23.81 | 9.21 | 219 | 3421 | 0.49 | 2084 | 9.50 | |||
| 65% | 23.76 | 11.24 | 267 | 3660 | 0.56 | 2392 | 8.96 | |||
| 70% | 23.70 | 13.54 | 321 | 3894 | 0.63 | 2714 | 8.45 | |||
| 75% | 23.64 | 16.09 | 380 | 4119 | 0.71 | 3044 | 8.01 | |||
| 80% | 23.58 | 18.84 | 444 | 4338 | 0.78 | 3380 | 7.61 | |||
| 85% | 23.50 | 21.82 | 513 | 4547 | 0.86 | 3712 | 7.24 | |||
| 90% | 23.43 | 25.05 | 587 | 4751 | 0.94 | 4048 | 6.90 | |||
| 95% | 23.36 | 27.92 | 652 | 4913 | 1.00 | 4338 | 6.65 | |||
| 100% | 23.34 | 28.49 | 665 | 4944 | 1.01 | 4392 | 6.60 | |||
| 501-X KV360(Alpha 40A 6S ) | MF1806 | 40% | 23.93 | 4.26 | 102 | 3127 | 0.23 | 1083 | 10.63 | 86 (Ambient Temperature: 25) |
| 45% | 23.89 | 5.68 | 136 | 3473 | 0.28 | 1336 | 9.85 | |||
| 50% | 23.85 | 7.27 | 173 | 3805 | 0.34 | 1607 | 9.26 | |||
| 55% | 23.81 | 9.13 | 217 | 4134 | 0.39 | 1893 | 8.70 | |||
| 60% | 23.76 | 11.28 | 268 | 4455 | 0.46 | 2196 | 8.19 | |||
| 65% | 23.70 | 13.71 | 325 | 4766 | 0.52 | 2515 | 7.74 | |||
| 70% | 23.63 | 16.43 | 388 | 5074 | 0.59 | 2841 | 7.32 | |||
| 75% | 23.56 | 19.47 | 459 | 5366 | 0.66 | 3181 | 6.93 | |||
| 80% | 23.48 | 22.78 | 535 | 5647 | 0.73 | 3536 | 6.61 | |||
| 85% | 23.40 | 26.30 | 615 | 5916 | 0.80 | 3883 | 6.31 | |||
| 90% | 23.30 | 30.25 | 705 | 6181 | 0.87 | 4269 | 6.06 | |||
| 95% | 23.24 | 32.73 | 761 | 6338 | 0.91 | 4472 | 5.88 | |||
| 100% | 23.23 | 33.22 | 772 | 6367 | 0.92 | 4514 | 5.85 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.) | ||||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||