T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

501-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor

180.00

Available points: 9000 Points Points reward: 180 Points
?
• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system
Parameter :
Direction :
  • CW
  • CCW
Parameter :
  • MN501-S KV300+ALPHA 40A LV
Quantity :
Best Match

180.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

501-X.jpg

Specification Export to Excel
Product Model501-XKV240Exposed wire length650mm
Arm size122.6*69*60.2mmBoom weight (incl. wire)350g
Configu ration24N28PShaft DiameterIN:6mm OUT:4mm
Idle Current(24V)1.1ARated Voltage(Lipo)6-12S
Internal Resistance85mΩIP/
Peak Current(180s)25AESCALPHA 60A 12S V1.2
Max Power (180S)989WPropeller RecommendationMF1503
Product Model501-XKV300Exposed wire length650mm
Arm size122.6*69*60.2mmBoom weight (incl. wire)330g
Configu ration24N28PShaft DiameterIN:6mm OUT:4mm
Idle Current(24V)1.2ARated Voltage(Lipo)6S
Internal Resistance63mΩIP/
Peak Current(180s)40AESCALPHA 40A 6S
Max Power (180S)665WPropeller RecommendationMF2009
Product Model501-XKV360Exposed wire length650mm
Arm size122.6*69*60.2mmBoom weight (incl. wire)333g
Configu ration24N28PShaft DiameterIN:6mm OUT:4mm
Idle Current(24V)1.7ARated Voltage(Lipo)6S
Internal Resistance45mΩIP/
Peak Current(180s)40AESCALPHA 40A 6S
Max Power (180S)772WPropeller RecommendationMF1806
Test Data Export to Excel
TypePropellerThrottle
(%)
Voltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N·m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)
501-X
KV240(Alpha 60A 12S )
MF150340%47.932.1210238470.179018.8878
(Ambient
Temperature:
25)
45%47.922.7813342890.2111188.38
50%47.903.5817247240.2513567.90
55%47.884.5221651600.3016157.47
60%47.855.6226955910.3519027.08
65%47.826.8732960200.4122026.70
70%47.788.3139764390.4625356.38
75%47.759.9347468600.5228506.01
80%47.7011.7055872710.5932015.73
85%47.6513.6965376760.6535625.46
90%47.6015.9275880720.7239355.19
95%47.5418.3487284560.7943234.96
100%47.4820.8398988200.8646894.74
501-X
KV300(Alpha 40A 6S )
MF200940%23.953.428224050.25102412.5286
(Ambient
Temperature:
25)
45%23.924.5310826670.30126211.64
50%23.895.8814029280.36151910.82
55%23.857.4317731760.42179410.13
60%23.819.2121934210.4920849.50
65%23.7611.2426736600.5623928.96
70%23.7013.5432138940.6327148.45
75%23.6416.0938041190.7130448.01
80%23.5818.8444443380.7833807.61
85%23.5021.8251345470.8637127.24
90%23.4325.0558747510.9440486.90
95%23.3627.9265249131.0043386.65
100%23.3428.4966549441.0143926.60
501-X
KV360(Alpha 40A 6S )
MF180640%23.934.2610231270.23108310.6386
(Ambient
Temperature:
25)
45%23.895.6813634730.2813369.85
50%23.857.2717338050.3416079.26
55%23.819.1321741340.3918938.70
60%23.7611.2826844550.4621968.19
65%23.7013.7132547660.5225157.74
70%23.6316.4338850740.5928417.32
75%23.5619.4745953660.6631816.93
80%23.4822.7853556470.7335366.61
85%23.4026.3061559160.8038836.31
90%23.3030.2570561810.8742696.06
95%23.2432.7376163380.9144725.88
100%23.2333.2277263670.9245145.85
Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.)
Matching Table
Arm SetCompatible
Tube Size
MotorKVDefault ESCDefault
Propeller
Propeller OptionsCustom ESC
501-X25mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2MF1503P15*5, FA15.2*5FLAME 60A 12S
KV300ALPHA 40A 6SMF2009P20*6, FA20.2*6.6ALPHA 60A 12S V1.2,
AIR 40A
KV360MF1806P18*6.1, FA18.2*5.9
505-XMN505-SKV320ALPHA 60A 6SMF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV380MF1806P18*6.1, FA18.2*5.9
601-XMN601-SKV170ALPHA 60A 12S V1.2MF2009P20*6, FA20.2*6.6FLAME 60A 12S
KV320ALPHA 60A 6SP20*6, FA20.2*6.6
605-XMN605-SKV170ALPHA 60A 12S V1.2MF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV320ALPHA 60A 6S
701-XMN701-SKV135ALPHA 80A 12S
Round
MF2614P24*7.2-10mm Hole,
G24*7.8, FA24.2*7.9
/
705-XMN705-SKV125ALPHA 80A 12S
Round
MF2614G26*8.5, FA26.2*8.5/
U8Ⅱ-X
U8 Lite-X
XU8-X
U8Ⅱ
U8 Lite
XU8
KV85ALPHA 60A 12S V1.2MF2815G28*9.2, FA28.2*9.2FLAME 60A 12S
KV100
KV150ALPHA 60A 6S
KV190
6007Ⅱ-X25mm/28mm6007ⅡKV160ALPHA 60A 12S V1.2MF2211FA22.2*7.2,
NS22*6.6, P22*6.6
FLAME 60A 12S
KV320ALPHA 60A 6S
P60-X25mm/30mm
(25mm=30mm+
adapter)
P60KV170FLAME 60A 12SMF2211P22*6.6, G22*7.2/
P80-X30mm/35mm
or 40mm
(Notify us your tube size)
P80KV100/KV120ALPHA 80A 12SMF3016P30*10, G30*10.5FLAME 80A 12S,
FLAME 100A 14S
X-50125mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2P15*5/FLAME 60A 12S
KV300ALPHA 40A 6SP20*6/ALPHA 60A 6S,
AIR 40A
KV360P18*6.1/
X-505MN505-SKV320ALPHA 60A 6SP22*6.6/FLAME 60A 12S
KV380P18*6.1/
X-601MN601-SKV170ALPHA 60A 12S V1.2P20*6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-605MN605-SKV170ALPHA 60A 12S V1.2P22*6.6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-U8Ⅱ
X-U8 Lite
U8Ⅱ
U8 Lite
KV85ALPHA 60A 12S V1.2G28*9.2/FLAME 60A 12S
KV100/
KV150ALPHA 60A 6S/
KV190/
X-70130mm/35mm
(30mm=35mm+
adapter)
MN701-SKV135ALPHA 80A 12S
Round
P24*7.2
-10mmHole
G24*7.8/
X-705MN705-SKV125ALPHA 80A 12S
Round
G26*8.5//
* NOTE : order qty should be an EVEN number.