T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

505-X Combo Pack Type (Integrated Propulsion System)UAV Motor 320/380KV

$195.00

Available points: 195 Points Points reward: 195 Points

• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system
Parameter :
Direction :
  • CW
  • CCW
Parameter :
  • MN505-S KV380+Alpha 60A LV
Quantity :
Best Match

$195.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

505-X.jpg

Specification Export to Excel
Product Model505-XKV320Exposed wire length650mm
Arm size122.6*69*67.9mmBoom weight (incl. wire)398g
Configu ration24N28PShaft DiameterIN:6mm OUT:4mm
Idle Current(24V)2.5ARated Voltage(Lipo)6S
Internal Resistance38mΩIP/
Peak Current(180s)55AESCALPHA 60A 6S
Max Power (180S)1200WPropeller RecommendationMF2211
Product Model505-XKV380Exposed wire length650mm
Arm size122.6*69*67.9mmBoom weight (incl. wire)387g
Configu ration24N28PShaft DiameterIN:6mm OUT:4mm
Idle Current(24V)3.6ARated Voltage(Lipo)6S
Internal Resistance28mΩIP/
Peak Current(180s)50AESCALPHA 60A 6S
Max Power (180S)963WPropeller RecommendationMF1806
Test Data Export to Excel
TypePropellerThrottle
(%)
Voltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N·m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)
505-X
KV320(Alpha 60A 6S)
MF221140%23.837.7118426120.52195310.6288
(Ambient
Temperature:
25)
45%23.7710.2824428840.6423959.80
50%23.7013.3131531470.7628519.04
55%23.6216.7539633990.8833288.41
60%23.5320.6148536411.0138177.87
65%23.4224.9858538731.1443187.38
70%23.3129.6869240921.2748246.97
75%23.1934.8280742961.4053286.60
80%23.0540.2992944911.5358196.26
85%22.9245.99105446721.6562895.97
90%22.7652.25119048491.7767645.69
95%22.6855.70126349351.8370145.55
100%22.6656.45127949521.8470505.51
505-X
KV380(Alpha 60A 6S )
MF180640%23.905.05120.7932350.2511699.6883
(Ambient
Temperature:
25)
45%23.866.58157.1235930.3014439.18
50%23.828.51202.6539520.3717428.60
55%23.7610.70254.1743050.4320698.14
60%23.7013.24313.7946470.5024157.70
65%23.6316.13381.2249860.5827837.30
70%23.5619.39456.6653120.6531626.92
75%23.4723.06541.1656330.7335586.57
80%23.3727.08632.9959440.8239666.27
85%23.2731.48732.3462450.9043765.98
90%23.1536.21838.2865350.9947905.71
95%23.0441.00944.5368021.0751905.49
100%23.0141.88963.9268481.0852605.46
Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.)
Matching Table
Arm SetCompatible
Tube Size
MotorKVDefault ESCDefault
Propeller
Propeller OptionsCustom ESC
501-X25mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2MF1503P15*5, FA15.2*5FLAME 60A 12S
KV300ALPHA 40A 6SMF2009P20*6, FA20.2*6.6ALPHA 60A 12S V1.2,
AIR 40A
KV360MF1806P18*6.1, FA18.2*5.9
505-XMN505-SKV320ALPHA 60A 6SMF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV380MF1806P18*6.1, FA18.2*5.9
601-XMN601-SKV170ALPHA 60A 12S V1.2MF2009P20*6, FA20.2*6.6FLAME 60A 12S
KV320ALPHA 60A 6SP20*6, FA20.2*6.6
605-XMN605-SKV170ALPHA 60A 12S V1.2MF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV320ALPHA 60A 6S
701-XMN701-SKV135ALPHA 80A 12S
Round
MF2614P24*7.2-10mm Hole,
G24*7.8, FA24.2*7.9
/
705-XMN705-SKV125ALPHA 80A 12S
Round
MF2614G26*8.5, FA26.2*8.5/
U8Ⅱ-X
U8 Lite-X
XU8-X
U8Ⅱ
U8 Lite
XU8
KV85ALPHA 60A 12S V1.2MF2815G28*9.2, FA28.2*9.2FLAME 60A 12S
KV100
KV150ALPHA 60A 6S
KV190
6007Ⅱ-X25mm/28mm6007ⅡKV160ALPHA 60A 12S V1.2MF2211FA22.2*7.2,
NS22*6.6, P22*6.6
FLAME 60A 12S
KV320ALPHA 60A 6S
P60-X25mm/30mm
(25mm=30mm+
adapter)
P60KV170FLAME 60A 12SMF2211P22*6.6, G22*7.2/
P80-X30mm/35mm
or 40mm
(Notify us your tube size)
P80KV100/KV120ALPHA 80A 12SMF3016P30*10, G30*10.5FLAME 80A 12S,
FLAME 100A 14S
X-50125mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2P15*5/FLAME 60A 12S
KV300ALPHA 40A 6SP20*6/ALPHA 60A 6S,
AIR 40A
KV360P18*6.1/
X-505MN505-SKV320ALPHA 60A 6SP22*6.6/FLAME 60A 12S
KV380P18*6.1/
X-601MN601-SKV170ALPHA 60A 12S V1.2P20*6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-605MN605-SKV170ALPHA 60A 12S V1.2P22*6.6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-U8Ⅱ
X-U8 Lite
U8Ⅱ
U8 Lite
KV85ALPHA 60A 12S V1.2G28*9.2/FLAME 60A 12S
KV100/
KV150ALPHA 60A 6S/
KV190/
X-70130mm/35mm
(30mm=35mm+
adapter)
MN701-SKV135ALPHA 80A 12S
Round
P24*7.2
-10mmHole
G24*7.8/
X-705MN705-SKV125ALPHA 80A 12S
Round
G26*8.5//
* NOTE : order qty should be an EVEN number.