T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

6007Ⅱ-X Combo Pack Type 6S/12S (Integrated Propulsion System)UAV Motor

219.00

Available points: 10000 Points Points reward: 219 Points
?
Revolutionize your propulsion system with the 6007Ⅱ-X. This integrated powerhouse ensures optimal efficiency and reliability. Upgrade to the future of drone propulsion – choose 6007-X for unparalleled performance.
Direction :
  • CW
  • CCW
Parameter :
  • MN6007II KV320+Alpha60A LV
  • MN6007II KV160+Alpha60A HV
Quantity :
Best Match

219.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

6007-X.jpg

Specification Export to Excel
Product Model6007Ⅱ-X KV160Exposed wire length630mm
Arm size122.5*69*53.5mmBoom weight (incl. wire)335g
Configu ration12N22PShaft DiameterIN:6mm
Idle Current(24V)0.6ARated Voltage(Lipo)6-12S
Internal Resistance227mΩIP/
Peak Current(180s)18AESCALPHA 60A 12S V1.2
Max Power (180S)1000WPropeller RecommendationMF2211
Product Model6007Ⅱ-X KV320Exposed wire length640mm
Arm size122.5*69*53.5mmBoom weight (incl. wire)330g
Configu ration12N22PShaft DiameterIN:6mm
Idle Current(24V)1.5ARated Voltage(Lipo)6S
Internal Resistance50mΩIP/
Peak Current(180s)39AESCALPHA60A 6S
Max Power (180S)1200WPropeller RecommendationMF2211
Test Data Export to Excel
TypePropellerThrottle
(%)
Voltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N·m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)
6007Ⅱ-X
KV160(Alpha 60A 12S )
MF221140%47.923.6517526420.52192611.0264
(Ambient
Temperature:
25)
45%47.894.8923429260.63236210.09
50%47.856.4030632010.7528319.25
55%47.818.1338934670.8833228.55
60%47.7510.1748537301.0138467.92
65%47.7012.3959139751.1543697.39
70%47.6414.8470742061.2948956.92
75%47.5717.5183344211.4254196.50
80%47.5020.3496646241.5559266.13
85%47.4522.69107647711.6562915.84
90%47.4422.79108147681.6562995.83
95%47.4422.85108447601.6562975.81
100%47.4422.91108747541.6562915.79
6007Ⅱ-X
KV320(Alpha 60A 6S )
MF221140%23.905.1412323240.40148612.0862
(Ambient
Temperature:
25)
45%23.857.2617326160.50189010.92
50%23.799.7323128920.61232010.02
55%23.7212.7130131580.7227399.09
60%23.6416.0437934140.8431948.42
65%23.5420.0747236640.9736987.83
70%23.4324.4157238931.1041877.32
75%23.3129.2068141061.2246756.87
80%23.1934.3079543081.3451356.46
85%23.0539.8191844991.4555786.08
90%22.9145.53104346661.5660055.76
95%22.7850.81115848021.6663745.51
100%22.7352.86120148461.6964955.41
Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.)
Matching Table


Arm SetCompatible
Tube Size
MotorKVDefault ESCDefault
Propeller
Propeller OptionsCustom ESC
501-X25mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2MF1503P15*5, FA15.2*5FLAME 60A 12S
KV300ALPHA 40A 6SMF2009P20*6, FA20.2*6.6ALPHA 60A 12S V1.2,
AIR 40A
KV360MF1806P18*6.1, FA18.2*5.9
505-XMN505-SKV320ALPHA 60A 6SMF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV380MF1806P18*6.1, FA18.2*5.9
601-XMN601-SKV170ALPHA 60A 12S V1.2MF2009P20*6, FA20.2*6.6FLAME 60A 12S
KV320ALPHA 60A 6SP20*6, FA20.2*6.6
605-XMN605-SKV170ALPHA 60A 12S V1.2MF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV320ALPHA 60A 6S
701-XMN701-SKV135ALPHA 80A 12S
Round
MF2614P24*7.2-10mm Hole,
G24*7.8, FA24.2*7.9
/
705-XMN705-SKV125ALPHA 80A 12S
Round
MF2614G26*8.5, FA26.2*8.5/
U8Ⅱ-X
U8 Lite-X
XU8-X
U8Ⅱ
U8 Lite
XU8
KV85ALPHA 60A 12S V1.2MF2815G28*9.2, FA28.2*9.2FLAME 60A 12S
KV100
KV150ALPHA 60A 6S
KV190
6007Ⅱ-X25mm/28mm6007ⅡKV160ALPHA 60A 12S V1.2MF2211FA22.2*7.2,
NS22*6.6, P22*6.6
FLAME 60A 12S
KV320ALPHA 60A 6S
P60-X25mm/30mm
(25mm=30mm+
adapter)
P60KV170FLAME 60A 12SMF2211P22*6.6, G22*7.2/
P80-X30mm/35mm
or 40mm
(Notify us your tube size)
P80KV100/KV120ALPHA 80A 12SMF3016P30*10, G30*10.5FLAME 80A 12S,
FLAME 100A 14S
X-50125mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2P15*5/FLAME 60A 12S
KV300ALPHA 40A 6SP20*6/ALPHA 60A 6S,
AIR 40A
KV360P18*6.1/
X-505MN505-SKV320ALPHA 60A 6SP22*6.6/FLAME 60A 12S
KV380P18*6.1/
X-601MN601-SKV170ALPHA 60A 12S V1.2P20*6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-605MN605-SKV170ALPHA 60A 12S V1.2P22*6.6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-U8Ⅱ
X-U8 Lite
U8Ⅱ
U8 Lite
KV85ALPHA 60A 12S V1.2G28*9.2/FLAME 60A 12S
KV100/
KV150ALPHA 60A 6S/
KV190/
X-70130mm/35mm
(30mm=35mm+
adapter)
MN701-SKV135ALPHA 80A 12S
Round
P24*7.2
-10mmHole
G24*7.8/
X-705MN705-SKV125ALPHA 80A 12S
Round
G26*8.5//
* NOTE : order qty should be an EVEN number.