T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

601-X Combo Pack Type (Integrated Propulsion System)UAV Motor 170/320KV

220.00

Available points: 11000 Points Points reward: 220 Points
?
• Fast and convenient
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Modularized propulsion system
Direction :
  • CW
  • CCW
Parameter :
  • MN601-S KV320+Alpha 60A LV
  • MN601-S KV170+Alpha 60A HV
Quantity :
Best Match

220.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

601-X.jpg

Specification Export to Excel
Product Model601-XKV170Exposed wire length630mm
Arm size122.6*69*63.5mmBoom weight (incl. wire)440g
Configu ration24N28PShaft DiameterIN:6mm OUT:6mm
Idle Current(24V)0.8ARated Voltage(Lipo)6-12S
Internal Resistance115mΩIP/
Peak Current(180s)30AESCALPHA 60A 12S
Max Power (180S)1200WPropeller RecommendationMF2009
Product Model601-XKV320Exposed wire length630mm
Arm size122.6*69*63.5mmBoom weight (incl. wire)430g
Configu ration24N28PShaft DiameterIN:6mm OUT:6mm
Idle Current(24V)2.1ARated Voltage(Lipo)6S
Internal Resistance39mΩIP/
Peak Current(180s)50AESCALPHA 60A 6S
Max Power (180S)873WPropeller RecommendationMF2009
Test Data Export to Excel
TypePropellerThrottle
(%)
Voltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N·m)
Thrust
(g)
Efficiency
(g/W)
Operating
Temperature
(℃)
601-X
KV170(Alpha 60A 12S )
MF200940%48.042.6012527820.33138211.0767
(Ambient
Temperature:
25)
45%48.023.4416530920.40171110.36
50%48.004.4721534030.4820759.67
55%47.975.6927337080.5724659.03
60%47.937.1034040100.6728838.47
65%47.898.7441943060.7733357.96
70%47.8510.6050746000.8838087.51
75%47.7912.6960748880.9942987.09
80%47.7415.0271751691.1148096.71
85%47.6817.5983954461.2353266.35
90%47.6120.4497357141.3558586.02
95%47.5323.47111659771.4764155.75
100%47.4925.46120961371.5567475.58
601-X
KV320(Alpha 60A 6S )
MF200940%23.944.6611126550.30126111.3154
(Ambient
Temperature:
25)
45%23.906.1614729470.37156010.59
50%23.858.0019132340.4518789.84
55%23.8010.0824035190.5322279.28
60%23.7512.5329837950.6125938.71
65%23.6815.3236340650.7029748.20
70%23.6018.4443543260.7933717.75
75%23.5221.8951545810.8837817.34
80%23.4325.7960448300.9842176.98
85%23.3329.8969750661.0846426.66
90%23.2234.4880153011.1850816.35
95%23.1537.2386254281.2453306.18
100%23.1437.7487354561.2553746.15
Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.)
Matching Table
Arm SetCompatible
Tube Size
MotorKVDefault ESCDefault
Propeller
Propeller OptionsCustom ESC
501-X25mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2MF1503P15*5, FA15.2*5FLAME 60A 12S
KV300ALPHA 40A 6SMF2009P20*6, FA20.2*6.6ALPHA 60A 12S V1.2,
AIR 40A
KV360MF1806P18*6.1, FA18.2*5.9
505-XMN505-SKV320ALPHA 60A 6SMF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV380MF1806P18*6.1, FA18.2*5.9
601-XMN601-SKV170ALPHA 60A 12S V1.2MF2009P20*6, FA20.2*6.6FLAME 60A 12S
KV320ALPHA 60A 6SP20*6, FA20.2*6.6
605-XMN605-SKV170ALPHA 60A 12S V1.2MF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV320ALPHA 60A 6S
701-XMN701-SKV135ALPHA 80A 12S
Round
MF2614P24*7.2-10mm Hole,
G24*7.8, FA24.2*7.9
/
705-XMN705-SKV125ALPHA 80A 12S
Round
MF2614G26*8.5, FA26.2*8.5/
U8Ⅱ-X
U8 Lite-X
XU8-X
U8Ⅱ
U8 Lite
XU8
KV85ALPHA 60A 12S V1.2MF2815G28*9.2, FA28.2*9.2FLAME 60A 12S
KV100
KV150ALPHA 60A 6S
KV190
6007Ⅱ-X25mm/28mm6007ⅡKV160ALPHA 60A 12S V1.2MF2211FA22.2*7.2,
NS22*6.6, P22*6.6
FLAME 60A 12S
KV320ALPHA 60A 6S
P60-X25mm/30mm
(25mm=30mm+
adapter)
P60KV170FLAME 60A 12SMF2211P22*6.6, G22*7.2/
P80-X30mm/35mm
or 40mm
(Notify us your tube size)
P80KV100/KV120ALPHA 80A 12SMF3016P30*10, G30*10.5FLAME 80A 12S,
FLAME 100A 14S
X-50125mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2P15*5/FLAME 60A 12S
KV300ALPHA 40A 6SP20*6/ALPHA 60A 6S,
AIR 40A
KV360P18*6.1/
X-505MN505-SKV320ALPHA 60A 6SP22*6.6/FLAME 60A 12S
KV380P18*6.1/
X-601MN601-SKV170ALPHA 60A 12S V1.2P20*6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-605MN605-SKV170ALPHA 60A 12S V1.2P22*6.6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-U8Ⅱ
X-U8 Lite
U8Ⅱ
U8 Lite
KV85ALPHA 60A 12S V1.2G28*9.2/FLAME 60A 12S
KV100/
KV150ALPHA 60A 6S/
KV190/
X-70130mm/35mm
(30mm=35mm+
adapter)
MN701-SKV135ALPHA 80A 12S
Round
P24*7.2
-10mmHole
G24*7.8/
X-705MN705-SKV125ALPHA 80A 12S
Round
G26*8.5//
* NOTE : order qty should be an EVEN number.