Technical Drawing

P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart







| Product Model | 705-XKV125 | Exposed wire length | 600mm |
| Arm size | 143*90.6*75.2mm | Boom weight (incl. wire) | 730g |
| Configu ration | 24N28P | Shaft Diameter | IN:8mm OUT:8mm |
| Idle Current(24V) | 1.5A | Rated Voltage(Lipo) | 12S |
| Internal Resistance | 63mΩ | IP | / |
| Peak Current(180s) | 45A | ESC | ALPHA 80A 12S |
| Max Power (180S) | 1900W | Propeller Recommendation | MF2614 |
| Type | Propeller | Throttle (%) | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N·m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| 705-X KV125(Alpha 80A 12S ) | MF2614 | 40% | 47.97 | 4.67 | 224 | 2155 | 0.81 | 2480 | 11.07 | 74 (Ambient Temperature: 25) |
| 45% | 47.92 | 6.26 | 300 | 2392 | 1.00 | 3081 | 10.27 | |||
| 50% | 47.88 | 8.16 | 391 | 2627 | 1.19 | 3717 | 9.52 | |||
| 55% | 47.82 | 10.42 | 498 | 2863 | 1.41 | 4393 | 8.82 | |||
| 60% | 47.74 | 13.07 | 624 | 3091 | 1.64 | 5142 | 8.24 | |||
| 65% | 47.63 | 16.11 | 767 | 3314 | 1.89 | 5952 | 7.76 | |||
| 70% | 47.55 | 19.54 | 929 | 3536 | 2.15 | 6757 | 7.27 | |||
| 75% | 47.45 | 23.45 | 1113 | 3752 | 2.43 | 7701 | 6.92 | |||
| 80% | 47.33 | 27.79 | 1315 | 3967 | 2.71 | 8582 | 6.52 | |||
| 85% | 47.19 | 32.68 | 1542 | 4177 | 2.99 | 9506 | 6.17 | |||
| 90% | 47.05 | 38.06 | 1791 | 4381 | 3.28 | 10521 | 5.88 | |||
| 95% | 46.96 | 40.88 | 1920 | 4481 | 3.44 | 11037 | 5.75 | |||
| 100% | 46.95 | 41.24 | 1936 | 4492 | 3.44 | 11081 | 5.72 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.) | ||||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||