
P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR P60 Without kv170 Pin Agricultural UAV Motor, offering a maximum thrust of 8.4kg and over 1800W of power. With a lightweight design and optimized stator structure, it delivers high thrust while reducing weight. Its 24N28P configuration minimizes vibration, extending motor life and reducing noise. Built to withstand impacts, it’s impact-resistant and features a dustproof, waterproof exterior for reliable operation in various environments Ideal for agricultural UAVs, the P60 ensures smooth, reliable performance.
2.8KG+ Thrust
Weight decrease is achieved by optimizing stator structure while maintaining itsmechanical strength, Manual winding helps increase slot fullness for thrustabove 8kg with power of more than 1800W.
Low Noise, Stable & Reliable
24N28P configuration reduces motor vibration in operation for motor wearingdiminution, service life extension and noise debasement. Motors run moresmoothly than motors with general configuration at max. throttle.
Impact Resistant
Optimized machining precision and motor structure with motor core part protectioneffectively avoids cases as to the failure in motor utilization after crash and impact
Dustproof ,Waterproof & CoolingClosed exterior and lattice structure take account of both dustproof, waterproofand cooling effects which handles usage in various environment.
Agricultural application
1x T-MOTOR P60 without Pin Motor KV170
1x Hardware pack
T-MOTOR CF22*6.6 Prop / FLAME 60A 12S ESC 12S
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
"P Type" are a series of motors we designed for agriculture and plant protection. P60 (max. thrust 8.4kg) and P80 (max. thrust 18kg ) from P Type are with enclosed appearance to protect the motor from foreign matters and pesticides.
With standardization of UAV industry segment, the requirements of users aregrowing rapidly. T-MOTOR, having always been keen in providing“the Safest Propulsion System”, is now releasing P-SERElS motors for agricultural application with powerful thrust and high performance after tremendous tests. P-SERIES motors are capable of working in demanding environment with reliability and long service life.







| Test Item | P60 KV170 | Report NO. | P.00002 |
| Internal Resistance | 80mΩ | Configuration | 24N28P |
| Shaft Diameter | 6mm | Motor Dimensions | Φ69×37mm |
| Stator Diameter | 62mm | Stator Height | 15mm |
| AWG | 16# | Cable Length | 600mm |
| Weight Including Cables | 375g | Weight Excluding Cables | 345g |
| No.of Cells(Lipo) | 6-14S | Idle Current@10v | 1A |
| Max Power (180S) | 1800W | Max Continuous current 180S | 38A |
| Test Item | P60 KV340 | Report NO. | P.00001 |
| Internal Resistance | 35mΩ | Configuration | 24N28P |
| Shaft Diameter | 6mm | Motor Dimensions | Φ69×37mm |
| Stator Diameter | 62mm | Stator Height | 15mm |
| AWG | 16# | Cable Length | 600mm |
| Weight Including Cables | 375g | Weight Excluding Cables | 345g |
| No.of Cells(Lipo) | 6-8S | Idle Current@10v | 2A |
| Max Power (180S) | 1550W | Max Continuous current 180S | 65A |
| Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating (℃) |
| P60 KV170 | 48 | T-motor | 50% | 5.4 | 259.20 | 2116 | 4152 | 8.16 | 55 |
| 55% | 6.4 | 307.20 | 2371 | 4425 | 7.72 | ||||
| 60% | 7.7 | 369.60 | 2762 | 4709 | 7.47 | ||||
| 65% | 9.3 | 446.40 | 3125 | 5014 | 7.00 | ||||
| 75% | 13.2 | 633.60 | 4002 | 5626 | 6.32 | ||||
| 85% | 17.3 | 830.40 | 4821 | 6177 | 5.81 | ||||
| 100% | 25.4 | 1219.20 | 6246 | 6992 | 5.12 | ||||
T-motor | 50% | 6.6 | 316.8 | 2801 | 3703 | 8.84 | 85 | ||
| 55% | 8.6 | 412.8 | 3312 | 4005 | 8.02 | ||||
| 60% | 9.9 | 475.2 | 3763 | 4289 | 7.92 | ||||
| 65% | 12.4 | 595.2 | 4356 | 4575 | 7.32 | ||||
| 75% | 17.1 | 820.8 | 5372 | 5091 | 6.54 | ||||
| 85% | 23.2 | 1113.6 | 6582 | 5635 | 5.91 | ||||
| 100% | 34 | 1632 | 8414 | 6374 | 5.16 | ||||
P60 | 24 | T-motor | 50% | 10.4 | 249.60 | 1912 | 3960 | 7.66 | 50 |
| 55% | 12.6 | 302.40 | 2207 | 4247 | 7.30 | ||||
| 60% | 14.5 | 348.00 | 2472 | 4491 | 7.10 | ||||
| 65% | 17 | 408.00 | 2805 | 4760 | 6.88 | ||||
| 75% | 23.9 | 573.60 | 3493 | 5292 | 6.09 | ||||
| 85% | 31.5 | 756.00 | 4191 | 5781 | 5.54 | ||||
| 100% | 44.9 | 1077.60 | 5302 | 6470 | 4.92 | ||||
T-motor | 50% | 14 | 336 | 2683 | 3732 | 7.99 | 78 | ||
| 55% | 17.3 | 415.2 | 3075 | 3977 | 7.41 | ||||
| 60% | 20.2 | 484.8 | 3444 | 4192 | 7.10 | ||||
| 65% | 23 | 552 | 3802 | 4418 | 6.89 | ||||
| 75% | 31.1 | 746.4 | 4609 | 4869 | 6.17 | ||||
| 85% | 40.5 | 972 | 5459 | 5257 | 5.62 | ||||
| 100% | 57.8 | 1387.2 | 6762 | 5827 | 4.87 | ||||
| Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
