P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
$324.9 Buy Now
$335.9 Buy Now
$89.9 Buy Now
"P Type" are a series of motors we designed for agriculture and plant protection. P60 (max. thrust 8.4kg) and P80 (max. thrust 18kg ) from P Type are with enclosed appearance to protect the motor from foreign matters and pesticides.
With standardization of UAV industry segment, the requirements of users aregrowing rapidly. T-MOTOR, having always been keen in providing“the Safest Propulsion System”, is now releasing P-SERElS motors for agricultural application with powerful thrust and high performance after tremendous tests. P-SERIES motors are capable of working in demanding environment with reliability and long service life.
1. Max. thrust :18.2kg
2. Recommendation:T-MOTOR CF30*10.5"prop
3. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
4. Features:Industrial Grade, Waterproof, dustproof, low noise, Impact Resistant
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | KV100 | Weight (Incl. Cable) | 649g |
Motor Dimensions | Φ91.6*43mm | Internal Resistance | 45-51mΩ |
Lead | 14AWG Silicone wire | Configuration | 36N42P |
Shaft Diameter | 15mm | Rated Voltage(Lipo) | 6-12S |
Idle Current(10V) | 1.6A | Peak Current(180s) | 60A |
Max. Power(180s) | 2700W |
Test Item | KV120 | Weight (Incl. Cable) | 649g |
Motor Dimensions | Φ91.6*43mm | Internal Resistance | 36-41mΩ |
Lead | 14AWG Silicone wire | Configuration | 36N42P |
Shaft Diameter | 15mm | Rated Voltage(Lipo) | 6-12S |
Idle Current(10V) | ≤2.0A | Peak Current(180s) | 70A |
Max. Power(180s) | 3600W |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating (℃) |
P80 ΙΙΙ KV100 | T-MOTOR G30*10.5“ CF | 40% | 47.91 | 2850 | 0.97 | 4.97 | 1719 | 238 | 11.96 | / |
42% | 47.90 | 3108 | 1.06 | 5.54 | 1783 | 265 | 11.72 | |||
44% | 47.88 | 3331 | 1.13 | 6.07 | 1849 | 291 | 11.46 | |||
46% | 47.87 | 3571 | 1.22 | 6.65 | 1913 | 318 | 11.23 | |||
48% | 47.87 | 3859 | 1.30 | 7.29 | 1981 | 349 | 11.06 | |||
50% | 47.85 | 4114 | 1.39 | 7.99 | 2040 | 382 | 10.77 | |||
52% | 47.84 | 4439 | 1.50 | 8.80 | 2125 | 421 | 10.54 | |||
54% | 47.81 | 4748 | 1.61 | 9.80 | 2204 | 468 | 10.14 | |||
56% | 47.79 | 5143 | 1.75 | 10.89 | 2292 | 520 | 9.88 | |||
58% | 47.76 | 5515 | 1.88 | 12.20 | 2386 | 582 | 9.47 | |||
60% | 47.75 | 5886 | 1.99 | 13.11 | 2459 | 626 | 9.41 | |||
62% | 47.72 | 6306 | 2.14 | 14.39 | 2531 | 687 | 9.18 | |||
64% | 47.71 | 6649 | 2.25 | 15.56 | 2610 | 742 | 8.96 | |||
66% | 47.67 | 7061 | 2.39 | 17.00 | 2683 | 810 | 8.72 | |||
68% | 47.66 | 7434 | 2.51 | 18.22 | 2755 | 868 | 8.56 | |||
70% | 47.62 | 7886 | 2.67 | 20.15 | 2836 | 960 | 8.22 | |||
76% | 47.54 | 9074 | 3.07 | 24.34 | 3030 | 1157 | 7.84 | |||
82% | 47.45 | 10215 | 3.45 | 29.34 | 3223 | 1392 | 7.34 | |||
88% | 47.36 | 11500 | 3.88 | 34.75 | 3397 | 1646 | 6.99 | |||
94% | 47.26 | 12603 | 4.28 | 40.33 | 3569 | 1906 | 6.61 | |||
100% | 47.15 | 14011 | 4.78 | 46.99 | 3747 | 2215 | 6.33 | |||
T-MOTOR MF3016 | 40% | 47.89 | 3050 | 1.09 | 5.32 | 1712 | 255 | 11.97 | / | |
42% | 47.88 | 3296 | 1.18 | 5.90 | 1769 | 282 | 11.67 | |||
44% | 47.87 | 3508 | 1.25 | 6.52 | 1830 | 312 | 11.24 | |||
46% | 47.86 | 3729 | 1.33 | 7.10 | 1893 | 340 | 10.97 | |||
48% | 47.85 | 4020 | 1.42 | 7.72 | 1961 | 369 | 10.88 | |||
50% | 47.84 | 4278 | 1.52 | 8.46 | 2024 | 405 | 10.57 | |||
52% | 47.82 | 4616 | 1.65 | 9.41 | 2104 | 450 | 10.26 | |||
54% | 47.80 | 4902 | 1.75 | 10.33 | 2176 | 494 | 9.93 | |||
56% | 47.78 | 5361 | 1.91 | 11.58 | 2271 | 553 | 9.69 | |||
58% | 47.76 | 5729 | 2.04 | 12.68 | 2345 | 606 | 9.46 | |||
60% | 47.73 | 6189 | 2.19 | 14.14 | 2434 | 675 | 9.17 | |||
62% | 47.71 | 6526 | 2.31 | 15.38 | 2506 | 734 | 8.90 | |||
64% | 47.68 | 6969 | 2.47 | 16.86 | 2580 | 804 | 8.67 | |||
66% | 47.65 | 7363 | 2.61 | 18.14 | 2650 | 864 | 8.52 | |||
68% | 47.63 | 7719 | 2.73 | 19.50 | 2719 | 929 | 8.31 | |||
70% | 47.60 | 8132 | 2.88 | 21.10 | 2782 | 1004 | 8.10 | |||
76% | 47.51 | 9395 | 3.34 | 26.16 | 2987 | 1243 | 7.56 | |||
82% | 47.41 | 10618 | 3.78 | 31.59 | 3174 | 1498 | 7.09 | |||
88% | 47.32 | 11833 | 4.22 | 37.16 | 3350 | 1758 | 6.73 | |||
94% | 47.21 | 13009 | 4.64 | 43.34 | 3515 | 2046 | 6.36 | |||
100% | 47.09 | 14371 | 5.13 | 50.42 | 3686 | 2374 | 6.05 | |||
T-MOTOR G32*11“ CF | 40% | 47.89 | 3569 | 1.30 | 6.23 | 1682 | 298 | 11.97 | / | |
42% | 47.88 | 3833 | 1.40 | 6.84 | 1744 | 327 | 11.72 | |||
44% | 47.86 | 4074 | 1.48 | 7.57 | 1804 | 362 | 11.25 | |||
46% | 47.86 | 4329 | 1.57 | 8.08 | 1848 | 387 | 11.19 | |||
48% | 47.83 | 4655 | 1.69 | 9.00 | 1915 | 431 | 10.81 | |||
50% | 47.82 | 4992 | 1.80 | 9.89 | 1982 | 473 | 10.56 | |||
52% | 47.81 | 5325 | 1.92 | 10.76 | 2054 | 514 | 10.36 | |||
54% | 47.77 | 5655 | 2.05 | 11.96 | 2121 | 571 | 9.90 | |||
56% | 47.76 | 6143 | 2.22 | 13.22 | 2206 | 631 | 9.73 | |||
58% | 47.73 | 6604 | 2.39 | 14.61 | 2289 | 697 | 9.47 | |||
60% | 47.69 | 7188 | 2.59 | 16.52 | 2374 | 788 | 9.13 | |||
62% | 47.67 | 7609 | 2.75 | 17.83 | 2438 | 850 | 8.95 | |||
64% | 47.64 | 7997 | 2.90 | 19.37 | 2506 | 923 | 8.67 | |||
66% | 47.62 | 8413 | 3.04 | 20.83 | 2577 | 992 | 8.48 | |||
68% | 47.59 | 8783 | 3.18 | 22.42 | 2646 | 1067 | 8.23 | |||
70% | 47.55 | 9372 | 3.38 | 24.31 | 2707 | 1156 | 8.11 | |||
76% | 47.45 | 10840 | 3.92 | 30.37 | 2905 | 1441 | 7.52 | |||
82% | 47.34 | 12181 | 4.43 | 36.47 | 3078 | 1726 | 7.06 | |||
88% | 47.23 | 13512 | 4.94 | 43.11 | 3237 | 2036 | 6.64 | |||
94% | 47.10 | 14961 | 5.48 | 50.65 | 3393 | 2385 | 6.27 | |||
100% | 46.96 | 16344 | 5.98 | 58.51 | 3545 | 2748 | 5.95 | |||
T-MOTOR MF3218 | 40% | 47.87 | 3505 | 1.30 | 6.23 | 1684 | 298 | 11.75 | / | |
42% | 47.87 | 3744 | 1.39 | 6.71 | 1739 | 321 | 11.66 | |||
44% | 47.85 | 3992 | 1.47 | 7.43 | 1798 | 356 | 11.23 | |||
46% | 47.83 | 4267 | 1.58 | 8.20 | 1856 | 392 | 10.88 | |||
48% | 47.82 | 4565 | 1.68 | 8.98 | 1920 | 429 | 10.63 | |||
50% | 47.80 | 4885 | 1.79 | 9.75 | 1981 | 466 | 10.48 | |||
52% | 47.77 | 5248 | 1.93 | 11.00 | 2056 | 525 | 9.99 | |||
54% | 47.76 | 5592 | 2.06 | 11.93 | 2125 | 570 | 9.82 | |||
56% | 47.74 | 6039 | 2.23 | 13.24 | 2214 | 632 | 9.56 | |||
58% | 47.72 | 6510 | 2.39 | 14.65 | 2295 | 699 | 9.31 | |||
60% | 47.68 | 7018 | 2.57 | 16.30 | 2376 | 777 | 9.03 | |||
62% | 47.65 | 7408 | 2.71 | 17.70 | 2446 | 843 | 8.78 | |||
64% | 47.63 | 7803 | 2.87 | 19.12 | 2512 | 911 | 8.57 | |||
66% | 47.61 | 8227 | 3.02 | 20.56 | 2583 | 979 | 8.41 | |||
68% | 47.57 | 8732 | 3.20 | 22.39 | 2646 | 1065 | 8.20 | |||
70% | 47.54 | 9167 | 3.36 | 24.10 | 2713 | 1146 | 8.00 | |||
76% | 47.44 | 10531 | 3.87 | 29.81 | 2913 | 1414 | 7.45 | |||
82% | 47.33 | 11825 | 4.37 | 35.92 | 3087 | 1700 | 6.95 | |||
88% | 47.23 | 13079 | 4.83 | 42.10 | 3256 | 1988 | 6.58 | |||
94% | 47.10 | 14412 | 5.30 | 49.09 | 3418 | 2312 | 6.23 | |||
100% | 46.97 | 15849 | 5.83 | 56.87 | 3567 | 2671 | 5.93 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
P80 ΙΙΙ KV120 | T-MOTOR G30*10.5“ CF | 40% | 47.86 | 3819 | 1.29 | 7.55 | 1984 | 361 | 10.57 | / |
42% | 47.84 | 4145 | 1.40 | 8.39 | 2055 | 401 | 10.33 | |||
44% | 47.83 | 4433 | 1.49 | 9.14 | 2141 | 437 | 10.15 | |||
46% | 47.79 | 5135 | 1.73 | 11.09 | 2289 | 530 | 9.68 | |||
48% | 47.76 | 5719 | 1.94 | 12.95 | 2416 | 618 | 9.25 | |||
50% | 47.73 | 6157 | 2.08 | 14.35 | 2503 | 685 | 8.99 | |||
52% | 47.71 | 6592 | 2.22 | 15.63 | 2589 | 746 | 8.84 | |||
54% | 47.68 | 7019 | 2.38 | 17.19 | 2673 | 820 | 8.56 | |||
56% | 47.65 | 7493 | 2.53 | 18.84 | 2755 | 898 | 8.34 | |||
58% | 47.61 | 8114 | 2.74 | 21.11 | 2860 | 1005 | 8.08 | |||
60% | 47.58 | 8578 | 2.90 | 22.89 | 2933 | 1089 | 7.88 | |||
62% | 47.55 | 8983 | 3.04 | 24.52 | 3003 | 1166 | 7.71 | |||
64% | 47.52 | 9388 | 3.17 | 26.22 | 3070 | 1246 | 7.53 | |||
66% | 47.48 | 9842 | 3.35 | 28.33 | 3145 | 1345 | 7.32 | |||
68% | 47.45 | 10262 | 3.47 | 30.19 | 3222 | 1432 | 7.16 | |||
70% | 47.41 | 10784 | 3.66 | 32.47 | 3289 | 1540 | 7.00 | |||
76% | 47.28 | 12346 | 4.19 | 39.73 | 3488 | 1878 | 6.57 | |||
82% | 47.16 | 13689 | 4.68 | 47.11 | 3679 | 2222 | 6.16 | |||
88% | 47.02 | 15158 | 5.17 | 54.95 | 3855 | 2583 | 5.87 | |||
94% | 46.84 | 16739 | 5.73 | 64.69 | 4037 | 3030 | 5.52 | |||
100% | 46.66 | 18256 | 6.28 | 74.97 | 4209 | 3498 | 5.22 | |||
T-MOTOR MF3016 | 40% | 47.85 | 4027 | 1.44 | 8.14 | 1964 | 390 | 10.33 | / | |
42% | 47.84 | 4322 | 1.54 | 8.91 | 2034 | 426 | 10.14 | |||
44% | 47.82 | 4608 | 1.64 | 9.81 | 2103 | 469 | 9.82 | |||
46% | 47.80 | 5009 | 1.79 | 11.07 | 2197 | 529 | 9.47 | |||
48% | 47.76 | 5603 | 1.99 | 12.85 | 2318 | 614 | 9.13 | |||
50% | 47.72 | 6395 | 2.28 | 15.37 | 2473 | 733 | 8.72 | |||
52% | 47.69 | 6805 | 2.42 | 16.80 | 2553 | 801 | 8.50 | |||
54% | 47.66 | 7239 | 2.57 | 18.34 | 2637 | 874 | 8.28 | |||
56% | 47.63 | 7702 | 2.73 | 20.06 | 2715 | 955 | 8.06 | |||
58% | 47.60 | 8219 | 2.92 | 21.98 | 2796 | 1046 | 7.86 | |||
60% | 47.56 | 8708 | 3.10 | 24.13 | 2886 | 1148 | 7.59 | |||
62% | 47.53 | 9147 | 3.25 | 25.84 | 2951 | 1228 | 7.45 | |||
64% | 47.49 | 9526 | 3.39 | 27.85 | 3029 | 1323 | 7.20 | |||
66% | 47.45 | 10077 | 3.59 | 30.04 | 3102 | 1425 | 7.07 | |||
68% | 47.41 | 10495 | 3.74 | 32.12 | 3174 | 1523 | 6.89 | |||
70% | 47.37 | 11049 | 3.93 | 34.54 | 3239 | 1636 | 6.75 | |||
76% | 47.25 | 12441 | 4.44 | 41.62 | 3442 | 1966 | 6.33 | |||
82% | 47.11 | 13813 | 4.96 | 49.58 | 3623 | 2335 | 5.91 | |||
88% | 46.97 | 15149 | 5.43 | 57.50 | 3798 | 2701 | 5.61 | |||
94% | 46.80 | 16817 | 5.98 | 67.17 | 3979 | 3143 | 5.35 | |||
100% | 46.61 | 18291 | 6.54 | 77.84 | 4142 | 3628 | 5.04 | |||
T-MOTOR G29*9.5“ CF | 40% | 47.88 | 3371 | 1.10 | 6.60 | 2020 | 316 | 10.67 | / | |
42% | 47.86 | 3643 | 1.19 | 7.32 | 2097 | 351 | 10.39 | |||
44% | 47.84 | 3974 | 1.30 | 8.30 | 2199 | 397 | 10.01 | |||
46% | 47.81 | 4498 | 1.47 | 9.72 | 2332 | 465 | 9.68 | |||
48% | 47.79 | 4931 | 1.61 | 10.90 | 2442 | 521 | 9.47 | |||
50% | 47.78 | 5338 | 1.74 | 12.00 | 2529 | 573 | 9.31 | |||
52% | 47.74 | 5850 | 1.91 | 13.90 | 2657 | 664 | 8.82 | |||
54% | 47.72 | 6290 | 2.05 | 15.25 | 2755 | 728 | 8.64 | |||
56% | 47.68 | 6778 | 2.21 | 17.07 | 2854 | 814 | 8.33 | |||
58% | 47.66 | 7230 | 2.35 | 18.52 | 2936 | 883 | 8.19 | |||
60% | 47.63 | 7608 | 2.47 | 19.97 | 3012 | 951 | 8.00 | |||
62% | 47.60 | 7960 | 2.59 | 21.38 | 3079 | 1018 | 7.82 | |||
64% | 47.58 | 8330 | 2.72 | 22.86 | 3149 | 1088 | 7.66 | |||
66% | 47.55 | 8737 | 2.84 | 24.55 | 3228 | 1167 | 7.49 | |||
68% | 47.52 | 9214 | 2.99 | 26.37 | 3306 | 1253 | 7.35 | |||
70% | 47.48 | 9632 | 3.14 | 28.43 | 3381 | 1350 | 7.14 | |||
76% | 47.38 | 10865 | 3.53 | 33.93 | 3594 | 1608 | 6.76 | |||
82% | 47.26 | 12235 | 3.99 | 40.64 | 3792 | 1921 | 6.37 | |||
88% | 47.13 | 13656 | 4.47 | 48.19 | 3995 | 2272 | 6.01 | |||
94% | 46.99 | 15086 | 4.93 | 56.17 | 4185 | 2640 | 5.72 | |||
100% | 46.82 | 16504 | 5.42 | 65.18 | 4371 | 3052 | 5.41 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now