The Velox V3115 motor provide powerful propulsion for 3-12S, 8-11 inch X4 X8 cinematic drones, ensuring easy control for cinematic-level shooting and a safe flight.
The V3115 motor adopts an active heat dissipation design, operating at a lower temperature, and uses the first electrophoretic iron core,
which is more corrosion-resistant in humid flight environments and has stable performance, which provides powerful propulsion for 3-12S,
8-11 inch X4 X8 cinematic drones, ensuring easy control for cinematic-level shooting and a safe flight.
1x T-Motor Velox V3115 Motor
1x Hardware Set
8-11 Inch(X4 X8)
Test Item | KV400 | Configuration | 12N14P |
Internal Resistance | 145.38mΩ | Motor Dimensions | φ37.2*51.1mm |
Shaft Diameter | IN5 OUT5 | Lead | 18AWG 250mm |
Weight(Incl.Cable) | 113.4g | Idle Current(10V) | 0.59A |
Max.Power(10s) | 1982W | Peak Current(10s) | 41A |
Test Item | KV640 | Configuration | 12N14P |
Internal Resistance | 67.13mΩ | Motor Dimensions | φ37.2*51.1mm |
Shaft Diameter | IN5 OUT5 | Lead | 18AWG 250mm |
Weight(Incl.Cable) | 113.3g | Idle Current(10V) | 1.10A |
Max.Power(10s) | 1927W | Peak Current(10s) | 62A |
Test Item | KV900 | Configuration | 12N14P |
Internal Resistance | 38.08mΩ | Motor Dimensions | φ37.2*51.1mm |
Shaft Diameter | IN5 OUT5 | Lead | 18AWG 250mm |
Weight(Incl.Cable) | 113.1g | Idle Current(10V) | 1.57A |
Max.Power(10s) | 1894W | Peak Current(10s) | 83A |
Test Item | KV1050 | Configuration | 12N14P |
Internal Resistance | 33.84mΩ | Motor Dimensions | φ37.2*51.1mm |
Shaft Diameter | IN5 OUT5 | Lead | 18AWG 250mm |
Weight(Incl.Cable) | 112.7g | Idle Current(10V) | 1.79A |
Max.Power(10s) | 1903W | Peak Current(10s) | 83.6A |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Thrust (g) | Torque (N*m) | Efficiency (g/W) | Operating |
V3115 KV400 | T9.5X5-3 | 10% | 48 | 0.21 | 10 | 2134 | 35 | 0.02 | 3.5 | / |
20% | 48 | 0.76 | 36 | 4101 | 238 | 0.05 | 6.5 | |||
30% | 48 | 1.46 | 70 | 5472 | 478 | 0.08 | 6.8 | |||
40% | 48 | 3.11 | 149 | 7101 | 856 | 0.14 | 5.7 | |||
50% | 48 | 5.51 | 264 | 8640 | 1300 | 0.22 | 4.9 | |||
60% | 48 | 8.61 | 412 | 10049 | 1784 | 0.29 | 4.3 | |||
70% | 48 | 12.15 | 582 | 11478 | 2358 | 0.39 | 4.1 | |||
80% | 48 | 17.44 | 833 | 12860 | 2986 | 0.50 | 3.6 | |||
90% | 48 | 23.77 | 1133 | 14133 | 3638 | 0.61 | 3.2 | |||
100% | 48 | 31.42 | 1493 | 15291 | 4299 | 0.72 | 2.9 | |||
HQ1050-3 | 10% | 48 | 0.22 | 10 | 2023 | 44 | 0.02 | 4.2 | / | |
20% | 48 | 0.75 | 36 | 3791 | 254 | 0.05 | 7.0 | |||
30% | 48 | 1.69 | 81 | 5241 | 559 | 0.10 | 6.9 | |||
40% | 48 | 3.56 | 171 | 6820 | 1018 | 0.18 | 6.0 | |||
50% | 48 | 6.43 | 308 | 8295 | 1552 | 0.28 | 5.0 | |||
60% | 48 | 10.17 | 487 | 9634 | 2095 | 0.37 | 0.0 | |||
70% | 48 | 15.51 | 741 | 10973 | 2819 | 0.50 | 0.0 | |||
80% | 48 | 22.76 | 1085 | 12129 | 3514 | 0.62 | 3.2 | |||
90% | 48 | 30.35 | 1443 | 13224 | 4213 | 0.75 | 2.9 | |||
100% | 47 | 41.12 | 1949 | 14013 | 4781 | 0.85 | 2.5 | |||
T10.5X5-3 | 10% | 48 | 0.22 | 10 | 1880 | 42 | 0.02 | 4.1 | / | |
20% | 48 | 0.73 | 35 | 3644 | 272 | 0.06 | 7.8 | |||
30% | 48 | 1.77 | 85 | 5187 | 619 | 0.11 | 7.3 | |||
40% | 48 | 3.72 | 178 | 6758 | 1099 | 0.19 | 6.2 | |||
50% | 48 | 6.70 | 321 | 8220 | 1646 | 0.29 | 5.1 | |||
60% | 48 | 10.26 | 491 | 9407 | 2189 | 0.38 | 0.0 | |||
70% | 48 | 15.99 | 764 | 10821 | 2931 | 0.51 | 3.8 | |||
80% | 48 | 23.30 | 1111 | 11851 | 3555 | 0.62 | 3.2 | |||
90% | 48 | 31.01 | 1474 | 13011 | 4285 | 0.76 | 2.9 | |||
100% | 47 | 41.84 | 1982 | 13713 | 4817 | 0.85 | 2.4 | |||
T10.5X5-3 | 10% | 32 | 0.15 | 5 | 1199 | 11 | 0.01 | 2.4 | / | |
20% | 32 | 0.49 | 16 | 2613 | 117 | 0.03 | 7.4 | |||
30% | 32 | 1.04 | 34 | 3661 | 285 | 0.05 | 8.5 | |||
40% | 32 | 1.91 | 61 | 4667 | 502 | 0.09 | 8.2 | |||
50% | 32 | 3.72 | 119 | 5844 | 825 | 0.14 | 6.9 | |||
60% | 32 | 5.50 | 176 | 6826 | 1144 | 0.20 | 6.5 | |||
70% | 32 | 8.35 | 267 | 7853 | 1529 | 0.26 | 5.7 | |||
80% | 32 | 11.82 | 377 | 8748 | 1916 | 0.33 | 5.1 | |||
90% | 32 | 15.88 | 506 | 9661 | 2350 | 0.40 | 4.6 | |||
100% | 32 | 20.62 | 655 | 10503 | 2798 | 0.48 | 4.3 | |||
V3115 KV640 | T9.5X5-3 | 10% | 32 | 0.33 | 11 | 2030 | 32 | 0.01 | 3.0 | / |
20% | 32 | 1.21 | 39 | 4108 | 242 | 0.04 | 6.2 | |||
30% | 32 | 2.64 | 85 | 5642 | 518 | 0.09 | 6.1 | |||
40% | 32 | 5.01 | 160 | 7183 | 882 | 0.14 | 5.5 | |||
50% | 32 | 8.72 | 279 | 8732 | 1333 | 0.22 | 4.8 | |||
60% | 32 | 13.91 | 443 | 10151 | 1821 | 0.30 | 4.1 | |||
70% | 32 | 19.43 | 618 | 11554 | 2389 | 0.39 | 3.9 | |||
80% | 32 | 27.77 | 879 | 12900 | 3018 | 0.50 | 3.4 | |||
90% | 32 | 37.44 | 1181 | 14120 | 3637 | 0.60 | 3.1 | |||
100% | 31 | 49.03 | 1537 | 15211 | 4280 | 0.71 | 2.8 | |||
HQ1050-3 | 10% | 32 | 0.33 | 11 | 1912 | 44 | 0.02 | 4.1 | / | |
20% | 32 | 1.25 | 40 | 3844 | 268 | 0.05 | 6.7 | |||
30% | 32 | 2.95 | 94 | 5346 | 586 | 0.11 | 6.2 | |||
40% | 32 | 5.66 | 181 | 6841 | 1034 | 0.18 | 5.7 | |||
50% | 32 | 10.31 | 329 | 8350 | 1591 | 0.28 | 4.8 | |||
60% | 32 | 16.10 | 513 | 9540 | 2107 | 0.37 | 4.1 | |||
70% | 32 | 24.53 | 778 | 10945 | 2825 | 0.50 | 3.6 | |||
80% | 32 | 35.22 | 1112 | 12023 | 3450 | 0.61 | 3.1 | |||
90% | 31 | 46.55 | 1461 | 13090 | 4126 | 0.73 | 2.8 | |||
100% | 31 | 60.77 | 1895 | 13871 | 4693 | 0.83 | 2.5 | |||
T10.5X5-3 | 10% | 32 | 0.33 | 11 | 1738 | 37 | 0.02 | 3.5 | / | |
20% | 32 | 1.25 | 40 | 3686 | 285 | 0.06 | 7.1 | |||
30% | 32 | 3.13 | 100 | 5243 | 655 | 0.11 | 6.5 | |||
40% | 32 | 5.94 | 190 | 6784 | 1127 | 0.19 | 5.9 | |||
50% | 32 | 10.67 | 341 | 8262 | 1705 | 0.29 | 5.0 | |||
60% | 32 | 16.50 | 525 | 9432 | 2218 | 0.38 | 4.2 | |||
70% | 32 | 25.20 | 799 | 10829 | 2952 | 0.51 | 3.7 | |||
80% | 32 | 34.25 | 1080 | 11770 | 3559 | 0.61 | 3.3 | |||
90% | 31 | 47.53 | 1491 | 12890 | 4265 | 0.74 | 2.9 | |||
100% | 31 | 61.83 | 1927 | 13632 | 4797 | 0.84 | 2.5 | |||
T10.5X5-3 | 10% | 24 | 0.25 | 6 | 1190 | 2 | 0.01 | 0.4 | / | |
20% | 24 | 0.89 | 21 | 2841 | 139 | 0.03 | 6.5 | |||
30% | 24 | 1.95 | 47 | 4050 | 345 | 0.06 | 7.4 | |||
40% | 24 | 3.97 | 95 | 5289 | 644 | 0.11 | 6.8 | |||
50% | 24 | 6.54 | 157 | 6432 | 995 | 0.17 | 6.3 | |||
60% | 24 | 10.58 | 253 | 7590 | 1416 | 0.24 | 5.6 | |||
70% | 24 | 16.24 | 386 | 8597 | 1835 | 0.31 | 4.8 | |||
80% | 24 | 22.33 | 529 | 9596 | 2304 | 0.39 | 4.4 | |||
90% | 24 | 29.83 | 704 | 10534 | 2791 | 0.48 | 4.0 | |||
100% | 23 | 38.71 | 908 | 11405 | 3288 | 0.57 | 3.6 | |||
V3115 KV900 | HQ9050-3 | 10% | 24 | 0.50 | 12 | 2132 | 47 | 0.02 | 4.0 | / |
20% | 24 | 1.81 | 44 | 4318 | 275 | 0.05 | 6.3 | |||
30% | 24 | 3.88 | 93 | 5834 | 546 | 0.10 | 5.9 | |||
40% | 24 | 7.39 | 177 | 7389 | 916 | 0.16 | 5.2 | |||
50% | 24 | 12.66 | 302 | 8944 | 1384 | 0.23 | 4.6 | |||
60% | 24 | 20.68 | 491 | 10366 | 1885 | 0.32 | 3.8 | |||
70% | 24 | 29.07 | 686 | 11750 | 2454 | 0.42 | 3.6 | |||
80% | 23 | 41.09 | 962 | 13043 | 3047 | 0.52 | 3.2 | |||
90% | 23 | 54.95 | 1275 | 14144 | 3626 | 0.62 | 2.8 | |||
100% | 23 | 71.15 | 1634 | 15140 | 4199 | 0.73 | 2.6 | |||
T9.5X5-3 | 10% | 24 | 0.49 | 12 | 2024 | 29 | 0.02 | 2.5 | / | |
20% | 24 | 1.80 | 43 | 4233 | 256 | 0.05 | 5.9 | |||
30% | 24 | 3.88 | 93 | 5790 | 547 | 0.10 | 5.9 | |||
40% | 24 | 7.40 | 177 | 7367 | 933 | 0.16 | 5.3 | |||
50% | 24 | 12.55 | 299 | 8930 | 1404 | 0.23 | 4.7 | |||
60% | 24 | 20.69 | 491 | 10368 | 1902 | 0.32 | 3.9 | |||
70% | 24 | 28.85 | 681 | 11733 | 2480 | 0.41 | 3.6 | |||
80% | 23 | 40.61 | 951 | 13036 | 3084 | 0.51 | 3.2 | |||
90% | 23 | 54.17 | 1258 | 14176 | 3663 | 0.61 | 2.9 | |||
100% | 23 | 70.01 | 1609 | 15190 | 4246 | 0.71 | 2.6 | |||
HQ1050-3 | 10% | 24 | 0.49 | 12 | 1901 | 28 | 0.02 | 2.4 | / | |
20% | 24 | 1.86 | 45 | 3936 | 282 | 0.06 | 6.3 | |||
30% | 24 | 4.35 | 104 | 5450 | 619 | 0.12 | 5.9 | |||
40% | 24 | 9.22 | 220 | 7048 | 1106 | 0.20 | 5.0 | |||
50% | 24 | 15.23 | 363 | 8482 | 1663 | 0.29 | 4.6 | |||
60% | 24 | 408.08 | 582 | 9647 | 2192 | 0.38 | 3.8 | |||
70% | 24 | 35.77 | 840 | 11009 | 2907 | 0.51 | 3.5 | |||
80% | 23 | 50.80 | 1182 | 11930 | 3439 | 0.60 | 2.9 | |||
90% | 23 | 65.69 | 1514 | 12968 | 4107 | 0.72 | 2.7 | |||
100% | 23 | 82.99 | 1889 | 13712 | 4605 | 0.82 | 2.4 | |||
T10.5X5-3 | 10% | 24 | 0.50 | 12 | 1649 | 28 | 0.03 | 2.3 | / | |
20% | 24 | 1.88 | 45 | 3767 | 305 | 0.06 | 6.8 | |||
30% | 24 | 4.56 | 109 | 5379 | 691 | 0.12 | 6.3 | |||
40% | 24 | 9.39 | 224 | 6958 | 1215 | 0.21 | 5.4 | |||
50% | 24 | 15.86 | 377 | 8391 | 1782 | 0.31 | 4.7 | |||
60% | 24 | 23.86 | 14 | 9516 | 2307 | 0.40 | 4.1 | |||
70% | 23 | 36.67 | 16 | 10886 | 3043 | 0.52 | 3.5 | |||
80% | 23 | 50.48 | 19 | 11874 | 3646 | 0.62 | 3.1 | |||
90% | 23 | 66.87 | 1540 | 12795 | 4244 | 0.74 | 2.8 | |||
100% | 23 | 83.30 | 1894 | 13479 | 4735 | 0.82 | 2.5 | |||
T10.5X5-3 | 10% | 16 | 0.34 | 6 | 985 | 11 | 0.01 | 2.0 | / | |
20% | 16 | 1.19 | 19 | 2602 | 121 | 0.03 | 6.3 | |||
30% | 16 | 2.52 | 41 | 3745 | 301 | 0.06 | 7.4 | |||
40% | 16 | 4.85 | 78 | 4857 | 552 | 0.10 | 7.1 | |||
50% | 16 | 8.19 | 131 | 5987 | 861 | 0.15 | 6.6 | |||
60% | 16 | 13.70 | 218 | 7047 | 1232 | 0.21 | 5.7 | |||
70% | 16 | 19.47 | 308 | 8008 | 1602 | 0.28 | 5.2 | |||
80% | 16 | 27.54 | 432 | 8870 | 1988 | 0.34 | 4.6 | |||
90% | 16 | 36.45 | 566 | 9728 | 2399 | 0.41 | 4.2 | |||
100% | 15 | 47.06 | 723 | 10520 | 2820 | 0.49 | 3.9 | |||
V3115 KV1050 | T8.5X5-3 | 10% | 24 | 0.62 | 15 | 2546 | 38 | 0.01 | 2.6 | / |
20% | 24 | 2.25 | 54 | 5112 | 279 | 0.05 | 5.2 | |||
30% | 24 | 4.66 | 112 | 6869 | 561 | 0.09 | 5.0 | |||
40% | 24 | 7.93 | 190 | 8423 | 877 | 0.14 | 4.6 | |||
50% | 24 | 13.52 | 322 | 10152 | 1296 | 0.20 | 4.0 | |||
60% | 24 | 20.67 | 490 | 11898 | 1800 | 0.28 | 3.7 | |||
70% | 24 | 29.60 | 698 | 13552 | 2351 | 0.37 | 3.4 | |||
80% | 23 | 40.68 | 953 | 14946 | 2878 | 0.45 | 3.0 | |||
90% | 23 | 54.38 | 1263 | 16248 | 3423 | 0.54 | 2.7 | |||
100% | 23 | 69.75 | 1604 | 17443 | 3977 | 0.63 | 2.5 | |||
HQ9050-3 | 10% | 24 | 0.63 | 15 | 2345 | 37 | 0.02 | 2.5 | / | |
20% | 24 | 2.30 | 55 | 4642 | 298 | 0.06 | 5.4 | |||
30% | 24 | 5.00 | 120 | 6271 | 621 | 0.11 | 5.2 | |||
40% | 24 | 9.72 | 232 | 7958 | 1062 | 0.18 | 4.6 | |||
50% | 24 | 17.29 | 411 | 9564 | 1582 | 0.27 | 3.8 | |||
60% | 24 | 26.75 | 632 | 11092 | 2157 | 0.37 | 3.4 | |||
70% | 23 | 37.78 | 887 | 12425 | 2731 | 0.47 | 3.1 | |||
80% | 23 | 51.87 | 1207 | 13692 | 3359 | 0.58 | 2.8 | |||
90% | 23 | 68.78 | 1583 | 14724 | 3921 | 0.68 | 2.5 | |||
100% | 23 | 83.61 | 1899 | 15568 | 4409 | 0.77 | 2.3 | |||
T9.5X5-3 | 10% | 24 | 0.63 | 15 | 2212 | 38 | 0.02 | 2.6 | / | |
20% | 24 | 2.32 | 56 | 4529 | 304 | 0.06 | 5.5 | |||
30% | 24 | 5.02 | 120 | 6230 | 645 | 0.11 | 5.4 | |||
40% | 24 | 9.78 | 234 | 7962 | 1099 | 0.18 | 4.7 | |||
50% | 24 | 17.28 | 411 | 9572 | 1624 | 0.27 | 4.0 | |||
60% | 24 | 26.61 | 629 | 11103 | 2217 | 0.36 | 3.5 | |||
70% | 23 | 37.46 | 880 | 12453 | 2813 | 0.46 | 3.2 | |||
80% | 23 | 51.33 | 1195 | 13723 | 3455 | 0.57 | 2.9 | |||
90% | 23 | 67.94 | 1564 | 14793 | 4024 | 0.67 | 2.6 | |||
100% | 23 | 83.50 | 1898 | 15628 | 4537 | 0.76 | 2.4 | |||
HQ1045-3 | 10% | 24 | 0.65 | 16 | 2173 | 27 | 0.02 | 1.8 | / | |
20% | 24 | 2.35 | 57 | 4643 | 284 | 0.06 | 5.0 | |||
30% | 24 | 4.98 | 120 | 6378 | 621 | 0.11 | 5.2 | |||
40% | 24 | 9.41 | 225 | 8049 | 1068 | 0.17 | 4.7 | |||
50% | 24 | 16.70 | 398 | 9728 | 1627 | 0.26 | 4.1 | |||
60% | 24 | 25.60 | 607 | 11301 | 2263 | 0.35 | 3.7 | |||
70% | 24 | 36.25 | 853 | 12725 | 2914 | 0.46 | 3.4 | |||
80% | 23 | 49.96 | 1166 | 14012 | 3586 | 0.56 | 3.1 | |||
90% | 23 | 66.67 | 1539 | 15073 | 4232 | 0.66 | 2.8 | |||
100% | 23 | 83.46 | 1903 | 15965 | 4804 | 0.76 | 2.5 | |||
HQ1045-3 | 10% | 16 | 0.42 | 7 | 1260 | 1 | 0.01 | 0.2 | / | |
20% | 16 | 1.48 | 24 | 3207 | 105 | 0.03 | 4.4 | |||
30% | 16 | 2.99 | 48 | 4576 | 283 | 0.05 | 5.9 | |||
40% | 16 | 4.96 | 79 | 5659 | 474 | 0.08 | 6.0 | |||
50% | 16 | 8.15 | 129 | 6807 | 739 | 0.12 | 5.7 | |||
60% | 16 | 12.60 | 197 | 7985 | 1060 | 0.17 | 5.4 | |||
70% | 15 | 18.46 | 283 | 8967 | 1373 | 0.22 | 4.9 | |||
80% | 15 | 25.55 | 390 | 10033 | 1754 | 0.27 | 4.5 | |||
90% | 15 | 33.71 | 507 | 10940 | 2122 | 0.33 | 4.2 | |||
100% | 15 | 43.82 | 658 | 11964 | 2566 | 0.40 | 3.9 |