Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Cine 80A 8S 4in1 ESC 30x30

306.90

Available points: 0 Points Points reward: 306 Points

1. Compact and powerful with 52.5x52.5mm dimensions, STM32G071 MCU, and 4-8S voltage range.
2. Easy Integration with the secure 30.5x30.5mm/4mm mounting pattern, and lightweight at 29.4g.
3. High-Performance 80A continuous Current, 90A burst, supported by BLHeli_32 firmware.
Quantity:

306.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Cine 80A 8S 4in1 Drone ESC


Experience seamless performance with the T-Motor Cine 80A ESC. Boasting a compact 52.5x52.5mm size and a robust STM32G071 MCU, 

This ESC supports a voltage range of 4-8S, delivering a steady current of 80A, with an impressive burst capability of 90A for unrivaled power in FPV drone cinematography.


Cine 80A 8S Hightlight:


The C80A 4IN1 ESC is suitable for the FPV cinelifter. Dual groups of MOSFETs are connected in parallel to reduce heat generation and improve stability. 

Dual TVS protection prevents circuit. A special ESC anti-loose socket design, prevents the connector falling off. 

This ESC supports 4-8S, the peak current can be up to 90A. Using the Beheli_32 firmware


Packing List Includes:


1x T-Motor Cine 80A 1-8S BLHeli_32 4-in-1 ESC - 30x30

1x XT60H male 12AWG cable

1x 50V 1000uF Capacitor

1x Set of dampers

1x 8pin cable set


Matching Guide:


FPV Motors:Cine66 / V2812 / V3008 / V3115 / V3120 

F7 Pro flight controller