Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Velox 3120 FPV X4 X8 Cinematic Drone 3-12S KV500/700

56.90

Available points: 0 Points Points reward: 56 Points

1. Proactive heat dissipation design
2. First-ever electrophoresis iron core design
3. Imported NMB bearings and high temperature resistant coils.
4. Providing robust power for 3-12S, 8-11 inch X4 X8 cinematic drones with heavy payloads.
KV:
  • KV500
  • KV700
Quantity:

56.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Velox V3120 X4 X8 Cinematic Drone Motor


The Velox V3120 motor provide powerful propulsion for 3-12S, 8-11 inch X4 X8 cinematic drones, ensuring easy control for cinematic-level shooting and a safe flight.


Cinematic Velox V3120 Highlights:


The V3120 motor adopts an active heat dissipation design, operating at a lower temperature, and uses the first electrophoretic iron core, 

which is more corrosion-resistant in humid flight environments and has stable performance, which provides powerful propulsion for 3-12S, 

8-11 inch X4 X8 cinematic drones, ensuring easy control for cinematic-level shooting and a safe flight.


Packing List Includes:


1x T-Motor Velox V3120 Motor

1x Hardware Set


Matching Frame:


8-11 Inch(X4 X8)


Matching Guide:


F7Pro Flight controller

C80A 8S 4IN1 ESC

C7.5*4.6 FPV Drone propeller


Technical Drawing

Specification
Test ItemKV500Configuration12N14P
Internal Resistance76.35mΩMotor Dimensionsφ37.2*56.1mm
Shaft DiameterIN5 OUT5Lead16AWG 250mm
Weight(Incl.Cable)146.7gIdle Current(10V)0.95A
Max.Power(10s)3242WPeak Current(10s)68.9A
Test ItemKV700Configuration12N14P
Internal Resistance40.59mΩMotor Dimensionsφ37.2*56.1mm
Shaft DiameterIN5 OUT5Lead16AWG 250mm
Weight(Incl.Cable)148.1gIdle Current(10V)1.35A
Max.Power(10s)2453WPeak Current(10s)79.4A
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMThrust
(g)
Torque
(N*m)
Efficiency
(g/W)

Operating
Temperature
(℃)

V3120
KV500
HQ1050-310%480.41202585900.034.6/
20%481.467047074360.096.2
30%483.1615263018710.165.7
40%486.11294800414880.265.1
50%4810.87521973022270.394.3
60%4817.408321133330070.543.6
70%4825.7212271290238730.713.2
80%4836.4017301423848760.892.8
90%4751.8324501535957961.182.4
100%4767.9932001626067161.222.1
T10.5X5-310%480.41202388820.044.2/
20%481.446945534590.096.6
30%483.2615662089270.175.9
40%486.12294790815670.275.3
50%4811.25539965123760.414.4
60%4818.198701120932290.563.7
70%4826.6212691264841240.723.2
80%4837.6717901397650950.902.8
90%4751.5624391523461121.092.5
100%4768.9132421606968371.232.1
T10.5X5-310%320.2791547220.022.6/
20%320.933032281840.056.2
30%321.906144454220.096.9
40%323.3710855537150.136.6
50%325.83187678911200.206.0
60%328.91285798215810.285.6
70%3213.66435910720850.364.8
80%3218.886001018826330.464.4
90%3225.568101126632390.564.0
100%3233.0410431221938280.673.7
HQ1145-310%480.41202330660.043.3/
20%481.467045874420.106.3
30%483.2015462889060.165.9
40%485.92284795115330.265.4
50%4810.92523971723540.394.5
60%4817.318281131332340.543.9
70%4825.4912151283442070.703.5
80%4836.4917331419752040.873.0
90%4750.4023831543962791.072.6
100%4767.8131891632771421.232.2
V3120
KV700
HQ1050-310%320.52172306770.034.6/
20%321.906144023840.086.3
30%324.0713059047500.145.8
40%327.67245744612490.235.1
50%3213.23422902818920.344.5
60%3221.566851049725870.463.8
70%3230.709711191233940.603.5
80%3143.7313751321342530.763.1
90%3159.2018421409250910.872.8
100%3176.8423611466558730.962.5
T10.5X5-310%240.3891544250.022.8/
20%241.353332812140.056.6
30%242.816745384720.097.0
40%244.9912056947860.146.6
50%248.73208697612160.215.8
60%2413.27316819816930.295.4
70%2420.20479932722040.384.6
80%2427.886571040827550.474.2
90%2337.568801144133390.583.8
100%2348.7011331240539360.693.5
T10.5X5-310%320.51162131580.033.5/
20%321.896142263880.086.4
30%324.1213257898030.146.1
40%328.07258739413590.235.3
50%3213.80440896920450.354.6
60%3222.377111035527590.473.9
70%3231.6410011177135640.613.6
80%3144.8414101305944240.773.1
90%3160.9719021415851970.922.7
100%3179.4124531519860281.082.5
HQ1145-310%320.52172044490.032.9/
20%321.886042673520.085.8
30%324.0613058747780.146.0
40%327.65244743413240.225.4
50%3213.21421902020100.334.8
60%3221.456811046127580.454.1
70%3230.379591187636050.593.8
80%3143.3113601317544740.743.3
90%3158.9118361430553270.902.9
100%3177.3423871535462361.062.6
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.