T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A10XL

299.00

Available points: 0 Points Points reward: 299 Points

参数 :
  • A10XL KV130+14S FOC 200A
  • A10XL KV130+14S FOC 200A+MF3628P
Quantity :

299.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A10XL
MODULAR
Propulsion System
For 30L quadcopter or 40L hexacopter agricultural drones
A10XL
A10XL
MOTOR
14S FOC 200A
ESC
MF3628P
PROPELLER
A10XL Recommendations
Load capacity(liquid)
30L
Agriculture Quadcopter Drone
Load capacity(liquid)
40L
Agriculture Hexacopter Drone
Take-off weight
52~60kg
Quadcopter
Take-off weight
78~90kg
Hexacopter
A10XL
Silicone protective cover with two colors optional
Fluorescent Orange
Industrial Gray
Technical Drawing

A10XL-draw-en.png

Specification Export to Excel
Model No.A10XL KV130Tube Size40mm
SetupA10XL (Motor)+14S FOC 200A (ESC)+MF3628P (Propellers)Wire Material,
Wire Gauge, Color
Power Wires: 12#AWG Red & Black
Signal Wires: 5P Teflon
Recommended
Battery
12~14S (LiPo)Wire Length980±10mm
Rated Thrust13~15kgWeight2070±2%g (Incl. Wires+Prop)
Efficiency At
Rated Thrust
6.4g/W (15kg)IPIPX6
Max Thrust30kgRecommended
Ambient Temperature
-30~50℃
Motor Specs
Stator Size99*24mmKV130
ESC Specs
Throttle Range1100~1940us (Fixed)Max Voltage61V
ProtocolDRONE CAN, UAV CAN,
CUBE CAN
Peak Current
(For A Short Time)
200A (OpenEnvironment
AndTemperature≤60℃)
Control MethodPWM/CANBECNO
Prop Specs
Model No.MF3628P (Polymer Folding)Length36 Inch (914mm)


Test Data Export to Excel


TypeVoltage
(V)
Throttle
(%)
Current
(A)
Thrust
(gf)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A10XL KV130
+
14S FOC 100A
+
MF3628P
54V3010.1756572.52170281.8610.31106
(Ambient Temperature:
12)
3514.9374013.26195282.729.19
4020.6593474.05219083.348.39
4527.91113584.93242383.027.54
5035.89135825.78264382.557.01
5545.27157486.7285982.086.45
6055.76180817.63306381.336.01
6567.17203848.54326280.485.62
7079.40225869.42345179.485.27
7592.942495710.33363378.434.98
80105.992686911.08380477.274.70
85120.362895811.84397075.944.47
90130.693008312.29408574.704.28
95140.333137712.7419073.764.15
100147.903225912.95428572.984.05
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.
(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

A10XL-line-store-en.jpg

Packing List

A10XL-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.