T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A12-14S

Price inquiry: onlinesales@tmotor.com

Points reward: 0 Points

Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A12-14S
MODULAR Propulsion System
 A12-14S
A12-14S
MOTOR
14S FOC 200A
ESC
MF4114P
PROPELLER
A12-14S Recommendations
Load capacity(liquid)
30L
Agriculture Quadcopter Drone
Load capacity(liquid)
40L
Agriculture Hexacopter Drone
Take-off weight
60~72kg
Quadcopter
Take-off weight
90~108kg
Hexacopter
Technical Drawing

A12-draw-en.png

Specification Export to Excel
Model No.A12 KV86Tube size50mm
SetupA12-14S (Motor)+14S FOC 200A (ESC)+
MF4114P (Prop)
Wire material,
wire gauge, color
Power wires:10#AWG red & black
Signal wires: 5P Teflon
Recommended battery12~14S (LiPo)Wire length1700±5mm
Rated thrust15~18kgWeight2285±2%g (incl. Wires+prop)
Efficiency at rated thrust8.2g/W (15.7kg)IPIPX6
Max. thrust32.8kgRecommended ambient
temperature
-20~55℃
Motor specs.
Stator size111*15mmKV86
ESC specs.
Throttle range1100~1940usMax. voltage61V
ProtocolDRONE CAN、 UAV CAN、
CUBE CAN
Peak current
(for a short time)
200A
(Open environment
and temperature≤60℃)
Control methodPWM/CANBECNO


Prop specs
Model No.MF4114P (Polymer Folding)Length41 inch (1043.5mm)
Test Data Export to Excel
TypeVoltage
(V)
ThrottleCurrent
(A)
Thrust
(g)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A12 KV86
+
14S FOC 200A
+
MF4114P
5430%4.8637701.87117087.2014.30180
(Ambient Temperature:
27.8)
35%7.7353042.60135588.2012.70
40%11.3771473.41154289.5011.60
45%15.8590694.25175291.2010.60
50%21.62113105.27193291.509.70
55%28.09134176.23211291.208.90
60%35.63157027.26229691.208.20
65%44.10180608.32243689.907.60
70%53.09203289.31260789.407.20
75%62.902251610.26275488.006.70
80%74.512498311.31293587.406.30
85%86.042715512.22308286.105.90
90%97.652906513.02323485.205.60
95%110.203096013.79335482.905.30
100%127.783283314.42348978.204.90

Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.

(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

Load curve

A12-14S-line-en.jpg

Packing List

A12-14S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.