Specification Export to Excel
| Model No. | A12L KV49 | Tube size | 50mm |
| Setup | A12L-24S (Motor)+24S FOC 120A (ESC)+ MF4315P (Prop) | Wire material, wire gauge, color | Power wires: 10#AWG red & black Signal wires: 5P Teflon |
| Recommended battery | 20~24S (LiPo) | Wire length | 1700±5mm |
| Rated thrust | 15~18kg | Weight | 2400±2%g (incl. Wires+prop) |
| Efficiency at rated thrust | 8.8g/W (16kg) | IP | IPX6 |
| Max. thrust | 37.8kg | Recommended ambient temperature | -20~55℃ |
| Motor specs. |
| Stator size | 111*18mm | KV | 49 |
| ESC specs. |
| Throttle range | 1100~1940us | Max. voltage | 100V |
| Protocol | DRONE CAN、 UAV CAN、 CUBE CAN | Peak current (for a short time) | 120A (Openenvironment andtemperature≤60℃) |
| Control method | PWM/CAN | BEC | NO |
| Prop specs |
| Model No. | MF4315P (Polymer Folding) | Length | 43 inch (1090.7mm) |
Test Data Export to Excel
| Type | Voltage (V) | Throttle (%) | Current (A) | Thrust (g) | Torque (N·m) | RPM | Motor Efficiency (%) | Overall Efficiency (gf/W) | Operating Temperature (℃) |
A12L KV49 + 24S FOC 120A + MF4315P | 92 | 30% | 5.58 | 6672 | 3.19 | 1389 | 90.00 | 12.90 | 128 (Ambient Temperature: 27.8) |
| 35% | 8.32 | 8853 | 4.23 | 1575 | 90.60 | 11.50 |
| 40% | 11.71 | 11260 | 5.36 | 1785 | 92.40 | 10.40 |
| 45% | 15.91 | 13926 | 6.58 | 1992 | 93.60 | 9.50 |
| 50% | 20.58 | 16582 | 7.79 | 2145 | 92.60 | 8.80 |
| 55% | 25.77 | 19232 | 9.04 | 2328 | 93.20 | 8.10 |
| 60% | 31.42 | 21796 | 10.27 | 2478 | 92.60 | 7.60 |
| 65% | 37.60 | 24563 | 11.56 | 2629 | 92.40 | 7.10 |
| 70% | 43.13 | 26791 | 12.56 | 2790 | 92.60 | 6.80 |
| 75% | 49.76 | 29501 | 13.76 | 2910 | 91.60 | 6.40 |
| 80% | 55.65 | 31703 | 14.76 | 3030 | 91.00 | 6.20 |
| 85% | 62.32 | 34038 | 15.87 | 3150 | 90.50 | 5.90 |
| 90% | 67.26 | 35538 | 16.54 | 3213 | 89.30 | 5.70 |
| 95% | 71.11 | 36636 | 17.05 | 3270 | 88.60 | 5.60 |
| 100% | 75.48 | 37890 | 17.59 | 3330 | 87.80 | 5.40 |
Note:Temperatureinthechartisthebelltemperatureafterrunning@80%throttlefor2min. (DataabovebasedonbenchtestatT-MOTORlabareforreferenceonly.) |
Packing List
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to "
onlinesales@tmotor.com " in time.