T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A14-18S

542.90

Available points: 0 Points Points reward: 542 Points

参数:
  • A14-18S KV49.6+18S FOC 150A
  • A14-18S KV49.6+18S FOC 150A+MF56P
Quantity:

542.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A14-18S
MODULAR Propulsion System
 A14-18S
A14-18S
MOTOR
18S FOC 150A
ESC
MF5620P
PROPELLER
A14-18S Recommendations
Load capacity(liquid)
50L
Agriculture Quadcopter Drone
Load capacity(liquid)
60L
Agriculture Hexacopter Drone
Take-off weight
100~108kg
Quadcopter
Take-off weight
150~162kg
Hexacopter
A14-18S
MODULAR Propulsion System
 A14-18S
A14-18S
MOTOR
18S FOC 150A
ESC
MF5620P
PROPELLER
A14-18S Recommendations
Load capacity(liquid)
50L
Agriculture Quadcopter Drone
Load capacity(liquid)
60L
Agriculture Hexacopter Drone
Take-off weight
100~108kg
Quadcopter
Take-off weight
150~162kg
Hexacopter
Technical Drawing

A14-draw-en.png

Specification Export to Excel
Model No.A14-18S KV49.6Tube Size50mm
SetupA14-18S (Motor)+18S FOC 150A (ESC)+MF56P(Prop)Wire Material,
Wire Gauge, Color
Power Wires: 10#AWG Red & Black
Signal Wires: 5P Teflon
Recommended
Battery
18S (LiPo)Wire Length1550±10mm
Rated Thrust25~27kgWeight4355±2%g (Incl. Wires+Prop)
Efficiency At
Rated Thrust
9.1g/W (25kg)IPIPX6
Max Thrust59kgRecommended
Ambient Temperature
-30~50℃
Motor Specs
Stator Size138*5mmKV49.6
ESC Specs
Throttle Range1100~1940us (Fixed)Max Voltage75V
ProtocolDRONE CAN、UAV CAN、
CUBE CAN
Peak Current
(For A Short Time)
150A
(OpenEnvironment
AndTemperature≤60℃)
Control MethodPWM/CANBECNO
Prop Specs
Model No.MF56P (Polymer Folding)56 Inch (1424mm)


Test Data Export to Excel


TypeVoltage
(V)
Throttle
(%)
Current
(A)
Thrust
(gf)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A14-18S KV49.6
+
18S FOC 150A
+
MF56P
69V3012.14109116.44101581.6013.00165
(Ambient Temperature:33.8)
3517.30140438.37114083.6011.80
4023.871766810.55127585.6010.70
4531.662148712.85141086.909.80
5040.742554615.30154588.209.10
5551.212978817.87166588.508.50
6063.713432320.73177588.407.90
6577.853888823.60189688.107.30
7094.244372626.69200787.206.80
75112.034853029.77209085.506.40
80126.905221132.08220085.806.10
85138.015475233.76223884.505.80
90149.585753335.39229884.205.70
95161.135939236.86232882.705.50
100160.695921036.77233482.905.50
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.
(Data above based on benchtest at T-MOTOR lab are for reference only.)
Analysis Chart

A14-18S-line-store-en.jpg

Packing List

A14-18S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.