T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A14-24S

542.90

Available points: 543 Points Points reward: 542 Points
?
参数 :
  • A14-24S KV37+24S FOC 120A
  • A14-24S KV37+24S FOC 120A+MF56P
Quantity :

542.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A14-24S

The preferred solution for 50L and 60L agricultural drones

A14-24S modular propulsion system
A14-24SMOTOR
24SFOC 120AESC
MF56PPROPELLER

RECOMMENDATIONS

Load capacity (liquid)

50LAgriculture
Quadcopter Drone

Load capacity (liquid)

60LAgriculture
Hexacopter Drone

Take-off weight

100~108kgQuadcopter

Take-off weight

150~162kgHexacopter
Technical Drawing

A14-24S-draw-en.png

Specification Export to Excel
Model No.A14-24S KV37Tube Size50mm
SetupA14-24S (Motor)+24S FOC 120A (ESC)+MF56P (Propeller)Wire Material,
Wire Gauge, Color
Power Wires: 10#AWG Red & Black
Signal Wires: 5P Teflon
Recommended
Battery
24S (LiPo)Wire Length1550±5mm
Rated Thrust25~27kgWeight4330±2%g
(Incl. Wires+Propeller)
Efficiency At
Rated Thrust
9.5g/W (25kg)IPIPX6
Max. Thrust60kgRecommended
Ambient Temperature
-20~55℃
Motor Specs
Stator Size138*25mmKV37
ESC Specs
Throttle Range1100~1940us (Fixed)Max. Voltage100V
ProtocolDRONE CAN、UAV CAN、
CUBE CAN
Peak Current
(For A Short Time)
120A
(OpenEnvironment
AndTemperature≤60℃)
Control MethodPWM/CANBECNO
Prop Specs
Model No.MF56P (Polymer Folding)Length56 Inch (1424mm)
Test Data Export to Excel
TypeVoltage
(V)
ThrottleCurrent
(A)
Thrust
(gf)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A14-24S KV37
+
24S FOC 120A
+
MF56P
9230%7.95101716.1498486.2013.9075
(Ambient Temperature: 25)
35%11.72133368.07112687.9012.30
40%16.171681510.14125489.3011.30
45%21.522048512.33139590.7010.30
50%27.922448114.67152791.309.50
55%35.102869617.18163290.908.90
60%43.683297119.91175891.408.20
65%53.223764522.77187291.307.70
70%64.074214625.66199291.207.20
75%75.984674728.72208290.106.70
80%86.955090831.29217489.606.40
85%94.055338832.91221788.806.20
90%100.575559934.24224787.706.10
95%108.225795435.84230787.805.90
100%116.386049137.38233686.305.70

Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.

(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

A14-24S-line-en.jpg

Packing List

A14-24S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.