T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A16-18S

700.00

Available points: 700 Points Points reward: 700 Points

参数 :
  • A16-18S-KV54+18S FOC 260A
  • A16-18S-KV54+18S FOC 260A+EFZ63
Quantity :

700.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A16-18S

The preferred solution for 140~160kg agricultural drones

A16-18S modular propulsion system
A16-18SMOTOR
18SFOC 260AESC
EFZ63PPROPELLER

RECOMMENDATIONS

Load capacity

70~90kgAgriculture
Quadcopter Drone

Load capacity

150~180kgAgriculture
Hexacopter Drone

Take-off weight

140~160kgQuadcopter

Take-off weight

210~240kgHexacopter
Technical Drawing

A16-18S-draw-en.png

Specification Export to Excel
Model No.A16-18S-KV54Tube Size60mm
SetupA16-18S (Motor)+18S FOC 260A (ESC)+EFZ63 (Propeller)Wire Material,
Wire Gauge, Color
Power Wires: 8#AWG Red & Black
Signal Wires: 5P Teflon
Recommended
Battery
14~18S (LiPo)Wire Length2000±5mm
Rated Thrust35~40kgWeight5750±2%g
(Incl. Wires+Propeller)
Efficiency At
Rated Thrust
8.7g/W (38kg)IPIPX5
Max. Thrust74.5kgRecommended
Ambient Temperature
-20~55℃
Motor Specs
Stator Size155*23.5mmKV54
ESC Specs
Throttle Range1100~1940us (Fixed)Max. Voltage76V
ProtocolDRONE CAN、UAV CAN、
CUBE CAN
Peak Current
(For A Short Time)
260A
(OpenEnvironment
AndTemperature≤60℃)
Control MethodPWM/CANBECNO
Prop Specs
Model No.EFZ63 (Folding Carbon Fiber)Length63 Inch (1600.2mm)
Test Data Export to Excel
TypeVoltage
(V)
ThrottleCurrent
(A)
Thrust
(gf)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A16-18S KV54
+
18S FOC 260A
+
EFZ63P
6930%10.96114687.5084687.4015.1088
(Ambient Temperature: 25)
35%16.05149129.8097289.6013.40
40%22.531912012.49108690.9012.20
45%29.832316615.06120692.0011.20
50%39.072784718.01132892.5010.30
55%50.143272921.23142891.409.40
60%62.923812124.76152190.508.70
65%76.894316728.25161489.708.10
70%93.124832231.81173189.407.50
75%109.885348535.18179486.807.00
80%129.985897538.88191186.406.50
85%151.736412842.48197483.906.10
90%166.936702644.63203482.505.80
95%185.997051147.20207079.805.50
100%208.217453749.86216078.605.20

Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.

(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

A16-18S-line-en.jpg

Packing List

A16-18S-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.