Specification Export to Excel
| Model No. | A16 L-24S KV35 | Tube Size | 60mm |
| Setup | A16 L-24S (Motor)+24S FOC 260A (ESC)+EFZ63 (Propeller) | Wire Material, Wire Gauge, Color | Power Wires: 8#AWG Red & Black Signal Wires: 5+1 Shielded |
Recommended Battery | 24~28S (LiPo) | Wire Length | 2000±5mm |
| Rated Thrust | 45~50kg | Weight | 7380±3%g (Incl. Wires+Propeller) |
Efficiency At Rated Thrust | 7.7g/W (50kg) | IP | IPX5 |
| Max. Thrust | 101kg | Recommended Ambient Temperature | -20~55℃ |
| Motor Specs |
| Stator Size | 155*35mm | KV | 35 |
| ESC Specs |
| Throttle Range | 1100~1940us (Fixed) | Max. Voltage | 120V |
| Protocol | DRONE CAN、UAV CAN、 CUBE CAN | Peak Current (For A Short Time) | 260A (OpenEnvironment AndTemperature≤60℃) |
| Control Method | PWM/CAN | BEC | NO |
| Prop Specs |
| Model No. | EFZ63 (Folding Carbon Fiber) | Length | 63 Inch (1600.2mm) |
Test Data Export to Excel
| Type | Voltage (V) | Throttle | Current (A) | Thrust (gf) | Torque (N·m) | RPM | Motor Efficiency (%) | Overall Efficiency (gf/W) | Operating Temperature (℃) |
A16 L-24S KV35 + 24S FOC 260A + EFZ63P | 92 | 30% | 15.91 | 17773 | 11.85 | 1050 | 88.80 | 12.10 | 84 (Ambient Temperature: 25) |
| 35% | 23.56 | 23315 | 15.60 | 1206 | 90.50 | 10.70 |
| 40% | 32.85 | 29882 | 19.63 | 1377 | 93.30 | 9.90 |
| 45% | 43.34 | 36138 | 23.69 | 1488 | 92.30 | 9.00 |
| 50% | 56.01 | 42828 | 28.16 | 1638 | 93.50 | 8.30 |
| 55% | 69.56 | 49420 | 32.48 | 1759 | 93.30 | 7.70 |
| 60% | 85.65 | 56515 | 37.30 | 1890 | 93.50 | 7.20 |
| 65% | 103.33 | 63761 | 42.23 | 1980 | 91.70 | 6.70 |
| 70% | 121.80 | 70359 | 46.84 | 2100 | 91.60 | 6.30 |
| 75% | 142.28 | 77452 | 51.80 | 2190 | 90.70 | 5.90 |
| 80% | 161.96 | 83506 | 56.02 | 2280 | 89.90 | 5.60 |
| 85% | 184.23 | 90585 | 60.77 | 2340 | 88.00 | 5.40 |
| 90% | 202.32 | 94808 | 64.36 | 2400 | 87.10 | 5.10 |
| 95% | 202.86 | 94379 | 64.40 | 2430 | 88.00 | 5.10 |
| 100% | 204.04 | 95138 | 64.61 | 2442 | 86.70 | 5.10 |
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min. (Data above based on benchtest at T-MOTOR lab are for reference only.) |
Packing List
Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to "
onlinesales@tmotor.com " in time.