T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A6-X

117.90

Available points: 0 Points Points reward: 117 Points

参数 :
  • A6-X KV180+14S FOC 80A
  • A6-X KV180+14S FOC 80A+MF2311P
Quantity :

117.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A6-X
MODULAR
Propulsion System
For 5L quadcopter or 10L hexacopter agricultural drones
A6-X
A6-X
MOTOR
14S FOC 80A
ESC
MF2311P
PROPELLER
A6-X Recommendations
Load capacity(liquid)
5L
Agriculture Quadcopter Drone
Load capacity(liquid)
10L
Agriculture Hexacopter Drone
Take-off weight
14~20kg
Quadcopter
Take-off weight
21~30kg
Hexacopter
Technical Drawing

A6-X-draw-en.png

Specification Export to Excel
Model No.A6-X KV180Tube Size30mm
SetupA6-X (Motor)+14S FOC 80A (ESC)+
MF2311P (Propellers)
Wire Material,
Wire Gauge, Color
Power Wires: 14#AWG Red & Black
Signal Wires: 5P Teflon
Recommended
Battery
12~14S (LiPo)Wire Length1160±10mm
Rated Thrust3.5~5kgWeight680±2%g (Incl. Wires+Prop)
Efficiency At
Rated Thrust
7.46g/W (4.2kg)IPIPX6
Max Thrust12kgRecommended
Ambient Temperature
-30~50℃
Motor Specs
Stator Size62*15mmKV180
ESC Specs
Throttle Range1100~1940us (Fixed)Max Voltage61V
ProtocolDRONE CAN, UAV CAN,
CUBE CAN
Peak Current
(For A Short Time)
80A (OpenEnvironment
AndTemperature≤60℃)
Control MethodPWM/CANBECNO
Prop Specs
Model No.MF2311P (Polymer Folding)Length23 Inch (585mm)


Test Data Export to Excel


TypeVoltage
(V)
Throttle
(%)
Current
(A)
Thrust
(gf)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A6-X KV180
+
14S FOC 50A
+
MF2311
54V303.4718710.50257171.809.98138
(Ambient Temperature:
30)
355.3025880.69299575.439.02
407.6533810.90340977.608.17
4510.5742681.13381378.887.46
5014.0752641.38420179.756.92
5518.1662571.63459679.826.37
6022.7872601.90493779.665.89
6527.9082912.17528079.455.49
7033.4493302.43560278.775.16
7539.26103072.68590678.024.85
8045.42112602.91618676.744.58
8550.97120483.11641075.754.37
9052.39121923.15646375.234.30
9552.47121933.15646475.114.30
10052.52121953.14646574.804.29
Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.
(Data above based on benchtest at T-MOTOR lab are for reference only.)
Analysis Chart

A6-X-line-store-en.jpg

Packing List

A6-X-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.