T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

A8

Price inquiry: onlinesales@tmotor.com

Points reward: 0 Points

颜色:
  • 橙色
  • 灰色
Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

A8
MODULAR
Propulsion System
For 10L quadcopter or 16L hexacopter agricultural drones
A8
A8
MOTOR
14S FOC 100A
ESC
MF3119P
PROPELLER
A8 Recommendations
Load capacity(liquid)
10L
Agriculture Quadcopter Drone
Load capacity(liquid)
16L
Agriculture Hexacopter Drone
Take-off weight
22~30kg
Quadcopter
Take-off weight
30~42kg
Hexacopter
A8
Silicone protective cover with two colors optional
Fluorescent Orange
Industrial Gray
Technical Drawing

A8-draw-en.png

Specification Export to Excel
Model No.A8 KV115Tube size40mm
SetupA8 (Motor)+14S FOC 100A (ESC)+
MF3119P (Prop)
Wire material,
wire gauge, color
Power wires:12#AWG red & black
Signal wires: 5P Teflon
Recommended battery12~14S (LiPo)Wire length1100±5mm
Rated thrust5~7kgWeight1250±2%g (incl. Wires+prop)
Efficiency at rated thrust8.2g/W (7.3kg)IPIPX6
Max. thrust18kgRecommended ambient
temperature
-20~55℃
Motor specs.
Stator size81*20mmKV115
ESC specs.
Throttle range1100~1940us (fixed)Max. voltage61V
ProtocolDRONE CAN、 UAV CAN、
CUBE CAN
Peak current
(for a short time)
100A
(Open environment
and temperature≤60℃)
Control methodPWM/CANBECNO
Prop specs
Model No.MF3119P (Polymer Folding)Length31 inch (784mm)
Test Data Export to Excel
TypeVoltage
(V)
ThrottleCurrent
(A)
Thrust
(g)
Torque
(N·m)
RPMMotor
Efficiency
(%)
Overall
Efficiency
(gf/W)
Operating
Temperature
(℃)
A8 KV115
+
14S FOC 100A
+
MF3119P
5430%4.8030511.09180078.8011.70135
(Ambient Temperature:
27.8)
35%7.0440341.44205681.1010.55
40%9.6750701.80230682.779.66
45%12.8261922.20253283.728.89
50%16.4473262.60275283.888.20
55%20.4985043.02296184.097.64
60%24.9197323.45315884.257.19
65%29.76109613.87334283.756.78
70%34.80121084.28351683.336.40
75%40.08133124.67367682.516.11
80%45.66144345.08382482.035.82
85%51.26154945.45396481.235.56
90%56.94165165.80409080.315.34
95%62.47173856.12420479.425.12
100%67.81181926.41430378.404.94

Note: Temperature in the chart is the bell temperature after running @80% throttle for 2min.

(Data above based on benchtest at T-MOTOR lab are for reference only.)

Analysis Chart

Load curve

A8-line-en.jpg

Packing List

A8-pack-en.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.