T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AIR 20A 3-4S Multi-Rotor UAV Drone ESC

19.99

Available points: 1000 Points Points reward: 19 Points

• Special core program
• Special optimized firmware
• Highly-intelligent and adaptive
Quantity:

19.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Air 20A 3-4S Multi-Rotor UAV FOC ESC

 

T-MOTOR Air 20A 3-4S ESC is designed for multi-rotor UAVs and F3P aircraft, offering improved throttle response, motor compatibility, and stable flight with minimal crosstalk. Supporting 621Hz signal frequency and 3-4S LiPo batteries, it’s intelligent, adaptive, and easy to use.         


AIR 20A 3-4S ESC Highlights:


  • Advanced core program enhances throttle response for multi-rotor control.

  • Optimized for seamless compatibility with brushless motors.

  • Pre-configured settings ensure simple, intelligent, and adaptive operation.

  • Twisted-pair signal cable minimizes crosstalk for stable flights.

  • Supports up to 621Hz signal frequency and works with various flight systems.


Packing List Includes:


1x T-Motor AIR 20A 3-4S ESC

1x Hardware Kit


Matching Guide:


T-MOTOR MN3110 Motor / T-MOTOR MN3510 Motor