Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Airgear 450Ⅱ Combo Set Multi-Rotor UAV Power

89.99

Available points: 4500 Points Points reward: 89 Points

Parameter:
Quantity:

89.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

未标题-2.jpg

Specification
KV920Rated Voltage(Lipo)4S(4.2V/PC) / 16V
Idle Current(10V)0.8AInternal Resistance115±10mΩ
Peak Current(180s)17AWeight (Incl. Cable)64±2g
Max. Power(180s)272WPackage Weight/
Size(L x W x H)53x22x7mmRated Voltage(Lipo)3-4s
Con.Current20ABEC/
Peak Current(10s)30AWeight (Incl. Cable)21g
Banana Plug3.5mmThrottle Signal Frequency50Hz-600Hz
Plastic Propeller10" *4.5
(260mmx30mm)
working Temp-10℃ ~40℃
Weight (Single Propeller)13gStorage Temp10℃ ~35℃
MaterialNylon+Glass fiberStorage Humidity65±20%RH
Surface TreatmentMatte TechnologyOptimum RPM6000-7000RPM/min
Propeller TypePolymer PropellerThrust Limitation1.2kg
Test Data
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
AIR2216II-KV920T104530%162100.031.444042239.1280℃
35%162590.041.874469308.67
40%163090.052.294855378.45
45%163730.052.865301468.15
50%164470.063.605780587.76
55%165360.084.536298727.39
60%166280.095.616800907.01
65%167290.106.7872811086.73
70%168140.117.9276791266.44
75%169060.129.2080961476.18
80%169930.1410.5984681695.88
85%1610870.1512.1188671935.65
90%1611910.1613.8192572195.43
95%1612890.1815.6896752495.18
100%1613320.1816.3798572605.13
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)