Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

ALPHA 80A 12S Multi-Rotor Drone ESC ★ ALPHA ESC Recommendations

129.99

Available points: 3000 Points Points reward: 129 Points

  • Promotion
• Lowe Noise , Temperature and Interference,Fast Response , High Efficiency
• For Compatibility , Please Leave A Note of Motor Type
Quantity:

129.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR ALPHA 80A 12S Multi-Rotor Drone FOC ESC

 

T-MOTOR Alpha 80A 12S ESC is designed for professional UAVs, featuring FOC (Sine Wave) technology and intelligent algorithms for precise, efficient, and stable motor control. It delivers low noise, low temperature, and minimal interference, ensuring reliable performance. With fast throttle response, high efficiency, and advanced protection, the Alpha 80A meets the demands of large UAVs, making it a trusted choice for professional applications.          


ALPHA 80A 12S ESC Highlights:


• Low Noise, Temperature and Interference

• Fast Response, High Efficiency


ALPHA ESC has faster responses with less pulse current and steady startup as compared with traditional square wave driving. 

This T-MOTOR ESC contains over current/Motor Lock-up/short circuit/Low voltage protection.


Packing List Includes:


1x T-Motor ALPHA 80A 12S ESC

1x Hardware Kit


Matching Guide:


P60 Pin Motor KV170P60 Without Pin Motor KV170


Alternatively, Alpha ESC can be programmed by the end user with Alpha Data Link.

Technical Drawing

ALPHA-80A-12S工程图英文.jpg

Specification
Size88.5*36.6*19mm(L*W*H)Power CableSilicone wire-red/black-12AWG-180MM
Weight(Incl. cables)110gSignal CablePVC flat cable-30 core wires--2-450MM
(white, blank, black/JP 3P male connector)
Motor CableSilicone wire-deep orange-14AWG-110MM*3PCSprogramming CablePVC flat cable-30 core wires--3-50MM
(black, red, white/JP 3P male connector)
Support Voltage(12S)18-52.2VBECNO
Con. Current80AThrottle Pos. Range1100-1940μs
Peak Current(10s)100AThrottle Refresh Frequency500Hz
Standby Consumption≤50mAThrottle Response Speed300ms
Packing List

ALPHA 80A 12S包装清单英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.