Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor AM20 PRO F3P-A is the flagship of T-Motor Hobby for indoor competition
Which is hi-end motor weighing only 10.1 grams and Suitable for F3P indoor route aircraft of 50-100g.
1.Very light weight only 10.1g
2.Considerate design with easy installation
3.Very light and easier to accomplish the task
4.Good throttle linear
1x T-MOTOR AM20 Motor
1x Hardware pack
Test Item | KV1500 | Weight (Incl. Cable) | 10.1g |
Motor Dimensions | Φ25.4*15mm | Internal Resistance | 630mΩ |
Lead | 40mm | Configuration | 12N14P |
Shaft Diameter | IN:3mm | Rated Voltage(Lipo) | 2S |
Idle Current(10V) | 0.14A | Peak Current(180s) | 6A |
Max Power (180S) | 67.2W |
Test Item | KV1900 | Weight (Incl. Cable) | 10.1g |
Motor Dimensions | Φ25.4*15mm | Internal Resistance | 455mΩ |
Lead | 40mm | Configuration | 12N14P |
Shaft Diameter | IN:3mm | Rated Voltage(Lipo) | 2S |
Idle Current(10V) | 0.25A | Peak Current(180s) | 6A |
Max Power (180S) | 67.2W |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
T-MOTOR AM20 KV1500 | T-MOTOR 10*3.1 | 30% | 8.23 | 0.34 | 2.82 | 1648 | 0.006 | 37 | 13.18 | 30 |
35% | 8.23 | 0.49 | 4.05 | 1882 | 0.007 | 48 | 11.91 | |||
40% | 8.22 | 0.72 | 5.89 | 2061 | 0.009 | 58 | 9.85 | |||
45% | 8.22 | 0.89 | 7.32 | 2322 | 0.010 | 70 | 9.61 | |||
50% | 8.22 | 1.25 | 10.27 | 2395 | 0.011 | 76 | 7.38 | |||
55% | 8.22 | 1.36 | 11.15 | 2705 | 0.014 | 95 | 8.55 | |||
60% | 8.21 | 1.63 | 13.36 | 2856 | 0.015 | 106 | 7.95 | |||
65% | 8.20 | 1.94 | 15.91 | 2997 | 0.017 | 118 | 7.41 | |||
70% | 8.19 | 2.27 | 18.58 | 3147 | 0.019 | 128 | 6.92 | |||
75% | 8.19 | 2.62 | 21.42 | 3279 | 0.020 | 139 | 6.50 | |||
80% | 8.17 | 3.09 | 25.23 | 3460 | 0.022 | 154 | 6.11 | |||
85% | 8.17 | 3.49 | 28.47 | 3569 | 0.024 | 165 | 5.80 | |||
90% | 8.16 | 3.90 | 31.81 | 3658 | 0.025 | 176 | 5.52 | |||
95% | 8.15 | 4.30 | 35.02 | 3741 | 0.026 | 183 | 5.23 | |||
100% | 8.14 | 4.68 | 38.06 | 3836 | 0.027 | 189 | 4.98 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
T-MOTOR AM20 KV1900 | T-MOTOR 10*3.1 | 30% | 8.22 | 0.51 | 4.19 | 1892 | 0.007 | 48 | 11.37 | 30 |
35% | 8.22 | 0.75 | 6.19 | 2126 | 0.009 | 60 | 9.65 | |||
40% | 8.21 | 1.32 | 10.86 | 2032 | 0.008 | 54 | 4.98 | |||
45% | 8.20 | 1.83 | 14.97 | 1938 | 0.007 | 49 | 3.29 | |||
50% | 8.19 | 2.02 | 16.51 | 2361 | 0.011 | 74 | 4.48 | |||
55% | 8.19 | 1.96 | 16.02 | 2928 | 0.016 | 112 | 6.98 | |||
60% | 8.19 | 2.35 | 19.22 | 3086 | 0.018 | 125 | 6.49 | |||
65% | 8.18 | 2.79 | 22.79 | 3226 | 0.020 | 137 | 5.99 | |||
70% | 8.17 | 3.24 | 26.45 | 3345 | 0.021 | 147 | 5.57 | |||
75% | 8.16 | 3.70 | 30.20 | 3468 | 0.023 | 158 | 5.23 | |||
80% | 8.15 | 4.17 | 33.94 | 3580 | 0.024 | 167 | 4.91 | |||
85% | 8.14 | 4.65 | 37.80 | 3677 | 0.025 | 175 | 4.64 | |||
90% | 8.13 | 5.14 | 41.75 | 3760 | 0.026 | 183 | 4.38 | |||
95% | 8.11 | 5.65 | 45.82 | 3820 | 0.027 | 190 | 4.16 | |||
100% | 8.10 | 6.14 | 49.72 | 3887 | 0.028 | 196 | 3.95 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |