Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | AM83 kv 2560 | Weight (Incl. Cable) | 38g |
Height | 28.5mm | Motor Dimensions | 29mm |
Shaft Diameter | 5mm | Lead | 80mm |
Test Item | AM53A | Input Voltage(Lipo) | 2s |
Weight | 11g | Continuous Current | 53A |
Peak Current | 63A | BEC Output | Same as voltage |
Power line | 100mm 16AWG | Signal line | 150mm |
Type | Propeller | Voltage (V) | Current (A) | Power (W) | Torque (N*m) | Thrust (g) |
Am83 | Cam9X7 | 8.40 | 63.83 | 536.00 | 0.222 | 1273 |
Cam9X7 | 7.40 | 53.99 | 399.00 | 0.184 | 1063 |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now