Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM480 Combo 3D Outdoor Set 600KV/650KV/900KV

139.00

Available points: 3500 Points Points reward: 139 Points

  • Promotion
AM480 Combo include AM480+AM66A+T13*6.5*2,specialized for 3D 45-52” planes
KV:
  • KV600
  • KV650
  • KV900
Pack:
  • AM480 + AM66A + 13*6.5 2PCS
  • AM480 + AM66A + AM LINK + 13*6.5 2PCS
Quantity:

139.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Fixed Wing Aircraft AM480 3D Combo


T-MOTOR AM480 is a high-performance motor designed for 3D models in the 48-52" class. Its innovative design, featuring a ribbed motor bell and hollow shaft, enhances both durability and weight reduction. 

The 3:1 diameter-to-height ratio optimizes torque output and improves cooling efficiency.

T-Motor AM600 Combo is a powerful combo for 3D models in the 60-64" class, includeAM600 motor + AM116A ESC +16*8 Propeller(2pcs)             


AM480 3D Combo Highlights:


1.Suitable for 48"-52" 3D plane 

2.Lighter and more durable achieving load-free flight 

3.Adjustable prop adapter and dual color craft


Packing List Includes:


1x T-MOTOR AM600 motor+AM116A ESC+ FS16*8 Propeller(2). 

1x Parts pack

Am66 Instruction.pdf

am66 ESC software and instructions.rar