T-Motor AM480 145g lightweight and robust, with a large diameter design for greater torque and faster response, and has been tested by professional platform and champions, suitable for 3D plane from 48 to 52 inches, and can be used with different propellers to achieve light load, efficient or violent flight.
1.The T-Motor AM480 is very well made. Thanks to the ripples on the motor bell and the hollow shaft, the motor is more robust and lighter. The ratio of diameter and engine height ratio is 3:1 for higher torque and better cooling.
2.Optimize structural design, lighter and more durable achieving load-free flight.
1x T-MOTOR AM480 Motor
1x Hardware pack
Test Item | KV600 | Weight (Incl. Cable) | 145g |
Motor Dimensions | Φ49*70mm | Internal Resistance | 35mΩ |
Lead | Enameled Wire 90mm | Configuration | 24N28P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 5-6S |
Idle Current(10V) | 1.35A | Peak Current(180s) | 45A |
Max Power (180S) | 960W |
Test Item | KV650 | Weight (Incl. Cable) | 145g |
Motor Dimensions | Φ49*70mm | Internal Resistance | 32mΩ |
Lead | Enameled Wire 90mm | Configuration | 24N28P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 5-6S |
Idle Current(10V) | 1.55A | Peak Current(180s) | 55A |
Max Power (180S) | 1150W |
Test Item | KV900 | Weight (Incl. Cable) | 145g |
Motor Dimensions | Φ49*70mm | Internal Resistance | 18mΩ |
Lead | Enameled Wire 90mm | Configuration | 24N28P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 2.45A | Peak Current(180s) | 60A |
Max Power (180S) | 800W |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating |
AM480 KV600 | APC 12*6 | 40% | 21.70 | 3.75 | 81.34 | 4905 | 0.110 | 632 | 7.77 | 79 (Ambient /) |
50% | 21.56 | 6.20 | 133.70 | 5914 | 0.164 | 944 | 7.06 | |||
55% | 21.62 | 8.02 | 173.37 | 6454 | 0.195 | 1132 | 6.53 | |||
60% | 21.59 | 9.99 | 215.69 | 6962 | 0.224 | 1331 | 6.17 | |||
65% | 21.49 | 12.26 | 263.52 | 7465 | 0.257 | 1548 | 5.87 | |||
70% | 21.43 | 14.79 | 316.95 | 7919 | 0.300 | 1758 | 5.55 | |||
75% | 21.38 | 17.68 | 378.03 | 8369 | 0.341 | 1988 | 5.26 | |||
80% | 21.31 | 20.75 | 442.00 | 8779 | 0.380 | 2224 | 5.03 | |||
90% | 21.22 | 28.32 | 600.76 | 9608 | 0.483 | 2725 | 4.54 | |||
100% | 21.02 | 36.75 | 772.54 | 10343 | 0.569 | 3197 | 4.14 | |||
APC 13*6.5 | 40% | 21.89 | 4.60 | 100.81 | 4761 | 0.146 | 795 | 7.89 | 88 (Ambient /) | |
50% | 21.53 | 7.71 | 165.97 | 5715 | 0.209 | 1152 | 6.94 | |||
55% | 21.54 | 9.90 | 213.27 | 6227 | 0.244 | 1383 | 6.48 | |||
60% | 21.51 | 12.41 | 267.08 | 6709 | 0.289 | 1620 | 6.06 | |||
65% | 21.46 | 15.37 | 329.84 | 7191 | 0.343 | 1886 | 5.72 | |||
70% | 21.43 | 18.60 | 398.54 | 7629 | 0.389 | 2145 | 5.38 | |||
75% | 21.30 | 21.95 | 467.61 | 8016 | 0.433 | 2391 | 5.11 | |||
80% | 21.23 | 25.55 | 542.30 | 8383 | 0.479 | 2645 | 4.88 | |||
90% | 21.06 | 34.72 | 731.43 | 9136 | 0.592 | 3171 | 4.34 | |||
100% | 20.86 | 45.59 | 950.99 | 9777 | 0.707 | 3596 | 3.78 | |||
AM480 KV600 | T-MOTOR 13*6.5 polymer | 40% | 21.93 | 4.80 | 105.23 | 4721 | 0.152 | 838 | 7.97 | 87 (Ambient /) |
50% | 21.84 | 8.30 | 181.31 | 5738 | 0.222 | 1255 | 6.92 | |||
55% | 21.79 | 10.59 | 230.67 | 6235 | 0.259 | 1489 | 6.45 | |||
60% | 21.73 | 13.25 | 287.99 | 6719 | 0.309 | 1746 | 6.06 | |||
65% | 21.66 | 16.32 | 353.46 | 7197 | 0.360 | 2016 | 5.70 | |||
70% | 21.59 | 19.47 | 420.33 | 7623 | 0.408 | 2280 | 5.42 | |||
75% | 21.52 | 23.00 | 494.98 | 8024 | 0.455 | 2539 | 5.13 | |||
80% | 21.43 | 26.80 | 574.36 | 8393 | 0.506 | 2807 | 4.89 | |||
90% | 21.09 | 35.31 | 744.81 | 9101 | 0.602 | 3335 | 4.48 | |||
100% | 20.89 | 45.61 | 953.00 | 9786 | 0.711 | 3897 | 4.09 | |||
T-MOTOR 13*6.5 polymer | 40% | 21.93 | 4.68 | 102.70 | 4736 | 0.152 | 826 | 8.04 | 86 (Ambient /) | |
50% | 21.85 | 8.08 | 176.43 | 5757 | 0.216 | 1231 | 6.98 | |||
55% | 21.79 | 10.33 | 225.09 | 6259 | 0.256 | 1462 | 6.50 | |||
60% | 21.74 | 12.90 | 280.39 | 6740 | 0.305 | 1718 | 6.13 | |||
65% | 21.67 | 15.97 | 346.17 | 7224 | 0.352 | 1995 | 5.76 | |||
70% | 21.60 | 19.06 | 411.74 | 7652 | 0.399 | 2253 | 5.47 | |||
75% | 21.53 | 22.62 | 486.99 | 8055 | 0.448 | 2522 | 5.18 | |||
80% | 21.45 | 26.30 | 564.18 | 8430 | 0.493 | 2781 | 4.93 | |||
90% | 21.12 | 34.75 | 733.88 | 9138 | 0.596 | 3294 | 4.49 | |||
100% | 20.94 | 45.09 | 943.93 | 9836 | 0.697 | 3847 | 4.08 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AM480 KV650 | APC 12*6 | 40% | 21.94 | 4.73 | 103.84 | 5292 | 0.128 | 747 | 7.20 | 81 (Ambient /) |
50% | 21.86 | 7.98 | 174.55 | 6414 | 0.186 | 1111 | 6.36 | |||
55% | 21.81 | 10.23 | 223.20 | 6960 | 0.223 | 1331 | 5.97 | |||
60% | 21.76 | 12.79 | 278.31 | 7517 | 0.262 | 1575 | 5.66 | |||
65% | 21.70 | 15.58 | 338.12 | 8013 | 0.312 | 1809 | 5.35 | |||
70% | 21.64 | 18.74 | 405.46 | 8488 | 0.350 | 2054 | 5.07 | |||
75% | 21.57 | 22.35 | 481.99 | 8931 | 0.387 | 2305 | 4.78 | |||
80% | 21.50 | 26.26 | 564.52 | 9375 | 0.435 | 2574 | 4.56 | |||
90% | 21.18 | 34.98 | 740.91 | 10148 | 0.534 | 3066 | 4.14 | |||
100% | 20.98 | 45.59 | 956.42 | 10892 | 0.633 | 3550 | 3.71 | |||
APC 13*6.5 | 40% | 21.91 | 5.69 | 124.75 | 5102 | 0.166 | 911 | 7.30 | 92 (Ambient /) | |
50% | 21.82 | 9.73 | 212.30 | 6159 | 0.246 | 1354 | 6.38 | |||
55% | 21.75 | 12.61 | 274.21 | 6704 | 0.285 | 1616 | 5.90 | |||
60% | 21.68 | 15.84 | 343.33 | 7214 | 0.347 | 1893 | 5.51 | |||
65% | 21.60 | 19.31 | 417.07 | 7680 | 0.393 | 2167 | 5.20 | |||
70% | 21.53 | 23.06 | 496.38 | 8100 | 0.445 | 2435 | 4.91 | |||
75% | 21.43 | 27.26 | 584.21 | 8490 | 0.501 | 2703 | 4.63 | |||
80% | 21.20 | 31.71 | 672.45 | 8838 | 0.546 | 2961 | 4.40 | |||
90% | 20.97 | 42.53 | 891.90 | 9564 | 0.662 | 3475 | 3.90 | |||
100% | 20.74 | 55.53 | 1151.83 | 10182 | 0.782 | 3930 | 3.41 | |||
AM480 KV650 | T-MOTOR 13*6.5 polymer | 40% | 21.90 | 5.98 | 130.94 | 5049 | 0.175 | 967 | 7.39 | 89 (Ambient /) |
50% | 21.79 | 10.21 | 222.43 | 6096 | 0.249 | 1424 | 6.40 | |||
55% | 21.73 | 13.08 | 284.11 | 6629 | 0.305 | 1702 | 5.99 | |||
60% | 21.65 | 16.45 | 356.20 | 7138 | 0.359 | 1988 | 5.58 | |||
65% | 21.45 | 19.79 | 424.39 | 7569 | 0.405 | 2247 | 5.30 | |||
70% | 21.33 | 23.47 | 500.53 | 7975 | 0.451 | 2516 | 5.03 | |||
75% | 21.24 | 27.46 | 583.20 | 8363 | 0.499 | 2779 | 4.76 | |||
80% | 21.12 | 32.08 | 677.54 | 8738 | 0.551 | 3055 | 4.51 | |||
90% | 20.97 | 42.84 | 898.42 | 9513 | 0.663 | 3669 | 4.08 | |||
100% | 20.76 | 55.19 | 1145.52 | 10183 | 0.779 | 4256 | 3.72 | |||
T-MOTOR 13*6.5 polymer | 40% | 21.89 | 5.81 | 127.10 | 5065 | 0.170 | 948 | 7.46 | 87 (Ambient /) | |
50% | 21.78 | 9.91 | 215.95 | 6114 | 0.248 | 1399 | 6.48 | |||
55% | 21.52 | 12.54 | 269.85 | 6598 | 0.287 | 1645 | 6.10 | |||
60% | 21.46 | 15.86 | 340.48 | 7106 | 0.344 | 1931 | 5.67 | |||
65% | 21.39 | 19.26 | 412.17 | 7586 | 0.390 | 2210 | 5.36 | |||
70% | 21.34 | 22.94 | 489.54 | 8009 | 0.438 | 2487 | 5.08 | |||
75% | 21.25 | 27.02 | 574.18 | 8404 | 0.490 | 2759 | 4.80 | |||
80% | 21.16 | 31.58 | 668.13 | 8789 | 0.540 | 3034 | 4.54 | |||
90% | 20.98 | 42.19 | 885.01 | 9549 | 0.651 | 3626 | 4.10 | |||
100% | 20.78 | 54.53 | 1133.03 | 10225 | 0.765 | 4203 | 3.71 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AM480 KV900 | APC 12*6 | 40% | 14.34 | 5.63 | 80.74 | 4779 | 0.107 | 601 | 7.44 | 76 (Ambient /) |
50% | 14.31 | 9.13 | 130.68 | 5732 | 0.149 | 882 | 6.75 | |||
55% | 14.28 | 11.48 | 163.84 | 6219 | 0.178 | 1048 | 6.40 | |||
60% | 14.23 | 14.13 | 201.08 | 6682 | 0.199 | 1223 | 6.08 | |||
65% | 14.15 | 17.48 | 247.26 | 7173 | 0.238 | 1430 | 5.78 | |||
70% | 14.05 | 20.68 | 290.54 | 7573 | 0.263 | 1606 | 5.53 | |||
75% | 13.95 | 24.17 | 337.02 | 7949 | 0.302 | 1788 | 5.30 | |||
80% | 13.89 | 28.29 | 393.02 | 8331 | 0.332 | 1984 | 5.05 | |||
90% | 13.68 | 37.22 | 509.29 | 9023 | 0.404 | 2374 | 4.66 | |||
100% | 13.51 | 48.17 | 650.75 | 9679 | 0.482 | 2779 | 4.27 | |||
APC 13*6.5 | 40% | 14.54 | 6.76 | 98.25 | 4615 | 0.137 | 736 | 7.49 | 82 (Ambient /) | |
50% | 14.42 | 11.41 | 164.47 | 5565 | 0.199 | 1087 | 6.61 | |||
55% | 14.35 | 14.17 | 203.30 | 6009 | 0.221 | 1279 | 6.29 | |||
60% | 14.09 | 17.32 | 244.04 | 6392 | 0.263 | 1459 | 5.98 | |||
65% | 13.97 | 20.90 | 292.01 | 6782 | 0.302 | 1660 | 5.69 | |||
70% | 13.97 | 25.52 | 356.51 | 7232 | 0.343 | 1912 | 5.36 | |||
75% | 13.88 | 29.68 | 411.95 | 7577 | 0.380 | 2114 | 5.13 | |||
80% | 13.74 | 34.24 | 470.45 | 7886 | 0.420 | 2315 | 4.92 | |||
90% | 13.53 | 44.52 | 602.46 | 8505 | 0.498 | 2718 | 4.51 | |||
100% | 13.31 | 56.97 | 758.50 | 9086 | 0.582 | 3144 | 4.15 | |||
AM480 KV900 | T-MOTOR 13*6.5 polymer | 40% | 14.55 | 6.99 | 101.69 | 4573 | 0.141 | 780 | 7.67 | 79 (Ambient /) |
50% | 14.44 | 11.77 | 169.98 | 5519 | 0.204 | 1155 | 6.79 | |||
55% | 14.37 | 14.74 | 211.92 | 5958 | 0.241 | 1358 | 6.41 | |||
60% | 14.30 | 18.32 | 261.94 | 6404 | 0.278 | 1577 | 6.02 | |||
65% | 14.22 | 22.28 | 316.78 | 6812 | 0.318 | 1803 | 5.69 | |||
70% | 14.13 | 26.58 | 375.60 | 7226 | 0.363 | 2036 | 5.42 | |||
75% | 14.03 | 30.98 | 434.79 | 7565 | 0.399 | 2253 | 5.18 | |||
80% | 13.86 | 35.52 | 492.46 | 7862 | 0.436 | 2453 | 4.98 | |||
90% | 13.56 | 45.48 | 616.85 | 8443 | 0.505 | 2841 | 4.61 | |||
100% | 13.29 | 57.78 | 767.81 | 9000 | 0.585 | 3271 | 4.26 | |||
T-MOTOR 13*6.5 polymer | 40% | 14.55 | 6.82 | 99.29 | 4580 | 0.140 | 768 | 7.73 | 80 (Ambient /) | |
50% | 14.44 | 11.56 | 166.91 | 5534 | 0.205 | 1127 | 6.75 | |||
55% | 14.38 | 14.45 | 207.71 | 5976 | 0.236 | 1337 | 6.44 | |||
60% | 14.30 | 17.93 | 256.38 | 6432 | 0.282 | 1557 | 6.07 | |||
65% | 14.22 | 21.68 | 308.35 | 6842 | 0.315 | 1776 | 5.76 | |||
70% | 14.13 | 26.07 | 368.38 | 7256 | 0.358 | 2017 | 5.48 | |||
75% | 14.03 | 30.32 | 425.45 | 7601 | 0.395 | 2227 | 5.24 | |||
80% | 13.84 | 34.72 | 480.62 | 7891 | 0.428 | 2420 | 5.03 | |||
90% | 13.58 | 44.86 | 609.38 | 8491 | 0.500 | 2826 | 4.64 | |||
100% | 13.37 | 57.04 | 762.47 | 9086 | 0.581 | 3268 | 4.29 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |