Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM66A or AM Link 3D Outdoor Fixed Wing Plane ESC

43.00

Available points: 1000 Points Points reward: 43 Points

  • Promotion
1.High efficiency and high power UBEC
2.Zero Latency. High precision follow-up.
3.Comprehensive Flight Data
4.Packaging Weight:147.7g
5.Packaging size:119*85*65mm
Pack:
  • AM LINK
  • AM66A
Quantity:

43.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

About T-MOTOR AM66A or AM Link 3D Outdoor Fixed Wing Plane ESC 


AM66A is a 0-latency competition-grade ESC specially designed for 48-52-inch/30E3D aircraft. It supports 3-6s lithium batteries. 

It is recommended to be used with T-Motor AM480 and T-Motor AT/AS 28 series motors.             


AM66A Highlights:


1.Continuous and stable power output to ensure stability and safety

2. High-performance 32-bit ARM microprocessor with up to 48MHz operatingfrequency.

3. The BLHeli-32 firmware is the third generation BLHeli,following base BLHeli andBLHeli-S.

4.Integrated continuous 10A/instant 20A high reliability BEC, can load more power servo andother electronic equipment, output voltage can be switched between 5.8V, 7.4V, 8.2V at will.


Packing List Includes:


1x T-MOTOR AM66A ESC or AM Link

1x Parts pack


Matching Guide:


AM480 Motor

Technical Drawing

Specification
ESC Size56.6*38.8*18.5mmoutput Wire80mm-14AWG
Weight63.4gOutput plug3.5gold plugs (Female)
Power Wire140mm-14AWGSignal Wire290mm(black+red+white)
Power PlugWithout PlugSignal-return Wire290mm(Brown+red+orange)
Battery3-6S LipoUBEC Output Current10A
Rated current66AData Transmission CardAM LINK
Peak Current86AESC Programming CardAM LINK
UBEC Output Voltage5.8V-7.4-8.2VESC Programming softwarewindows,android
Note: All the wire length above is the original length not the length you see from the outside
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.