P80Ⅲ Without Pin Agricultural UAV Motor KV100
U8 Lite L Efficiency Multirotor UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor AT3530 is a high-end motor suitable for supporting for larger UAV Fixed wing airplanes of 2.2-2.4kg.
AT3530 BLDC motor features with excellent heat dissipation structure which ensures the powerful flight.
The motor weight is 298g and the biggest thrust is 4.8KG, It is support 4-6s lipos,recommend with AT115A ESC
1.Incorporating a high quality triple bearing design via 28 series AT motors and above, T-Motor offers a variety of AT motor power selections with high quality mounting hardware for ease of application.
2.AT series of motors offer incredible levels of high temperature resistance under heavy power demand, offering excellent thermal capability with substantial overall durability.
3.The motor dissipates ultra-efficient heat via lateral cooling vents、 high torque curved magnets for optimal performance and three-bearing layout optimizes stability and efficiency.
1x T-MOTOR AT3530 Motor
1x Hardware pack
Test Item | Long Shaft KV580 | Weight (Incl. Cable) | 298g |
Motor Dimensions | Φ43*75mm | Internal Resistance | 18mΩ |
Lead | 100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 4-6S |
Idle Current(10V) | 1.9A | Peak Current(180s) | 65A |
Max. Power(180s) | 1400W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT3530 Long Shaft KV580 | APC 13*8 | 40% | 22.45 | 8.28 | 186.02 | 5419 | 0.245 | 1263 | 6.79 | / (Ambient Temperature: /) |
45% | 22.42 | 10.02 | 224.67 | 5815 | 0.282 | 1448 | 6.45 | |||
50% | 22.39 | 11.88 | 265.99 | 6160 | 0.324 | 1653 | 6.22 | |||
55% | 22.36 | 13.93 | 311.31 | 6492 | 0.365 | 1852 | 5.95 | |||
60% | 22.31 | 16.71 | 372.77 | 6911 | 0.414 | 2107 | 5.65 | |||
65% | 22.24 | 20.48 | 455.55 | 7379 | 0.482 | 2439 | 5.35 | |||
70% | 22.18 | 24.14 | 535.51 | 7782 | 0.541 | 2723 | 5.08 | |||
75% | 22.11 | 28.75 | 635.48 | 8243 | 0.614 | 3062 | 4.82 | |||
80% | 22.02 | 33.81 | 744.61 | 8637 | 0.690 | 3265 | 4.38 | |||
85% | 21.90 | 41.07 | 899.42 | 8998 | 0.801 | 3429 | 3.81 | |||
90% | 21.80 | 47.32 | 1031.51 | 9378 | 0.880 | 3743 | 3.63 | |||
100% | 21.69 | 54.04 | 1171.88 | 9678 | 0.968 | 4082 | 3.48 | |||
APC 14*7 | 40% | 22.44 | 8.67 | 194.49 | 5297 | 0.262 | 1382 | 7.11 | 74 (Ambient Temperature: /) | |
45% | 22.41 | 10.30 | 230.82 | 5615 | 0.301 | 1581 | 6.85 | |||
50% | 22.37 | 12.36 | 276.51 | 5965 | 0.344 | 1795 | 6.49 | |||
55% | 22.33 | 15.00 | 334.90 | 6352 | 0.398 | 2063 | 6.16 | |||
60% | 22.28 | 18.33 | 408.36 | 6775 | 0.460 | 2369 | 5.80 | |||
65% | 22.20 | 22.60 | 501.85 | 7255 | 0.536 | 2736 | 5.45 | |||
70% | 22.12 | 27.38 | 605.52 | 7686 | 0.611 | 3104 | 5.13 | |||
75% | 22.05 | 31.93 | 704.03 | 8073 | 0.686 | 3450 | 4.90 | |||
80% | 21.96 | 37.14 | 815.64 | 8436 | 0.766 | 3826 | 4.69 | |||
85% | 21.84 | 44.15 | 964.40 | 8863 | 0.864 | 4265 | 4.42 | |||
90% | 21.72 | 51.40 | 1116.61 | 9246 | 0.958 | 4660 | 4.17 | |||
100% | 21.61 | 58.46 | 1263.33 | 9496 | 1.052 | 4805 | 3.80 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now