P80Ⅲ Without Pin Agricultural UAV Motor KV100
U8 Lite L Efficiency Multirotor UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
High quality AT4120 BLDC motor has been developed especially for use with 5s and 6s lipols for 3D models up to 3500g and for sailplanes up to 5000g in weight.
And especially the 250KV can work under 12S lipols with 2100W max. power. Recommended to be used with T-Motor AT115A and T-Motor FS15*8 folding propellers.
The AT4120 long-shaft engine adopts a long-shaft design, which improves installation flexibility and compatibility with different types of propellers and accessories.
This makes it a versatile choice for different types of aviation applications.
1x T-MOTOR AT4120 Motor
1x Hardware pack
Test Item | Long ShaftKV250 | Weight (Incl. Cable) | 304g |
Motor Dimensions | Φ50*69mm | Internal Resistance | 76mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 12S |
Idle Current(10V) | 1.0A | Peak Current(180s) | 45A |
Max. Power(180s) | 2100W | Recommendation | / |
Test Item | Long ShaftKV500 | Weight (Incl. Cable) | 305g |
Motor Dimensions | Φ50*69mm | Internal Resistance | 21mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 6S |
Idle Current(10V) | 2.0A | Peak Current(180s) | 75A |
Max. Power(180s) | 1700W | Recommendation | / |
Test Item | Long ShaftKV560 | Weight (Incl. Cable) | 300g |
Motor Dimensions | Φ50*69mm | Internal Resistance | 16mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 6S |
Idle Current(10V) | 2.4A | Peak Current(180s) | 80A |
Max. Power(180s) | 1800W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT4120 Long Shaft KV250 | APC 15*8 | 40% | 44.32 | 2.70 | 119.63 | 3880 | 0.203 | 1012 | 8.46 | 65 (Ambient Temperature: /) |
45% | 44.33 | 3.30 | 146.11 | 4287 | 0.248 | 1235 | 8.45 | |||
50% | 44.30 | 4.56 | 201.83 | 4838 | 0.319 | 1574 | 7.80 | |||
55% | 44.25 | 6.75 | 298.59 | 5422 | 0.411 | 2014 | 6.75 | |||
60% | 44.23 | 8.19 | 362.23 | 5832 | 0.478 | 2331 | 6.43 | |||
65% | 44.21 | 9.84 | 434.86 | 6243 | 0.558 | 2712 | 6.24 | |||
70% | 44.14 | 12.69 | 560.11 | 6716 | 0.653 | 3146 | 5.62 | |||
75% | 44.10 | 15.43 | 680.25 | 7132 | 0.749 | 3586 | 5.27 | |||
80% | 44.04 | 18.63 | 820.64 | 7565 | 0.857 | 4067 | 4.96 | |||
90% | 43.91 | 26.06 | 1144.20 | 8288 | 1.071 | 4934 | 4.31 | |||
100% | 43.73 | 36.52 | 1596.93 | 8963 | 1.347 | 5504 | 3.45 | |||
APC 15*10 | 40% | 44.30 | 3.05 | 135.07 | 3828 | 0.249 | 1104 | 8.18 | 87 (Ambient Temperature: /) | |
45% | 44.28 | 3.86 | 171.08 | 4205 | 0.300 | 1321 | 7.72 | |||
50% | 44.26 | 5.15 | 228.12 | 4716 | 0.375 | 1662 | 7.29 | |||
55% | 44.21 | 7.77 | 343.40 | 5317 | 0.492 | 2168 | 6.31 | |||
60% | 44.18 | 9.61 | 424.73 | 5713 | 0.565 | 2476 | 5.83 | |||
65% | 44.14 | 11.97 | 528.31 | 6154 | 0.671 | 2914 | 5.52 | |||
70% | 44.08 | 15.06 | 663.58 | 6565 | 0.775 | 3355 | 5.06 | |||
75% | 44.03 | 17.80 | 783.72 | 6953 | 0.879 | 3771 | 4.81 | |||
80% | 43.96 | 21.72 | 954.68 | 7363 | 0.997 | 4240 | 4.44 | |||
90% | 43.80 | 30.96 | 1355.90 | 8012 | 1.276 | 4731 | 3.49 | |||
100% | 43.61 | 42.30 | 1844.49 | 8618 | 1.545 | 5609 | 3.04 | |||
APC 16*8 | 40% | 44.37 | 3.25 | 144.09 | 3937 | 0.257 | 1253 | 8.70 | HOT (Ambient Temperature: /) | |
45% | 44.37 | 3.99 | 177.09 | 4278 | 0.304 | 1485 | 8.39 | |||
50% | 44.33 | 5.53 | 245.37 | 4824 | 0.389 | 1899 | 7.74 | |||
55% | 44.29 | 7.96 | 352.38 | 5389 | 0.498 | 2422 | 6.87 | |||
60% | 44.25 | 10.12 | 447.90 | 5810 | 0.590 | 2850 | 6.36 | |||
65% | 44.19 | 12.62 | 557.80 | 6195 | 0.688 | 3302 | 5.92 | |||
70% | 44.14 | 15.97 | 704.96 | 6652 | 0.808 | 3852 | 5.46 | |||
75% | 44.07 | 19.57 | 862.44 | 7052 | 0.931 | 4379 | 5.08 | |||
80% | 44.00 | 24.05 | 1058.23 | 7485 | 1.077 | 5016 | 4.74 | |||
90% | 43.85 | 32.70 | 1433.96 | 8112 | 1.301 | 5952 | 4.15 | |||
100% | 43.63 | 45.73 | 1995.20 | 8676 | 1.603 | 6717 | 3.37 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT4120 Long Shaft KV500 | APC 15*8 | 40% | 22.47 | 6.81 | 153.13 | 4252 | 0.252 | 1222 | 7.98 | 79 (Ambient Temperature: /) |
45% | 22.44 | 8.40 | 188.45 | 4603 | 0.291 | 1420 | 7.53 | |||
50% | 22.41 | 10.07 | 225.68 | 4901 | 0.330 | 1603 | 7.10 | |||
55% | 22.37 | 12.34 | 276.12 | 5255 | 0.385 | 1867 | 6.76 | |||
60% | 22.32 | 15.19 | 339.14 | 5637 | 0.448 | 2174 | 6.41 | |||
65% | 22.27 | 18.63 | 414.72 | 6030 | 0.525 | 2533 | 6.11 | |||
70% | 22.19 | 22.75 | 504.91 | 6441 | 0.600 | 2878 | 5.70 | |||
75% | 22.12 | 27.01 | 597.54 | 6817 | 0.675 | 3229 | 5.40 | |||
80% | 22.05 | 31.62 | 697.07 | 7153 | 0.755 | 3583 | 5.14 | |||
90% | 21.86 | 42.70 | 933.28 | 7805 | 0.929 | 4351 | 4.66 | |||
100% | 21.75 | 49.31 | 1072.47 | 8135 | 1.020 | 4714 | 4.40 | |||
APC 15*10 | 40% | 22.49 | 5.40 | 121.44 | 3680 | 0.236 | 1027 | 8.46 | HOT (Ambient Temperature: /) | |
45% | 22.46 | 7.19 | 161.62 | 4097 | 0.294 | 1281 | 7.93 | |||
50% | 22.36 | 12.00 | 268.25 | 4688 | 0.393 | 1701 | 6.34 | |||
55% | 22.32 | 15.15 | 338.13 | 5176 | 0.464 | 2020 | 5.97 | |||
60% | 22.25 | 18.98 | 422.43 | 5573 | 0.545 | 2371 | 5.61 | |||
65% | 22.19 | 22.88 | 507.71 | 5914 | 0.623 | 2700 | 5.32 | |||
70% | 22.12 | 27.55 | 609.35 | 6288 | 0.710 | 3052 | 5.01 | |||
75% | 22.01 | 33.85 | 744.87 | 6687 | 0.803 | 3434 | 4.61 | |||
80% | 21.90 | 40.20 | 880.50 | 7030 | 0.900 | 3815 | 4.33 | |||
90% | 21.65 | 55.07 | 1192.32 | 7555 | 1.111 | 4324 | 3.63 | |||
100% | 21.40 | 70.41 | 1506.65 | 7952 | 1.301 | 4670 | 3.10 | |||
APC 16*8 | 40% | 22.44 | 8.73 | 195.81 | 4294 | 0.314 | 1518 | 7.75 | 98 (Ambient Temperature: /) | |
45% | 22.40 | 10.71 | 240.02 | 4636 | 0.364 | 1765 | 7.35 | |||
50% | 22.35 | 13.87 | 309.84 | 5071 | 0.440 | 2123 | 6.85 | |||
55% | 22.28 | 17.61 | 392.29 | 5499 | 0.528 | 2550 | 6.50 | |||
60% | 22.21 | 22.03 | 489.30 | 5927 | 0.622 | 2979 | 6.09 | |||
65% | 22.12 | 27.16 | 600.86 | 6334 | 0.719 | 3427 | 5.70 | |||
70% | 22.03 | 32.72 | 720.93 | 6715 | 0.824 | 3885 | 5.39 | |||
75% | 21.94 | 38.56 | 845.96 | 7075 | 0.922 | 4305 | 5.09 | |||
80% | 21.82 | 45.23 | 986.96 | 7405 | 1.024 | 4742 | 4.80 | |||
90% | 21.54 | 62.33 | 1342.79 | 8035 | 1.270 | 5801 | 4.32 | |||
100% | 21.49 | 65.44 | 1406.23 | 8108 | 1.318 | 5967 | 4.24 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT4120 Long Shaft KV560 | APC 14*7 | 40% | 22.44 | 9.30 | 208.82 | 5285 | 0.272 | 1421 | 6.81 | 79 (Ambient Temperature: /) |
45% | 22.41 | 11.47 | 256.93 | 5704 | 0.323 | 1667 | 6.49 | |||
50% | 22.38 | 13.30 | 297.53 | 6011 | 0.357 | 1832 | 6.16 | |||
55% | 22.33 | 15.78 | 352.36 | 6365 | 0.408 | 2087 | 5.92 | |||
60% | 22.28 | 18.84 | 419.77 | 6759 | 0.468 | 2374 | 5.66 | |||
65% | 22.22 | 22.57 | 501.53 | 7242 | 0.531 | 2676 | 5.34 | |||
70% | 22.15 | 27.13 | 600.92 | 7678 | 0.610 | 3049 | 5.07 | |||
75% | 22.07 | 31.63 | 698.14 | 8054 | 0.684 | 3395 | 4.86 | |||
80% | 21.97 | 37.50 | 823.81 | 8465 | 0.776 | 3779 | 4.59 | |||
90% | 21.72 | 52.46 | 1139.49 | 9286 | 0.977 | 4616 | 4.05 | |||
100% | 21.61 | 59.47 | 1284.98 | 9581 | 1.065 | 4909 | 3.82 | |||
APC 15*8 | 40% | 22.43 | 9.90 | 222.15 | 4796 | 0.320 | 1562 | 7.03 | 98 (Ambient Temperature: /) | |
45% | 22.40 | 12.15 | 272.15 | 5152 | 0.374 | 1829 | 6.72 | |||
50% | 22.34 | 15.29 | 341.66 | 5582 | 0.445 | 2168 | 6.34 | |||
55% | 22.27 | 19.32 | 430.25 | 6049 | 0.528 | 2558 | 5.95 | |||
60% | 22.20 | 23.78 | 527.88 | 6475 | 0.612 | 2951 | 5.59 | |||
65% | 22.11 | 29.15 | 644.45 | 6934 | 0.709 | 3384 | 5.25 | |||
70% | 22.01 | 35.31 | 777.07 | 7358 | 0.806 | 3828 | 4.93 | |||
75% | 21.89 | 42.25 | 924.78 | 7731 | 0.916 | 4314 | 4.66 | |||
80% | 21.79 | 48.35 | 1053.45 | 8046 | 1.008 | 4707 | 4.47 | |||
90% | 21.49 | 66.59 | 1431.12 | 8689 | 1.253 | 5311 | 3.71 | |||
100% | 21.32 | 76.78 | 1637.32 | 8979 | 1.376 | 5580 | 3.41 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now