T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT4120 Long Shaft VTOL Pusher Motor-KV250/KV500/KV560

109.99

Available points: 0 Points Points reward: 109 Points

Quantity:

109.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

工程图.jpg

Specification Export to Excel
Test ItemLong ShaftKV250Weight (Incl. Cable)304g
Motor DimensionsΦ50*69mmInternal Resistance76mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:6mm
OUT:6mm
Rated Voltage(Lipo)12S
Idle Current(10V)1.0APeak Current(180s)45A
Max Power (180S)2100WRecommendation/
Test ItemLong ShaftKV500Weight (Incl. Cable)305g
Motor DimensionsΦ50*69mmInternal Resistance21mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:6mm
OUT:6mm
Rated Voltage(Lipo)6S
Idle Current(10V)2.0APeak Current(180s)75A
Max Power (180S)1700WRecommendation/
Test ItemLong ShaftKV560Weight (Incl. Cable)300g
Motor DimensionsΦ50*69mmInternal Resistance16mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:6mm
OUT:6mm
Rated Voltage(Lipo)6S
Idle Current(10V)2.4APeak Current(180s)80A
Max Power (180S)1800WRecommendation/
Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT4120
Long Shaft
KV250
APC
15*8
40%44.322.70119.6338800.20310128.4665

(Ambient

Temperature:

/)

45%44.333.30146.1142870.24812358.45
50%44.304.56201.8348380.31915747.80
55%44.256.75298.5954220.41120146.75
60%44.238.19362.2358320.47823316.43
65%44.219.84434.8662430.55827126.24
70%44.1412.69560.1167160.65331465.62
75%44.1015.43680.2571320.74935865.27
80%44.0418.63820.6475650.85740674.96
90%43.9126.061144.2082881.07149344.31
100%43.7336.521596.9389631.34755043.45
APC
15*10
40%44.303.05135.0738280.24911048.1887

(Ambient

Temperature:

/)

45%44.283.86171.0842050.30013217.72
50%44.265.15228.1247160.37516627.29
55%44.217.77343.4053170.49221686.31
60%44.189.61424.7357130.56524765.83
65%44.1411.97528.3161540.67129145.52
70%44.0815.06663.5865650.77533555.06
75%44.0317.80783.7269530.87937714.81
80%43.9621.72954.6873630.99742404.44
90%43.8030.961355.9080121.27647313.49
100%43.6142.301844.4986181.54556093.04
APC
16*8
40%44.373.25144.0939370.25712538.70HOT

(Ambient

Temperature:

/)

45%44.373.99177.0942780.30414858.39
50%44.335.53245.3748240.38918997.74
55%44.297.96352.3853890.49824226.87
60%44.2510.12447.9058100.59028506.36
65%44.1912.62557.8061950.68833025.92
70%44.1415.97704.9666520.80838525.46
75%44.0719.57862.4470520.93143795.08
80%44.0024.051058.2374851.07750164.74
90%43.8532.701433.9681121.30159524.15
100%43.6345.731995.2086761.60367173.37
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT4120
Long Shaft
KV500
APC
15*8
40%22.476.81153.1342520.25212227.9879

(Ambient

Temperature:

/)

45%22.448.40188.4546030.29114207.53
50%22.4110.07225.6849010.33016037.10
55%22.3712.34276.1252550.38518676.76
60%22.3215.19339.1456370.44821746.41
65%22.2718.63414.7260300.52525336.11
70%22.1922.75504.9164410.60028785.70
75%22.1227.01597.5468170.67532295.40
80%22.0531.62697.0771530.75535835.14
90%21.8642.70933.2878050.92943514.66
100%21.7549.311072.4781351.02047144.40
APC
15*10
40%22.495.40121.4436800.23610278.46HOT

(Ambient

Temperature:

/)

45%22.467.19161.6240970.29412817.93
50%22.3612.00268.2546880.39317016.34
55%22.3215.15338.1351760.46420205.97
60%22.2518.98422.4355730.54523715.61
65%22.1922.88507.7159140.62327005.32
70%22.1227.55609.3562880.71030525.01
75%22.0133.85744.8766870.80334344.61
80%21.9040.20880.5070300.90038154.33
90%21.6555.071192.3275551.11143243.63
100%21.4070.411506.6579521.30146703.10
APC
16*8
40%22.448.73195.8142940.31415187.7598

(Ambient

Temperature:

/)

45%22.4010.71240.0246360.36417657.35
50%22.3513.87309.8450710.44021236.85
55%22.2817.61392.2954990.52825506.50
60%22.2122.03489.3059270.62229796.09
65%22.1227.16600.8663340.71934275.70
70%22.0332.72720.9367150.82438855.39
75%21.9438.56845.9670750.92243055.09
80%21.8245.23986.9674051.02447424.80
90%21.5462.331342.7980351.27058014.32
100%21.4965.441406.2381081.31859674.24
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT4120
Long Shaft
KV560
APC
14*7
40%22.449.30208.8252850.27214216.8179

(Ambient

Temperature:

/)

45%22.4111.47256.9357040.32316676.49
50%22.3813.30297.5360110.35718326.16
55%22.3315.78352.3663650.40820875.92
60%22.2818.84419.7767590.46823745.66
65%22.2222.57501.5372420.53126765.34
70%22.1527.13600.9276780.61030495.07
75%22.0731.63698.1480540.68433954.86
80%21.9737.50823.8184650.77637794.59
90%21.7252.461139.4992860.97746164.05
100%21.6159.471284.9895811.06549093.82
APC
15*8
40%22.439.90222.1547960.32015627.0398

(Ambient

Temperature:

/)

45%22.4012.15272.1551520.37418296.72
50%22.3415.29341.6655820.44521686.34
55%22.2719.32430.2560490.52825585.95
60%22.2023.78527.8864750.61229515.59
65%22.1129.15644.4569340.70933845.25
70%22.0135.31777.0773580.80638284.93
75%21.8942.25924.7877310.91643144.66
80%21.7948.351053.4580461.00847074.47
90%21.4966.591431.1286891.25353113.71
100%21.3276.781637.3289791.37655803.41
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.