P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AT4125 motor specified with high quality bearings, high strength steel, lightweight aluminum, and amazingly powerful neodymium rare earth magnets.
It can be used for 6S-12S lipos with 2200W max. power. Perfect for 8-10kg VTOL fixed-wing, Recommended to be used with T-Motor AT115A and T-Motor FS15*8 folding propellers.
AT4125 motor specified with high quality bearings, high strength steel, lightweight aluminum, and amazingly powerful neodymium rare earth magnets.
It can be used for 6S-12S lipos with 2200W max. power. Perfect for 8-10kg VTOL fixed-wing, Recommended to be used with T-Motor AT115A and T-Motor FS15*8 folding propellers.
1x T-MOTOR AT3520 Motor
1x Hardware pack
Test Item | Long Shaft KV250 | Weight (Incl. Cable) | 350g |
Motor Dimensions | Φ50*74mm | Internal Resistance | 68mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 12S |
Idle Current(10V) | 1.0A | Peak Current(180s) | 50A |
Max. Power(180s) | 2200W | Recommendation | / |
Test Item | Long Shaft KV540 | Weight (Incl. Cable) | 355g |
Motor Dimensions | Φ50*74mm | Internal Resistance | 14mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 6S |
Idle Current(10V) | 2.6A | Peak Current(180s) | 85A |
Max. Power(180s) | 2000W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT4125 Long Shaft KV250 | APC 15*8 | 40% | 44.37 | 2.76 | 122.38 | 3922 | 0.210 | 1027 | 8.39 | 78 (Ambient Temperature:/) |
45% | 44.34 | 3.42 | 151.62 | 4319 | 0.254 | 1242 | 8.19 | |||
50% | 44.31 | 5.02 | 222.62 | 4911 | 0.334 | 1631 | 7.33 | |||
55% | 44.28 | 6.78 | 300.43 | 5453 | 0.419 | 2042 | 6.80 | |||
60% | 44.25 | 8.71 | 385.57 | 5931 | 0.502 | 2433 | 6.31 | |||
65% | 44.20 | 10.86 | 479.91 | 6368 | 0.579 | 2791 | 5.82 | |||
70% | 44.16 | 13.22 | 583.56 | 6767 | 0.669 | 3213 | 5.51 | |||
75% | 44.10 | 16.36 | 721.40 | 7237 | 0.779 | 3719 | 5.15 | |||
80% | 44.04 | 19.79 | 871.73 | 7703 | 0.893 | 4220 | 4.84 | |||
90% | 43.90 | 28.10 | 1233.40 | 8406 | 1.153 | 5078 | 4.12 | |||
100% | 43.70 | 39.92 | 1744.46 | 9145 | 1.473 | 5838 | 3.35 | |||
APC 16*8 | 40% | 44.35 | 3.27 | 145.16 | 3863 | 0.261 | 1253 | 8.63 | 96 (Ambient Temperature:/) | |
45% | 44.33 | 4.11 | 182.31 | 4249 | 0.320 | 1527 | 8.37 | |||
50% | 44.30 | 5.86 | 259.41 | 4815 | 0.414 | 1983 | 7.65 | |||
55% | 44.26 | 8.26 | 365.43 | 5373 | 0.517 | 2469 | 6.76 | |||
60% | 44.21 | 10.58 | 467.56 | 5800 | 0.617 | 2935 | 6.28 | |||
65% | 44.16 | 13.15 | 580.61 | 6234 | 0.722 | 3400 | 5.86 | |||
70% | 44.12 | 16.13 | 711.69 | 6643 | 0.843 | 3933 | 5.53 | |||
75% | 44.05 | 19.73 | 869.19 | 7058 | 0.963 | 4476 | 5.15 | |||
80% | 43.97 | 24.10 | 1059.85 | 7500 | 1.102 | 5042 | 4.76 | |||
90% | 43.80 | 33.50 | 1467.45 | 8169 | 1.383 | 6182 | 4.21 | |||
100% | 43.58 | 47.04 | 2049.62 | 8831 | 1.723 | 7053 | 3.44 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT4125 Long Shaft KV540 | APC 15*8 | 40% | 22.38 | 11.21 | 250.81 | 4943 | 0.341 | 1674 | 6.68 | 84 (Ambient Temperature:/) |
45% | 22.34 | 13.58 | 303.32 | 5313 | 0.395 | 1929 | 6.36 | |||
50% | 22.29 | 16.21 | 361.27 | 5650 | 0.452 | 2205 | 6.10 | |||
55% | 22.24 | 19.14 | 425.84 | 5978 | 0.513 | 2492 | 5.85 | |||
60% | 22.18 | 23.20 | 514.39 | 6382 | 0.595 | 2864 | 5.57 | |||
65% | 22.10 | 27.69 | 611.87 | 6806 | 0.676 | 3233 | 5.28 | |||
70% | 22.02 | 32.79 | 722.03 | 7193 | 0.766 | 3655 | 5.06 | |||
75% | 21.93 | 38.58 | 845.87 | 7571 | 0.863 | 4081 | 4.82 | |||
80% | 21.80 | 45.80 | 998.46 | 7963 | 0.970 | 4541 | 4.55 | |||
85% | 21.68 | 52.89 | 1146.84 | 8301 | 1.072 | 4951 | 4.32 | |||
90% | 21.52 | 62.57 | 1346.88 | 8577 | 1.213 | 5163 | 3.83 | |||
100% | 21.36 | 72.77 | 1554.08 | 8879 | 1.344 | 5537 | 3.56 | |||
APC 16*8 | 40% | 22.20 | 11.43 | 253.85 | 4637 | 0.378 | 1798 | 7.08 | 97 (Ambient Temperature:/) | |
45% | 22.16 | 13.89 | 307.76 | 4970 | 0.437 | 2069 | 6.72 | |||
50% | 22.11 | 16.79 | 371.33 | 5309 | 0.502 | 2380 | 6.41 | |||
55% | 22.05 | 20.26 | 446.90 | 5686 | 0.585 | 2771 | 6.20 | |||
60% | 21.96 | 25.87 | 568.11 | 6118 | 0.694 | 3241 | 5.70 | |||
65% | 21.86 | 31.71 | 693.11 | 6522 | 0.804 | 3738 | 5.39 | |||
70% | 21.77 | 37.21 | 810.01 | 6873 | 0.896 | 4145 | 5.12 | |||
75% | 21.66 | 44.10 | 955.01 | 7239 | 1.011 | 4635 | 4.85 | |||
80% | 21.51 | 52.74 | 1134.53 | 7597 | 1.149 | 5207 | 4.59 | |||
90% | 21.23 | 69.58 | 1477.35 | 8206 | 1.370 | 6054 | 4.10 | |||
100% | 21.03 | 81.72 | 1718.70 | 8492 | 1.528 | 6618 | 3.85 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now