T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT7215 30CC VTOL UAV Fixed Wing Aircraft Long Shaft Motor KV200/KV245/KV270/KV220

$219.00

Available points: 10000 Points Points reward: 219 Points

• Packaging Weight:900g,Packaging size:185*125*105mm• AT72 series are suitable for 120E-170E aircraft,corresponding to gasoline engine about 30-40CC
KV :
  • KV200
  • KV245
  • KV270
  • KV220
Quantity :

$219.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Relevant Products

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT7215 30CC VTOL UAV Fixed Wing Aircraft Long Shaft Motor


AT7215 is a hi-end motor suitable for VTOL UAV fixed wing airplanes of the outdoor category.AT7215 with military-grade wire improves the high temp. resistance which with long endurance. 

Both mounting way which is convenient for clients with a different application. The 5000W maximum power provides strong power for 30CC-40CC RC airplanes. 

It supports 8-12s lipos,recommend with T-Motor AT115A ESC   


AT7215 30CC Highlights:


1.The detachable propeller base allows for a variety of props installation methods. It can be installed directly on the motor or propeller base. It can reduce the weight of the aircraft or adjust the position of the props, and can be used in both fixed-wing and multi-rotor applications.

2.The bottom adopts an efficient heat dissipation design, which has a better heat dissipation effect and more powerful.


Packing List Includes:


1x T-Motor AT7215 Motor 

1x Hardware Kit


Matching Guide:


AT 115A ESC

Technical Drawing

AT7215-draw-20251202.png

Specification Export to Excel
Test ItemLong Shaft KV200Weight (Incl. Cable)550g
Motor DimensionsΦ81.4*57.9mmInternal Resistance27mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN:10mm
OUT
:10mm
Rated Voltage(Lipo)10-12S
Idle Current(10V)2.4APeak Current(180s)95A
Max Power (180S)4400W/12S

Test ItemLong Shaft KV220Weight (Incl. Cable)565g
Motor DimensionsΦ81.4*57.9mmInternal Resistance24mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN:10mm
OUT
:10mm
Rated Voltage(Lipo)10-12S
Idle Current(10V)2.4APeak Current(180s)100A
Max Power (180S)4500W/12S

Test ItemLong Shaft KV245Weight (Incl. Cable)555g
Motor DimensionsΦ81.4*57.9mmInternal Resistance20mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN:10mm
OUT
:10mm
Rated Voltage(Lipo)8-10S
Idle Current(10V)2.4APeak Current(180s)110A
Max Power (180S)5000W/12S

Test ItemLong Shaft KV270Weight (Incl. Cable)560g
Motor DimensionsΦ81.4*57.9mmInternal Resistance17mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN:10mm
OUT
:10mm
Rated Voltage(Lipo)8S
Idle Current(10V)2.4APeak Current(180s)120A
Max Power (180S)4800W/10S


Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT7215
KV200
19*1040%44.255.64249.8134940.53218337.34/
45%44.227.41327.7538900.65023127.05
50%44.1510.26453.0843560.79528786.35
55%44.0813.28585.5748130.94634775.94
60%44.0216.59730.1652061.11040865.60
65%43.9121.80957.4056981.33749035.12
70%43.7927.161189.4761281.56257104.80
75%43.6633.601466.8565471.82165824.49
80%43.5339.601723.4068822.05073664.27
90%43.2353.832327.0175992.53789113.83
100%42.8471.553065.0982083.126105553.44
19*1040%47.856.24298.6137540.62821447.1897

(Ambient

Temperature:

/)

45%47.818.24394.1741680.74526646.76
50%47.7411.29538.8446550.89633096.14
55%47.6515.05717.0251301.07040285.62
60%47.5420.64981.0257021.32649615.06
65%47.4424.881180.3060991.54056464.78
70%47.3131.041468.5765391.84565994.49
75%47.1638.371809.8469672.16476564.23
80%47.0145.662146.3773382.45085954.00
90%46.6463.092942.1480773.018104493.55
100%46.1784.643907.5286813.758115722.96
20*1040%36.924.81177.6429590.45315618.79/
45%36.896.29231.8832950.54919328.33
50%36.838.69319.9137120.67624347.61
55%36.7811.26414.1040960.79429267.07
60%36.7214.08517.1344370.91734116.60
65%36.6516.99622.7247391.04639196.29
70%36.5721.17773.9951081.22145335.86
75%36.4427.501002.1055481.46554525.44
80%36.3232.851192.9758481.67761555.16
90%36.0644.991622.4164522.08975534.66
100%35.7858.372088.3469842.48389064.26
20*1040%41.865.71239.0133080.54417308.0383

(Ambient

Temperature:

/)

45%41.817.58316.7836790.65423877.54
50%41.7510.44435.9441240.80730086.90
55%41.6913.63568.0445440.96736496.43
60%41.6017.16713.8749171.12142785.99
65%41.5420.64857.2652621.29849545.78
70%41.3728.111162.8857781.59759875.15
75%41.2434.521423.4061651.84768564.82
80%41.1041.041686.8064912.09577254.58
90%40.7856.182291.1271472.59394234.11
100%40.4272.812943.1277263.082110373.75
20*1040%44.276.15272.1934680.61721457.88/
45%44.238.16360.8738620.74426777.42
50%44.1611.30499.1643220.91033636.74
55%44.0615.29673.6547481.08340936.08
60%43.9918.76825.3351571.25347695.78
65%43.8625.021097.3356411.53557735.26
70%43.7430.861349.8660511.81366464.93
75%43.5937.901652.1264662.10876304.62
80%43.4544.571936.4868032.35084794.38
90%43.0861.702658.5074742.901103813.90
100%42.6780.633440.9780633.439121883.54
20*1040%47.896.97333.9537130.69224647.38115

(Ambient

Temperature:

/)

45%47.859.16438.1341240.83430667.00
50%47.7712.53598.5946021.02438426.42
55%47.6916.62792.7050821.22746295.84
60%47.5423.111098.6856471.52757215.21
65%47.4428.181336.8960311.78565494.90
70%47.3034.761644.0764682.09575354.58
75%47.1243.282039.3168842.43187064.27
80%46.9551.192403.4572472.71496934.03
90%46.5271.103307.8979463.354118863.59
100%46.0293.674310.6985223.978138503.21
21*1040%36.935.36198.1229170.52818229.20/
45%36.887.22266.1632440.65522868.59
50%36.8210.16374.0536540.85629207.81
55%36.7513.47495.1840251.03135427.16
60%36.6717.10626.9943601.22141986.70
65%36.5920.60753.9546641.36147626.32
70%36.4825.92945.3650101.56154925.81
75%36.3631.981162.8153801.81063615.47
80%36.2039.171418.0557222.07272145.09
90%35.8953.721928.3962962.60788084.57
100%35.5470.322499.0167843.102104574.18
21*1040%41.866.55274.1832470.62122908.35121

(Ambient

Temperature:

/)

45%41.818.77366.6036130.75428477.77
50%41.7412.04502.4340540.93035617.09
55%41.6616.10670.6044661.15643416.48
60%41.5620.57854.7748451.37851266.00
65%41.4624.841029.6451681.58558365.67
70%41.2833.571385.7756581.98170585.09
75%41.1241.071688.6160262.28480474.77
80%40.9648.721995.5163322.56889924.51
90%40.5767.082721.2569303.167109984.04
100%40.1287.843523.6274503.739128693.65
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT7215
KV220
19*1040%43.936.27275.6236670.49219567.1089

(Ambient

Temperature:

/)

45%43.888.37367.2940860.61224696.72
50%43.8211.23492.2645420.76930666.23
55%43.7215.46675.7650370.94837955.62
60%43.6220.91911.8055831.17347095.16
65%43.5025.561111.8559721.34954084.86
70%43.3931.661373.7664081.57962774.57
75%43.2538.521665.8668391.79871394.29
80%43.1145.431958.9172062.01979914.08
90%42.6662.782678.1979092.51196883.62
100%42.2384.853582.9084763.102107292.99
19*1040%47.547.13338.8839760.57423016.79/
45%47.489.50451.0944140.71828796.38
50%47.4012.85609.3049010.89935845.88
55%47.2518.81888.7355131.14445825.16
60%47.1623.961129.8059991.36054354.81
65%46.9229.011361.2764101.56962574.60
70%46.7835.261649.3668401.80671814.35
75%46.6443.922048.8173012.08682184.01
80%46.4752.442436.8976982.35391853.77
90%46.0474.623435.6483813.016105213.06
100%45.6298.874510.5490023.611118652.63
20*1040%36.635.48200.9031300.41716488.20/
45%36.587.23264.3334840.51820687.82
50%36.539.91361.8339040.65126097.21
55%36.4413.37487.1443020.79832076.58
60%36.3616.56602.2146490.94237826.28
65%36.3519.42705.9849651.07443006.09
70%36.1824.65892.0453351.24149985.60
75%36.0232.281162.8058031.48259535.12
80%35.8037.571344.8061091.64265884.90
90%35.5750.951812.5267382.01880544.44
100%35.2766.482344.8372772.40595514.07
20*1040%41.556.52270.8535020.52320917.7283

(Ambient

Temperature:

/)

45%41.508.64358.6738870.65026077.27
50%41.4211.86491.3643410.81532796.67
55%41.3015.88655.9947770.99439956.09
60%41.2219.80816.2951681.16747025.76
65%40.9925.921062.2456421.39255855.26
70%40.8632.051309.6760411.61164594.93
75%40.7239.641614.0664461.85574184.60
80%40.6146.341881.7767852.06682484.38
90%40.2663.702564.6274552.555101223.95
100%39.8983.103314.8780273.031118843.59
20*1040%43.917.02308.2336690.57022797.4087

(Ambient

Temperature:

/)

45%43.879.22404.3440710.71028447.03
50%43.7512.76558.3045350.88735656.39
55%43.6417.56766.5450001.08243465.67
60%43.5223.531024.2655441.33853675.24
65%43.3128.331226.9459131.53061144.98
70%43.1835.071514.3363391.77570654.67
75%43.0442.911846.7167532.03381064.39
80%42.9050.752177.0771072.27990424.15
90%42.5269.802967.9677892.814110193.71
100%42.1091.963871.5383653.363129003.33
20*1040%47.547.87373.9039260.65926267.02/
45%47.4810.47496.9043440.80932616.56
50%47.4014.16671.2748201.00840546.04
55%47.1920.06946.8953581.24950255.31
60%46.9826.611250.1459001.53661794.94
65%46.8232.711531.7163201.77571024.64
70%46.7239.991868.3167592.04981844.38
75%46.5649.172289.3371882.35193484.08
80%46.3659.212745.1275702.655105053.83
90%45.9680.463697.5682643.239125113.38
100%45.48106.604848.6888593.872143072.95
21*1040%36.586.27229.4030850.50019258.3984

(Ambient

Temperature:

/)

45%36.528.34304.4634270.62424167.94
50%36.4311.87432.3638390.79330767.11
55%36.3515.49563.2142240.96637436.65
60%36.2619.70714.1645761.14044226.19
65%36.1523.55851.3548811.29450305.91
70%35.9429.261051.6752281.50558495.56
75%35.7638.201365.8956651.78169235.07
80%35.6245.041604.0059581.99577404.83
90%35.3261.322165.9965412.44294074.34
100%34.9878.822756.7770402.857109443.97
21*1040%41.537.47310.3034420.62224197.80/
45%41.469.94412.3138220.77830257.34
50%41.3013.73567.1842470.97037636.63
55%41.1318.57763.9046781.19246356.07
60%41.0123.67970.9050631.40954655.63
65%40.8531.161272.8755341.68865685.16
70%40.7638.061551.3559161.94175404.86
75%40.5546.971904.4362932.22386054.52
80%40.4055.282233.3566082.47995424.27
90%40.0375.933039.8372163.042115853.81
100%39.5999.673945.5777263.615135513.43
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT7215
KV245
18*1040%36.886.74248.7836810.50817216.92/
45%36.839.24340.1741470.70522076.49
50%36.7512.77469.2546290.86227635.89
55%36.6815.99586.5250481.00932915.61
60%36.5621.67792.0955681.21540155.07
65%36.4526.84978.4360141.39147034.81
70%36.3332.571183.3164511.55053244.50
75%36.1839.661434.7368071.77958324.07
80%36.0446.631680.6471801.98964253.82
90%35.6664.502299.7978642.44976103.31
100%35.5767.852413.5879772.52478213.24
18*1040%41.847.90330.4241140.56721376.4774

(Ambient

Temperature:

/)

45%41.7710.92456.0546380.73027215.97
50%41.6715.09629.0751750.91834025.41
55%41.5420.97871.0157691.17442824.92
60%41.4525.771068.3062091.31449694.65
65%41.3132.541344.1967071.56957974.31
70%41.1241.061688.6271501.85963443.76
75%40.9449.542028.1575542.12470403.47
80%40.7658.372379.1579492.37977653.26
90%40.2482.343313.2486593.06288172.66
100%40.1486.093455.7387753.16190372.62
18*1040%43.997.00307.9439930.50420156.54/
45%43.939.34410.2344500.62625206.14
50%43.8812.31540.1449340.76931045.75
55%43.7417.92784.0555700.99039845.08
60%43.6523.091007.8660331.21545584.52
65%43.5528.071222.3264401.41150904.16
70%43.4234.501497.9168821.62858303.89
75%43.2642.651844.9873501.88066743.62
80%43.1250.142161.8677562.10373923.42
90%42.7070.563013.0384612.66082682.74
100%42.2891.763879.7191133.14995702.47
18*1040%47.617.86374.2343010.58223476.27102

(Ambient

Temperature:

/)

45%47.5510.34491.6547770.72428935.89
50%47.4614.05666.9853070.89635865.38
55%47.3420.34962.7359421.16344554.63
60%47.2226.291241.4564571.42351574.15
65%47.1132.061510.0568881.63758423.87
70%46.9739.371848.9173691.88666913.62
75%46.7848.872286.2078552.18476443.34
80%46.5859.462769.4182322.52379922.89
90%46.1082.273793.0089873.12494862.50
100%45.61105.954832.7696603.648108352.24
19*1040%30.025.56167.0430370.36413438.04/
45%29.967.93237.4834530.46117357.31
50%29.9110.57316.0638560.57221696.86
55%29.8513.32397.4141920.67325886.52
60%29.7816.28484.9045230.78130196.23
65%29.7020.48608.1548900.91735605.85
70%29.5825.75761.7952811.08041675.47
75%29.4631.75935.1556531.25648135.15
80%29.3437.381096.7359691.40953924.92
90%29.0650.511467.9065661.74465594.47
100%29.0152.791531.5066611.80267504.41
19*1040%33.306.35211.6233320.40616117.6254

(Ambient

Temperature:

/)

45%33.248.96297.7437710.52420877.01
50%33.1812.23405.8542080.65126136.44
55%33.1015.64517.6745890.77731336.05
60%33.0218.94625.4749300.91536215.79
65%32.9223.78782.8053481.08942625.45
70%32.7531.641036.3358401.31851144.93
75%32.6337.451222.0261831.49257604.71
80%32.5044.111433.3365161.68164364.49
90%32.1659.751921.7071432.11378424.08
100%32.1062.452004.7672482.18480414.01
19*1040%37.007.40273.7936580.48619487.12/
45%36.9310.27379.2041200.62925186.64
50%36.8414.26525.5246000.79531576.01
55%36.7717.98661.2650100.95637595.68
60%36.6424.24888.2155281.18645995.18
65%36.4930.521113.7059641.39253684.82
70%36.3537.401359.6263861.62961884.55
75%36.2044.441608.7467481.85069504.32
80%36.0452.241882.5371022.07977264.10
90%35.6371.462545.6577682.57993853.69
100%35.5574.972664.6978712.66696473.62
19*1040%41.898.79368.0440760.66024556.6783

(Ambient

Temperature:

/)

45%41.8312.07505.0045850.82431306.20
50%41.7017.43726.7351121.01539075.38
55%41.5723.82990.3457061.28549234.97
60%41.4529.401218.6661481.51757164.69
65%41.3036.781519.0166261.80266674.39
70%41.1145.431867.7670722.07576034.07
75%40.9354.282221.6774712.34485273.84
80%40.7164.612630.0078432.65795413.63
90%40.1690.003614.5285253.421108503.00
100%40.0395.303814.6486083.570110602.90
20*1040%29.906.16184.0629980.40715378.35/
45%29.868.62257.5134070.52319877.72
50%29.7711.98356.5338020.65124977.01
55%29.7214.81440.1141420.77829706.75
60%29.6518.10536.6844640.90234506.43
65%29.5522.83674.5948301.07640546.01
70%29.4328.57840.6552051.25647465.65
75%29.2935.231031.7755651.43454315.26
80%29.1641.331205.0858701.61060375.01
90%28.8555.921613.4164402.02173604.56
100%28.7958.611687.3665262.09476014.50
20*1040%33.187.02232.9832860.46018507.9463

(Ambient

Temperature:

/)

45%33.129.88327.1337190.60023927.31
50%33.0413.41443.1541520.77029936.76
55%32.9517.21566.9945350.92035796.31
60%32.8721.01690.5448671.06741406.00
65%32.7427.05885.6452781.26548895.52
70%32.5735.231147.7357431.53058175.07
75%32.4341.831356.6560731.73765254.81
80%32.2749.371593.3963951.95272674.56
90%31.9166.332116.6069962.38488044.16
100%31.8369.762220.6670862.47491164.11
20*1040%36.686.54239.8833400.47018997.92/
45%36.638.63316.2037180.58023597.46
50%36.5611.65426.0541410.72329396.90
55%36.4815.52565.9945760.88835996.36
60%36.4119.16697.7049331.04041956.01
65%36.3223.31846.7352701.19148135.69
70%36.1431.451136.5357721.44558135.11
75%35.9338.301375.9761311.65166584.84
80%35.7644.971608.2264581.84874164.61
90%35.4360.662149.4770782.24389844.18
100%35.1178.262748.1676262.662105603.84
20*1040%41.617.78323.7337080.58623667.3194

(Ambient

Temperature:

/)

45%41.5410.33429.1341230.73229406.85
50%41.4713.98579.5145810.90036256.26
55%41.3519.09789.1050591.09644235.61
60%41.2225.671058.1656001.36054685.17
65%41.1131.221283.4859791.56562964.91
70%40.9138.231564.1663881.80472474.63
75%40.7046.801904.8667962.06882364.32
80%40.5154.902224.0371322.29591704.12
90%40.1374.502990.0478092.803110173.68
100%39.7196.513831.9983873.299127453.33
21*1040%29.947.03210.5329590.50618648.86/
45%29.8710.07300.9333620.67424128.02
50%29.7913.81411.3537470.85430047.31
55%29.7117.70525.9340841.01936036.85
60%29.6321.58639.3643981.18541706.52
65%29.5127.36807.4547471.36748836.05
70%29.3534.631016.6051091.58656605.57
75%29.2141.611215.4954331.80864155.28
80%29.0449.771445.1257302.04371844.97
90%28.6866.701912.9462672.50886204.51
100%28.6069.911999.9163432.59389114.46
21*1040%33.188.13269.9232360.56722108.1971

(Ambient

Temperature:

/)

45%33.1011.79390.2836620.75728677.35
50%33.0315.73519.4240800.94735826.90
55%32.9320.39671.4944621.15542666.35
60%32.8325.14825.1447861.34249415.99
65%32.6832.121049.6251741.60758265.55
70%32.4742.071365.9356141.93368975.05
75%32.3149.791608.7259242.18177104.79
80%32.1258.671884.2362252.42985524.54
90%31.7078.552489.6667852.926102404.11
100%31.5982.892618.5268603.034105974.05
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT7215
KV270
19*1040%29.945.73171.5029980.42913507.87/
45%29.907.50224.2333420.51616987.57
50%29.8510.11301.6237410.64221207.03
55%29.7813.49401.6641400.82626416.58
60%29.7116.68495.4444710.94730886.23
65%29.6420.01592.9147781.05935275.95
70%29.5424.64727.7251441.21840725.60
75%29.4031.45924.5055911.40147985.19
80%29.2836.821078.2559001.55353094.92
90%29.0249.511437.0664971.89964814.51
100%28.7263.801832.1570142.22676154.16
19*1040%32.956.46212.7732850.41216087.5667

(Ambient

Temperature:

/)

45%32.918.45278.0536560.51020137.24
50%32.8411.47376.8440800.66525286.71
55%32.7615.30501.3245100.81030736.13
60%32.6918.89617.4648550.95036225.87
65%32.6022.71740.5051901.09041315.58
70%32.4529.88969.6356921.30249255.08
75%32.3236.421177.0660701.50956134.77
80%32.1842.861379.0064051.69762494.53
90%31.8757.481831.8770332.07475674.13
100%31.5174.612350.5575702.47189373.80
19*1040%36.637.08259.2035760.47418887.28/
45%36.569.48346.7839870.59423686.83
50%36.4812.79466.6644370.73029386.30
55%36.4217.00619.0249060.90236105.83
60%36.3421.14768.4052941.04742035.47
65%36.1828.091016.3357891.26250514.97
70%36.0634.641249.2062071.46358404.68
75%35.9241.921505.6765991.67166394.41
80%35.7948.881749.3869351.85773724.21
90%35.4466.102342.8576022.26588863.79
100%35.0386.053014.0281722.704100983.35
19*1040%41.598.51353.7640110.59023636.6891

(Ambient

Temperature:

/)

45%41.5211.30469.1444590.73029446.28
50%41.4515.44640.0749410.91136715.74
55%41.2722.58931.9855811.16346685.01
60%41.1628.471171.8760541.38655524.74
65%41.0434.551417.8564701.59763964.51
70%40.8842.191724.9068891.82572754.22
75%40.7051.672103.0073252.10482923.94
80%40.4260.752455.8676902.32991513.73
90%39.9684.333370.1583522.907104343.10
100%39.43108.824290.6589283.430113272.64
20*1040%29.986.21186.1329930.41815658.41/
45%29.948.13243.2933290.51019397.97
50%29.8811.10331.5837220.63224477.38
55%29.7814.93444.5641070.77529986.75
60%29.7218.34544.9244410.91335066.44
65%29.6422.15656.5047441.04840086.11
70%29.5227.46810.8150881.21046435.73
75%29.3635.521042.9955271.46154795.25
80%29.2341.461211.9158201.63660725.01
90%28.9355.631609.5963962.01673634.57
100%28.6171.052032.5568952.35785964.23
20*1040%32.947.07232.9232480.51618447.9269

(Ambient

Temperature:

/)

45%32.899.32306.7036060.63423237.57
50%32.8112.72417.4740340.78928926.93
55%32.7316.90552.9744460.96435286.38
60%32.6420.87681.2948011.12441036.02
65%32.5425.43827.4551281.27746925.67
70%32.3633.851095.5956141.54556435.15
75%32.2240.931318.9259731.77164104.86
80%32.0747.901536.2162981.98771234.64
90%31.7264.492045.8368982.40986074.21
100%31.3383.092602.9274142.869101273.89
20*1040%36.607.91289.5135490.54021707.49/
45%36.5510.32377.2939440.66526917.13
50%36.4713.96509.2743920.82833426.56
55%36.3619.03691.8948481.01440775.89
60%36.2723.56854.4152281.18147565.57
65%36.1231.311131.1357241.42357365.07
70%35.9838.641390.3061211.65166274.77
75%35.8246.651671.1864991.87075024.49
80%35.6854.591947.4668362.07782904.26
90%35.2873.612597.1274612.540100563.87
100%34.8193.893268.5180072.945115533.53
20*1040%41.579.36388.9539630.66827046.95106

(Ambient

Temperature:

/)

45%41.5112.32511.2343940.82233336.52
50%41.4116.87698.6848771.02541265.91
55%41.2225.281041.9254951.32453345.12
60%41.1131.761305.5759561.57863294.85
65%40.9738.691584.9063661.80172624.58
70%40.7847.431934.1167792.06282484.26
75%40.6257.092318.5971882.33793034.01
80%40.3967.272716.9675522.607103293.80
90%39.8790.823621.3282053.138122023.37
100%39.30117.244607.4187493.680137952.99
21*1040%29.967.05211.1629400.51418478.75/
45%29.919.31278.3932680.64022938.24
50%29.8412.72379.4236590.83428947.63
55%29.7417.29514.3040281.00435676.94
60%29.6421.72643.5943531.19641916.51
65%29.5725.78762.1846541.34347836.28
70%29.4332.17946.5649831.53954625.77
75%29.2739.951169.0853411.77662915.38
80%29.0948.661415.2956762.02871355.04
90%28.7265.821890.4962042.51086214.56
100%28.3483.882376.8866662.93799784.20
21*1040%32.858.14267.4631880.57921748.1373

(Ambient

Temperature:

/)

45%32.8010.72351.5235440.72027057.70
50%32.7114.62478.2439510.90033937.10
55%32.6020.05653.4743541.13641636.37
60%32.4924.87808.1547111.30848105.95
65%32.3930.11975.4250221.51755095.65
70%32.1939.621275.0754641.86866015.18
75%32.0148.451550.7758192.13974744.82
80%31.8356.471797.7961192.37582724.60
90%31.4275.902384.9666722.87199184.16
100%30.9796.812998.1671563.336114283.81
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.