Technical Drawing
Test Item | Long Shaft KV160 | Weight (Incl. Cable) | 780g |
Motor Dimensions | Φ81.4*66.9mm | Internal Resistance | 24mΩ |
Lead | Enameled Wire 100mm | Configuration | 24N22P |
Shaft Diameter | IN:10mm OUT:10mm | Rated Voltage(Lipo) | 10-12S |
Idle Current(10V) | 3.1A | Peak Current(180s) | 105A |
Max. Power(180s) | 4800W/12S |
Test Item | Long Shaft KV190 | Weight (Incl. Cable) | 780g |
Motor Dimensions | Φ81.4*66.9mm | Internal Resistance | 16mΩ |
Lead | Enameled Wire 100mm | Configuration | 24N22P |
Shaft Diameter | IN:10mm OUT:10mm | Rated Voltage(Lipo) | 10-12S |
Idle Current(10V) | 3.5A | Peak Current(180s) | 135A |
Max. Power(180s) | 6000W/12S |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT7224 KV160 | 21*10 | 40% | 44.31 | 4.80 | 212.87 | 2893 | 0.539 | 1766 | 8.30 | 80 (Ambient Temperature: /) |
45% | 44.27 | 6.25 | 276.86 | 3225 | 0.624 | 2212 | 7.99 | |||
50% | 44.22 | 8.79 | 388.73 | 3629 | 0.795 | 2814 | 7.25 | |||
55% | 44.16 | 11.35 | 501.16 | 4000 | 0.965 | 3429 | 6.84 | |||
60% | 44.11 | 13.79 | 608.49 | 4326 | 1.146 | 4022 | 6.61 | |||
65% | 44.04 | 16.93 | 745.62 | 4639 | 1.293 | 4622 | 6.20 | |||
70% | 43.95 | 20.86 | 916.88 | 4988 | 1.501 | 5365 | 5.85 | |||
75% | 43.83 | 26.42 | 1158.06 | 5373 | 1.773 | 6280 | 5.42 | |||
80% | 43.71 | 32.04 | 1400.68 | 5745 | 2.061 | 7144 | 5.10 | |||
90% | 43.46 | 44.15 | 1918.79 | 6360 | 2.592 | 8933 | 4.66 | |||
100% | 43.16 | 58.20 | 2511.99 | 6896 | 3.114 | 10676 | 4.25 | |||
21*10 | 40% | 47.93 | 5.34 | 255.98 | 3105 | 0.597 | 2045 | 7.99 | / | |
45% | 47.89 | 6.96 | 333.46 | 3434 | 0.704 | 2501 | 7.50 | |||
50% | 47.83 | 9.69 | 463.32 | 3876 | 0.896 | 3196 | 6.90 | |||
55% | 47.73 | 13.03 | 621.96 | 4291 | 1.121 | 3935 | 6.33 | |||
60% | 47.71 | 15.53 | 741.01 | 4633 | 1.280 | 4539 | 6.13 | |||
65% | 47.64 | 18.81 | 896.24 | 4960 | 1.464 | 5209 | 5.81 | |||
70% | 47.56 | 23.04 | 1095.60 | 5339 | 1.732 | 6096 | 5.56 | |||
75% | 47.37 | 31.09 | 1472.55 | 5816 | 2.125 | 7315 | 4.97 | |||
80% | 47.25 | 36.56 | 1727.56 | 6144 | 2.395 | 8247 | 4.77 | |||
90% | 46.95 | 50.68 | 2379.68 | 6789 | 2.998 | 10299 | 4.33 | |||
100% | 46.51 | 71.24 | 3313.26 | 7109 | 3.711 | 12494 | 3.77 | |||
22*10 | 40% | 44.41 | 5.70 | 253.30 | 2850 | 0.635 | 2071 | 8.18 | 88 (Ambient Temperature: /) | |
45% | 44.37 | 7.49 | 332.34 | 3183 | 0.809 | 2608 | 7.85 | |||
50% | 44.30 | 10.25 | 454.21 | 3580 | 1.022 | 3269 | 7.20 | |||
55% | 44.23 | 13.82 | 611.41 | 3967 | 1.215 | 4002 | 6.55 | |||
60% | 44.15 | 17.18 | 758.35 | 4291 | 1.425 | 4723 | 6.23 | |||
65% | 44.10 | 20.38 | 898.65 | 4591 | 1.631 | 5427 | 6.04 | |||
70% | 43.97 | 26.02 | 1144.24 | 4934 | 1.923 | 6373 | 5.57 | |||
75% | 43.85 | 32.03 | 1404.60 | 5312 | 2.209 | 7432 | 5.29 | |||
80% | 43.70 | 39.36 | 1720.07 | 5669 | 2.627 | 8549 | 4.97 | |||
90% | 43.39 | 54.11 | 2347.54 | 6261 | 3.240 | 10526 | 4.48 | |||
100% | 43.05 | 70.38 | 3029.80 | 6780 | 3.864 | 12496 | 4.12 | |||
22*10 | 40% | 47.99 | 6.29 | 301.96 | 3057 | 0.732 | 2426 | 8.03 | / | |
45% | 47.96 | 8.27 | 396.60 | 3412 | 0.928 | 2997 | 7.56 | |||
50% | 47.86 | 11.62 | 556.40 | 3831 | 1.138 | 3770 | 6.78 | |||
55% | 47.80 | 15.20 | 726.46 | 4237 | 1.372 | 4613 | 6.35 | |||
60% | 47.72 | 18.93 | 903.28 | 4585 | 1.623 | 5446 | 6.03 | |||
65% | 47.64 | 23.17 | 1103.76 | 4909 | 1.903 | 6315 | 5.72 | |||
70% | 47.50 | 29.04 | 1379.32 | 5278 | 2.178 | 7317 | 5.31 | |||
75% | 47.32 | 38.04 | 1800.27 | 5747 | 2.716 | 8753 | 4.86 | |||
80% | 47.17 | 45.06 | 2125.28 | 6063 | 3.013 | 9742 | 4.58 | |||
90% | 46.83 | 61.51 | 2880.40 | 6678 | 3.723 | 12037 | 4.18 | |||
100% | 46.42 | 81.47 | 3781.47 | 7213 | 4.499 | 14447 | 3.82 | |||
23*10 | 40% | 37.07 | 4.85 | 179.66 | 2404 | 0.462 | 1631 | 9.08 | 78 (Ambient Temperature: /) | |
45% | 37.02 | 6.54 | 242.14 | 2685 | 0.585 | 2052 | 8.48 | |||
50% | 36.96 | 9.11 | 336.65 | 3038 | 0.769 | 2642 | 7.85 | |||
55% | 36.89 | 12.16 | 448.81 | 3349 | 0.961 | 3262 | 7.27 | |||
60% | 36.83 | 15.32 | 564.24 | 3617 | 1.110 | 3832 | 6.79 | |||
65% | 36.78 | 18.07 | 664.53 | 3889 | 1.284 | 4471 | 6.73 | |||
70% | 36.70 | 22.32 | 819.19 | 4174 | 1.499 | 5225 | 6.38 | |||
75% | 36.57 | 27.90 | 1020.42 | 4475 | 1.739 | 6058 | 5.94 | |||
80% | 36.48 | 32.61 | 1189.50 | 4732 | 1.954 | 6810 | 5.72 | |||
90% | 36.22 | 45.16 | 1635.72 | 5231 | 2.439 | 8469 | 5.18 | |||
100% | 35.90 | 60.17 | 2160.31 | 5722 | 2.880 | 10050 | 4.65 | |||
23*10 | 40% | 42.00 | 5.81 | 243.81 | 2691 | 0.603 | 2016 | 8.27 | / | |
45% | 41.95 | 7.64 | 320.56 | 3000 | 0.754 | 2542 | 7.93 | |||
50% | 41.87 | 10.82 | 452.90 | 3383 | 0.959 | 3269 | 7.22 | |||
55% | 41.80 | 14.73 | 615.52 | 3738 | 1.166 | 4019 | 6.53 | |||
60% | 41.72 | 18.23 | 760.66 | 4044 | 1.387 | 4821 | 6.34 | |||
65% | 41.64 | 22.10 | 920.32 | 4322 | 1.622 | 5609 | 6.10 | |||
70% | 41.53 | 27.22 | 1130.31 | 4648 | 1.888 | 6460 | 5.72 | |||
75% | 41.41 | 33.49 | 1386.94 | 4979 | 2.176 | 7520 | 5.42 | |||
80% | 41.26 | 40.27 | 1661.69 | 5261 | 2.458 | 8508 | 5.12 | |||
90% | 40.92 | 57.16 | 2338.69 | 5858 | 3.045 | 10599 | 4.53 | |||
100% | 40.56 | 74.08 | 3004.27 | 6335 | 3.587 | 12486 | 4.16 | |||
23*10 | 40% | 44.24 | 6.26 | 276.99 | 2816 | 0.678 | 2252 | 8.13 | 86 (Ambient Temperature: /) | |
45% | 44.19 | 8.38 | 370.42 | 3139 | 0.844 | 2845 | 7.68 | |||
50% | 44.13 | 11.56 | 510.31 | 3531 | 1.074 | 3628 | 7.11 | |||
55% | 44.03 | 15.77 | 694.46 | 3904 | 1.332 | 4481 | 6.45 | |||
60% | 43.96 | 19.48 | 856.35 | 4223 | 1.560 | 5292 | 6.18 | |||
65% | 43.86 | 23.88 | 1047.27 | 4528 | 1.782 | 6082 | 5.81 | |||
70% | 43.73 | 29.77 | 1301.86 | 4857 | 2.071 | 7066 | 5.43 | |||
75% | 43.60 | 36.62 | 1596.54 | 5209 | 2.383 | 8176 | 5.12 | |||
80% | 43.42 | 45.32 | 1967.73 | 5551 | 2.717 | 9386 | 4.77 | |||
90% | 43.08 | 61.82 | 2663.09 | 6121 | 3.306 | 11502 | 4.32 | |||
100% | 42.69 | 80.29 | 3427.47 | 6620 | 3.893 | 13628 | 3.98 | |||
23*10 | 40% | 47.87 | 7.06 | 338.01 | 3017 | 0.803 | 2627 | 7.77 | / | |
45% | 47.82 | 9.31 | 445.30 | 3356 | 0.982 | 3303 | 7.42 | |||
50% | 47.73 | 13.36 | 637.77 | 3770 | 1.263 | 4227 | 6.63 | |||
55% | 47.63 | 17.84 | 849.98 | 4161 | 1.565 | 5234 | 6.16 | |||
60% | 47.54 | 22.28 | 1059.42 | 4501 | 1.835 | 6196 | 5.85 | |||
65% | 47.44 | 26.97 | 1279.61 | 4821 | 2.089 | 7098 | 5.55 | |||
70% | 47.32 | 33.44 | 1582.04 | 5181 | 2.397 | 8181 | 5.17 | |||
75% | 47.07 | 44.46 | 2092.95 | 5622 | 2.829 | 9776 | 4.67 | |||
80% | 46.93 | 51.86 | 2433.90 | 5924 | 3.145 | 10876 | 4.47 | |||
90% | 46.52 | 71.24 | 3313.98 | 6511 | 3.845 | 13337 | 4.02 | |||
100% | 46.05 | 93.17 | 4290.46 | 7028 | 4.524 | 15732 | 3.67 | |||
24*10 | 40% | 36.93 | 5.21 | 192.58 | 2386 | 0.570 | 1862 | 9.67 | 74 (Ambient Temperature: /) | |
45% | 36.89 | 6.92 | 255.28 | 2664 | 0.681 | 2302 | 9.02 | |||
50% | 36.84 | 9.64 | 355.22 | 3015 | 0.873 | 2934 | 8.26 | |||
55% | 36.74 | 13.30 | 488.44 | 3326 | 1.033 | 3780 | 7.74 | |||
60% | 36.70 | 16.06 | 589.29 | 3596 | 1.193 | 4344 | 7.37 | |||
65% | 36.62 | 19.43 | 711.53 | 3858 | 1.352 | 4885 | 6.87 | |||
70% | 36.52 | 24.25 | 885.55 | 4148 | 1.592 | 5768 | 6.51 | |||
75% | 36.40 | 29.96 | 1090.57 | 4437 | 1.924 | 6881 | 6.31 | |||
80% | 36.29 | 35.28 | 1280.42 | 4692 | 2.201 | 7698 | 6.01 | |||
90% | 36.02 | 48.54 | 1748.45 | 5181 | 2.844 | 9416 | 5.39 | |||
100% | 35.66 | 65.48 | 2335.30 | 5638 | 3.170 | 11213 | 4.80 | |||
24*10 | 40% | 41.92 | 6.22 | 260.94 | 2669 | 0.670 | 2305 | 8.84 | / | |
45% | 41.88 | 8.24 | 345.20 | 2974 | 0.836 | 2861 | 8.29 | |||
50% | 41.80 | 11.85 | 495.18 | 3358 | 1.052 | 3835 | 7.75 | |||
55% | 41.69 | 16.69 | 695.92 | 3706 | 1.255 | 4654 | 6.69 | |||
60% | 41.63 | 19.73 | 821.19 | 4013 | 1.489 | 5499 | 6.70 | |||
65% | 41.55 | 23.65 | 982.63 | 4301 | 1.806 | 6395 | 6.51 | |||
70% | 41.43 | 29.46 | 1220.57 | 4610 | 2.118 | 7433 | 6.09 | |||
75% | 41.27 | 36.74 | 1516.18 | 4941 | 2.505 | 8536 | 5.63 | |||
80% | 41.13 | 43.86 | 1804.14 | 5214 | 2.847 | 9557 | 5.30 | |||
90% | 40.74 | 62.47 | 2544.92 | 5789 | 3.372 | 11807 | 4.64 | |||
100% | 40.37 | 80.20 | 3237.87 | 6253 | 4.009 | 13916 | 4.30 | |||
24*10 | 40% | 44.34 | 6.77 | 300.20 | 2807 | 0.740 | 2613 | 8.70 | 87 (Ambient Temperature: /) | |
45% | 44.29 | 8.94 | 395.88 | 3127 | 0.944 | 3245 | 8.20 | |||
50% | 44.21 | 12.58 | 556.16 | 3525 | 1.212 | 4090 | 7.36 | |||
55% | 44.11 | 17.25 | 760.67 | 3891 | 1.472 | 5007 | 6.58 | |||
60% | 44.03 | 21.25 | 935.48 | 4212 | 1.654 | 6050 | 6.47 | |||
65% | 43.94 | 25.61 | 1125.34 | 4504 | 2.027 | 7004 | 6.22 | |||
70% | 43.80 | 32.06 | 1404.22 | 4834 | 2.404 | 8133 | 5.79 | |||
75% | 43.63 | 40.20 | 1753.94 | 5179 | 2.782 | 9373 | 5.34 | |||
80% | 43.42 | 50.11 | 2176.02 | 5508 | 2.915 | 10542 | 4.84 | |||
90% | 43.05 | 68.04 | 2928.99 | 6063 | 3.795 | 12990 | 4.43 | |||
100% | 42.61 | 88.56 | 3773.52 | 6529 | 4.475 | 15404 | 4.08 | |||
24*10 | 40% | 47.89 | 7.54 | 361.11 | 2999 | 0.868 | 2966 | 8.21 | / | |
45% | 47.84 | 9.91 | 474.10 | 3342 | 1.020 | 3817 | 8.05 | |||
50% | 47.73 | 14.38 | 686.33 | 3750 | 1.305 | 4762 | 6.94 | |||
55% | 47.64 | 19.08 | 908.85 | 4140 | 1.587 | 5961 | 6.56 | |||
60% | 47.53 | 24.19 | 1149.86 | 4493 | 2.032 | 7061 | 6.14 | |||
65% | 47.43 | 29.23 | 1386.23 | 4797 | 2.337 | 8049 | 5.81 | |||
70% | 47.26 | 36.77 | 1737.59 | 5144 | 2.697 | 9239 | 5.32 | |||
75% | 47.03 | 48.38 | 2275.34 | 5581 | 3.058 | 10855 | 4.77 | |||
80% | 46.85 | 56.71 | 2657.00 | 5864 | 3.529 | 12134 | 4.57 | |||
90% | 46.41 | 77.55 | 3599.39 | 6434 | 4.378 | 14926 | 4.15 | |||
100% | 45.90 | 101.25 | 4647.79 | 6921 | 5.246 | 17536 | 3.77 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT7224 KV190 | 21*10 | 40% | 36.90 | 7.54 | 278.41 | 3162 | 0.645 | 2148 | 7.72 | 87 (Ambient Temperature: /) |
45% | 36.84 | 10.48 | 386.22 | 3575 | 0.828 | 2772 | 7.18 | |||
50% | 36.75 | 14.53 | 534.06 | 3986 | 1.011 | 3459 | 6.48 | |||
55% | 36.67 | 18.01 | 660.49 | 4354 | 1.183 | 4099 | 6.21 | |||
60% | 36.61 | 21.71 | 794.80 | 4680 | 1.356 | 4739 | 5.96 | |||
65% | 36.49 | 27.03 | 986.48 | 5052 | 1.589 | 5528 | 5.60 | |||
70% | 36.30 | 35.99 | 1306.15 | 5516 | 1.924 | 6586 | 5.04 | |||
75% | 36.16 | 42.40 | 1533.50 | 5847 | 2.190 | 7429 | 4.84 | |||
80% | 36.00 | 50.29 | 1810.43 | 6169 | 2.461 | 8348 | 4.61 | |||
90% | 35.61 | 68.35 | 2433.99 | 6769 | 2.996 | 10188 | 4.19 | |||
100% | 35.54 | 71.61 | 2544.87 | 6852 | 3.101 | 10555 | 4.15 | |||
21*10 | 40% | 41.90 | 8.73 | 365.80 | 3530 | 0.711 | 2643 | 7.22 | / | |
45% | 41.82 | 12.20 | 510.38 | 3997 | 0.911 | 3354 | 6.57 | |||
50% | 41.72 | 16.67 | 695.60 | 4452 | 1.154 | 4235 | 6.09 | |||
55% | 41.61 | 21.62 | 899.70 | 4853 | 1.406 | 5109 | 5.68 | |||
60% | 41.52 | 26.05 | 1081.48 | 5215 | 1.641 | 5859 | 5.42 | |||
65% | 41.33 | 35.26 | 1457.21 | 5744 | 2.026 | 7152 | 4.91 | |||
70% | 41.16 | 43.60 | 1794.42 | 6157 | 2.357 | 8283 | 4.62 | |||
75% | 40.97 | 52.10 | 2134.43 | 6509 | 2.665 | 9323 | 4.37 | |||
80% | 40.79 | 61.22 | 2497.16 | 6850 | 2.990 | 10416 | 4.17 | |||
90% | 40.29 | 83.86 | 3379.02 | 7512 | 3.645 | 12569 | 3.72 | |||
100% | 40.19 | 87.85 | 3530.50 | 7609 | 3.760 | 12867 | 3.64 | |||
21*10 | 40% | 44.31 | 7.87 | 348.64 | 3468 | 0.663 | 2471 | 7.09 | 91 (Ambient Temperature: /) | |
45% | 44.25 | 10.41 | 460.69 | 3856 | 0.838 | 3097 | 6.72 | |||
50% | 44.16 | 14.21 | 627.64 | 4306 | 1.061 | 3912 | 6.23 | |||
55% | 44.07 | 19.02 | 838.29 | 4752 | 1.323 | 4841 | 5.78 | |||
60% | 43.96 | 23.43 | 1030.26 | 5125 | 1.566 | 5591 | 5.43 | |||
65% | 43.83 | 30.49 | 1336.32 | 5598 | 1.908 | 6693 | 5.01 | |||
70% | 43.69 | 37.74 | 1648.70 | 6001 | 2.234 | 7782 | 4.72 | |||
75% | 43.48 | 46.51 | 2022.36 | 6404 | 2.554 | 8891 | 4.40 | |||
80% | 43.31 | 54.84 | 2375.19 | 6735 | 2.873 | 10010 | 4.21 | |||
90% | 42.88 | 75.03 | 3217.30 | 7394 | 3.541 | 12207 | 3.79 | |||
100% | 42.36 | 98.83 | 4186.79 | 7955 | 4.289 | 13963 | 3.34 | |||
21*10 | 40% | 47.88 | 9.19 | 440.10 | 3640 | 0.754 | 2859 | 6.50 | / | |
45% | 47.82 | 11.89 | 568.49 | 4125 | 0.990 | 3679 | 6.47 | |||
50% | 47.71 | 16.23 | 774.27 | 4589 | 1.248 | 4603 | 5.95 | |||
55% | 47.60 | 21.80 | 1037.74 | 5066 | 1.558 | 5610 | 5.41 | |||
60% | 47.45 | 29.01 | 1376.61 | 5590 | 1.949 | 6838 | 4.97 | |||
65% | 47.34 | 34.84 | 1649.31 | 5971 | 2.258 | 7833 | 4.75 | |||
70% | 47.14 | 43.71 | 2060.80 | 6393 | 2.626 | 9113 | 4.42 | |||
75% | 46.94 | 54.00 | 2534.39 | 6817 | 3.026 | 10466 | 4.13 | |||
80% | 46.73 | 63.47 | 2965.88 | 7162 | 3.379 | 11639 | 3.92 | |||
90% | 46.20 | 88.09 | 4070.15 | 7842 | 4.194 | 14145 | 3.48 | |||
100% | 45.56 | 117.22 | 5340.63 | 8385 | 5.185 | 15565 | 2.91 | |||
22*10 | 40% | 36.89 | 7.12 | 262.47 | 2891 | 0.635 | 2152 | 8.20 | 80 (Ambient Temperature: /) | |
45% | 36.84 | 9.36 | 344.93 | 3224 | 0.843 | 2716 | 7.87 | |||
50% | 36.75 | 13.32 | 489.32 | 3606 | 1.037 | 3407 | 6.97 | |||
55% | 36.64 | 17.79 | 651.65 | 4000 | 1.284 | 4226 | 6.49 | |||
60% | 36.59 | 21.10 | 771.85 | 4319 | 1.491 | 4908 | 6.36 | |||
65% | 36.49 | 25.61 | 934.40 | 4614 | 1.683 | 5602 | 6.00 | |||
70% | 36.35 | 31.71 | 1152.89 | 4949 | 1.954 | 6519 | 5.66 | |||
75% | 36.20 | 39.56 | 1431.89 | 5309 | 2.298 | 7567 | 5.29 | |||
80% | 36.01 | 48.45 | 1745.00 | 5657 | 2.622 | 8565 | 4.91 | |||
90% | 35.64 | 66.13 | 2356.93 | 6223 | 3.224 | 10521 | 4.46 | |||
100% | 35.23 | 85.35 | 3006.64 | 6702 | 3.778 | 12378 | 4.12 | |||
22*10 | 40% | 41.81 | 8.47 | 354.23 | 3231 | 0.788 | 2744 | 7.75 | / | |
45% | 41.75 | 11.33 | 472.81 | 3589 | 0.951 | 3362 | 7.11 | |||
50% | 41.65 | 15.70 | 653.86 | 4035 | 1.218 | 4257 | 6.51 | |||
55% | 41.54 | 20.70 | 859.97 | 4444 | 1.487 | 5193 | 6.04 | |||
60% | 41.43 | 25.66 | 1062.94 | 4798 | 1.764 | 6059 | 5.70 | |||
65% | 41.34 | 30.44 | 1258.42 | 5120 | 2.033 | 6867 | 5.46 | |||
70% | 41.12 | 41.15 | 1692.37 | 5612 | 2.484 | 8345 | 4.93 | |||
75% | 40.93 | 50.13 | 2051.85 | 5971 | 2.847 | 9473 | 4.62 | |||
80% | 40.75 | 58.56 | 2386.68 | 6288 | 3.140 | 10413 | 4.36 | |||
90% | 40.28 | 80.81 | 3254.88 | 6882 | 3.872 | 12908 | 3.97 | |||
100% | 39.75 | 105.26 | 4184.19 | 7394 | 4.565 | 15224 | 3.64 | |||
22*10 | 40% | 44.29 | 9.27 | 410.71 | 3402 | 0.862 | 3022 | 7.36 | 88 (Ambient Temperature: /) | |
45% | 44.22 | 12.29 | 543.49 | 3784 | 1.055 | 3724 | 6.85 | |||
50% | 44.13 | 16.71 | 737.30 | 4233 | 1.343 | 4675 | 6.34 | |||
55% | 44.02 | 22.21 | 977.58 | 4671 | 1.653 | 5705 | 5.84 | |||
60% | 43.90 | 27.56 | 1210.00 | 5034 | 1.953 | 6611 | 5.46 | |||
65% | 43.71 | 36.66 | 1602.21 | 5502 | 2.359 | 7925 | 4.95 | |||
70% | 43.55 | 44.55 | 1940.16 | 5887 | 2.742 | 9124 | 4.70 | |||
75% | 43.31 | 55.26 | 2393.45 | 6272 | 3.132 | 10390 | 4.34 | |||
80% | 43.12 | 64.75 | 2792.01 | 6589 | 3.485 | 11599 | 4.15 | |||
90% | 42.59 | 89.21 | 3799.33 | 7197 | 4.262 | 14221 | 3.74 | |||
100% | 42.01 | 115.89 | 4868.09 | 7725 | 5.011 | 16542 | 3.40 | |||
22*10 | 40% | 47.80 | 10.41 | 497.53 | 3584 | 0.918 | 3320 | 6.67 | / | |
45% | 47.73 | 13.56 | 647.38 | 4049 | 1.209 | 4266 | 6.59 | |||
50% | 47.62 | 18.41 | 876.76 | 4508 | 1.517 | 5304 | 6.05 | |||
55% | 47.49 | 25.17 | 1195.14 | 4973 | 1.910 | 6518 | 5.45 | |||
60% | 47.30 | 34.04 | 1609.78 | 5490 | 2.351 | 7904 | 4.91 | |||
65% | 47.15 | 41.12 | 1938.57 | 5855 | 2.724 | 9064 | 4.68 | |||
70% | 46.94 | 51.11 | 2399.23 | 6269 | 3.153 | 10453 | 4.36 | |||
75% | 46.71 | 62.32 | 2910.67 | 6669 | 3.585 | 11916 | 4.09 | |||
80% | 46.47 | 73.37 | 3408.99 | 6999 | 3.979 | 13203 | 3.87 | |||
90% | 45.85 | 101.59 | 4658.39 | 7622 | 4.864 | 16113 | 3.46 | |||
100% | 45.14 | 133.15 | 6010.33 | 8139 | 5.893 | 17722 | 2.95 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now