T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT8025 70CC VTOL UAV Fixed Wing Aircraft Long Shaft Motor KV160/KV190

399.00

Available points: 399 Points Points reward: 399 Points

KV :
  • KV160
  • KV190
Quantity :

399.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT8025 70CC VTOL UAV Fixed Wing Aircraft Long Shaft Motor


AT8025 70CC is a hi-end motor suitable for VTOL UAV fixed wing airplanes of the outdoor category.AT8025 with military-grade wire improves the high temp. resistance which with long endurance. 

Both mounting way which is convenient for clients with a different application. The 5000W maximum power provides strong power for 30CC-40CC RC airplanes. 

It supports 8-12s lipos,recommend with T-Motor AT115A & AT195A ESC   


AT8025 70CC Highlights:


1.AT8025 can replace the 70cc engine in high-efficiency flight conditions, and can replace the 85cc engine in high-speed and high-load flight conditions.

2.The detachable propeller seat is suitable for the installation of fixed-wing and multi-rotor props, providing convenient and safe propeller locking. Method

3.The rear output shaft can pretend to be a magnetic braiding system and try to control the safe flight speed.

4. Use centrifugal active heat dissipation and fit the heat sink at the bottom of the motor for efficient heat dissipation.


Packing List Includes:


1x T-Motor AT8025 Motor 

1x Hardware Kit


Matching Guide:


AT 115A ESC

AT 195A ESC


Technical Drawing

1.png

Specification Export to Excel
Test ItemKV160Weight (Incl. Cable)985g
Motor DimensionsΦ90*75.8mmInternal Resistance14mΩ
LeadWound Wire Outlet 100mmConfiguration24N28P
Shaft DiameterIN:12mm
OUT:10mm
Rated Voltage(LiPo)10-14S
Idle Current(10V)4.0APeak Current(180s)115A
Max Power (180S)5000W/12S,5800W/14S

Test ItemKV190Weight (Incl. Cable)990g
Motor DimensionsΦ90*75.8mmInternal Resistance10mΩ
LeadWound Wire Outlet 100mmConfiguration24N28P
Shaft DiameterIN:12mm
OUT:10mm
Rated Voltage(LiPo)10-12S
Idle Current(10V)5.0APeak Current(180s)135A
Max Power (180S)6000W/12S

Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)

AT8025

KV160

24*1040%44.578.95398.8028060.92230617.6767℃
45%44.5510.95487.9230311.07635957.37
50%44.5313.66608.4033021.27542787.03
55%44.5116.94754.1335931.50550656.72
60%44.4820.77923.5638641.74358946.38
65%44.4425.371127.3041642.02768586.08
70%44.4030.831368.7644722.34679415.80
75%44.3636.841634.2347652.67590625.55
80%44.3043.901944.7150543.031102645.28
85%44.2451.682286.1953333.404115015.03
90%44.1760.452669.7756073.794127994.79
100%44.0278.923474.2761204.600154204.44
25*1040%44.629.58427.5427081.01432457.5975℃
45%44.6012.08538.8229731.21739217.28
50%44.5715.32682.6532641.46647576.97
55%44.5419.23856.4935521.73356396.58
60%44.5123.251034.6238312.01665756.36
65%44.4628.831281.6241232.34076695.98
70%44.4135.111559.1144232.70488545.68
75%44.3542.181871.0147173.087101365.42
80%44.2950.022215.5949993.490114715.18
85%44.2258.872603.3452743.909128264.93
90%44.1468.333016.1155394.339141824.70
100%43.9789.783947.9060365.258171364.34
26*1240%44.5811.42509.2125961.33239597.7888℃
45%44.5515.05670.4328911.65949107.32
50%44.5119.62873.1931831.99459766.84
55%44.4724.781101.8234712.36571046.45
60%44.4330.421351.5737392.73782476.10
65%44.3737.331656.5440233.17495845.79
70%44.3145.332008.6943103.633109415.45
75%44.2354.652417.2845904.117124325.14
80%44.1664.252837.3148554.624138904.90
85%44.0775.463325.4851125.150154334.64
90%43.9887.283838.1953625.694170144.43
100%43.74115.075033.5258256.863203604.04
23*1040%52.1810.58552.2933021.08736426.5976℃
45%52.1612.82668.8335541.26242396.34
50%52.1315.92830.1138611.48650266.05
55%52.1019.761029.4341931.75059465.78
60%52.0624.261263.2245212.04869945.54
65%52.0229.721545.9848712.38881545.27
70%51.9636.311886.8552222.76894415.00
75%51.9043.782271.9755643.167108054.76
80%51.8451.752682.6558943.578121974.55
85%51.7660.743143.7462094.004135854.32
90%51.6870.553646.3165144.450150004.11
100%51.5191.304702.7370725.335177683.78
24*1040%52.1611.04575.9931791.19538586.7089℃
45%52.1413.89724.2634781.42746816.46
50%52.1117.54913.7038031.70256346.17
55%52.0721.911140.8441312.00266855.86
60%52.0227.271418.5344712.34778775.55
65%51.9733.781755.2748182.74792095.25
70%51.9040.872121.2551573.159106365.01
75%51.8449.192549.9654943.618121494.76
80%51.7758.243015.4858184.088137214.55
85%51.6968.183524.3661234.571153134.35
90%51.6079.334093.1464205.078169484.14
100%51.40103.715331.1269616.141201623.78
25*1040%50.7611.32574.4530361.26540096.98103℃
45%50.7314.62741.6233541.54049346.65
50%50.7018.57941.6536711.84559616.33
55%50.6623.271178.5939912.18170906.02
60%50.6129.221478.7143232.56683715.66
65%50.5635.721805.8746562.97797285.39
70%50.4943.552198.8649813.432112305.11
75%50.4252.542649.0652983.915127954.83
80%50.3363.063173.7856074.444145044.57
85%50.2573.453690.7859034.976161924.39
90%50.1585.274276.3261785.516178984.19
100%49.94111.855585.2966996.669212513.80
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)

AT8025

KV190

23*1040%44.6513.76614.4733951.14437926.1776℃
45%44.6316.60740.8736681.31544566.01
50%44.5920.40909.8439681.54252695.79
55%44.5525.491135.7242991.84062575.51
60%44.5130.871373.9946362.13072395.27
65%44.4438.261700.5549962.49684404.96
70%44.3945.852034.9653562.87896984.77
75%44.3155.342451.9856933.291110994.53
80%44.2365.432893.8160293.713125344.33
85%44.1476.143360.8863324.138139174.14
90%44.0487.973874.0966404.570153353.96
100%43.83113.824988.9171925.459180973.63
24*1040%44.6414.36641.2232801.25341286.4489℃
45%44.6117.95800.6535771.49049356.16
50%44.5722.641009.3239071.77959265.87
55%44.5328.271258.8542452.11170515.60
60%44.4734.921552.9945892.47382725.33
65%44.4043.041911.1049392.88396975.07
70%44.3351.912301.2452843.320111494.85
75%44.2562.522766.6656243.783127244.60
80%44.1574.003267.2759434.266143314.39
85%44.0586.233798.7062344.752158984.19
90%43.94100.174401.0065285.258175533.99
100%43.70129.085641.0470576.275206143.65
25*1040%44.0417.08752.3632241.49048266.41104℃
45%43.9620.80914.3034791.74056456.17
50%43.8625.281108.8737522.03065975.95
55%43.7231.411373.3640702.40078005.68
60%43.5638.601681.2443912.80091355.43
65%43.2146.872025.0846903.210104765.17
70%43.0356.312422.9149913.680119714.94
75%42.7866.762855.5552764.150135014.73
80%42.5378.103321.6055414.640150324.53
85%42.2889.863799.2258015.130165544.36
90%42.01103.564350.5960635.650182034.18
100%41.39133.335518.7167166.700215493.85
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.png

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.