Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT8030 85CC 10-14S Aircraft Fixed Wing Brushless Motor-KV160/KV190

469.00

Available points: 0 Points Points reward: 469 Points

KV:
  • KV160
  • KV190
Quantity:

469.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products



Technical Drawing

1.png

Specification
Test ItemKV160Weight (Incl. Cable)1110g
Motor DimensionsΦ90*80.8mmInternal Resistance10.5mΩ
LeadWound Wire Outlet 100mmConfiguration24N28P
Shaft DiameterIN:12mm
OUT:10mm
Rated Voltage(LiPo)10-14S
Idle Current(10V)4.5APeak Current(180s)135A,155A
Max. Power(180s)5600W/12S,7500W/14S

Test ItemKV190Weight (Incl. Cable)1115g
Motor DimensionsΦ90*80.8mmInternal Resistance8mΩ
LeadWound Wire Outlet 100mmConfiguration24N28P
Shaft DiameterIN:12mm
OUT:10mm
Rated Voltage(LiPo)10-12S
Idle Current(10V)5.2APeak Current(180s)165A
Max. Power(180s)6800W/12S

Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)

AT8030

KV160

25*1040%44.3512.08535.6129691.13436656.8472℃
45%44.1914.87657.1831821.33843386.60
50%43.9017.75779.1434541.57351546.61
55%43.8521.99964.3137271.87361036.33
60%44.0426.201154.0240302.16171576.20
65%43.7532.701430.6843332.52583195.81
70%43.7939.311721.4246062.91096075.58
75%43.4245.501975.7148783.328109765.56
80%43.2654.002335.9951813.724123425.28
85%42.9163.782736.8354244.173137575.03
90%42.6873.923154.8856964.601151264.79
100%42.1494.693990.0961515.478179864.51
26*1240%44.2513.47596.2327571.44543297.2687℃
45%44.1217.21759.1930601.77653497.05
50%44.0822.17977.4733332.12964546.60
55%43.9227.641214.0436362.53676556.31
60%43.7333.301456.3439392.96489666.16
65%43.5241.461804.4742123.413103815.75
70%43.3049.032123.0644843.916119105.61
75%43.0059.472557.0447274.408134025.24
80%42.7770.683022.8050004.933150574.98
85%42.5578.503340.1452425.446165864.97
90%42.3492.543918.3454545.992181284.63
100%41.50118.784929.3358787.062211224.29
27*1240%44.4014.57646.7127271.60547517.35105℃
45%44.0419.26848.1030302.01259427.01
50%44.1824.501082.4333332.44072376.69
55%43.7930.311327.4735752.88986176.49
60%43.7437.881656.9938483.371100456.06
65%43.3345.001949.9541213.863115525.92
70%43.1155.352385.9343944.430132415.55
75%43.0664.352770.9946664.976148725.37
80%42.4476.403242.3349095.585166025.12
85%42.3291.313864.2651516.174183464.75
90%41.91104.844393.6653636.762201014.58
100%41.11132.605451.1957577.918233744.29
24*1040%51.8813.92722.3334541.34844906.2289℃
45%51.8316.87874.4137271.57352896.05
50%51.8720.751076.1440001.86262895.84
55%51.8225.391315.6043332.19474145.64
60%51.5330.481570.5146662.57986565.51
65%51.3837.361919.6950602.985101315.28
70%50.8945.942337.9353633.456117825.04
75%50.7755.262805.7357273.959134004.78
80%50.4964.673265.0960304.462150924.62
85%50.4073.613710.1263024.911166544.49
90%50.0584.744241.3266055.425182664.31
100%49.42107.825328.6771216.420212403.99
25*1040%51.9614.54755.2433631.47747636.31107℃
45%51.6817.65911.9536661.74457236.28
50%51.5322.551162.1139692.09768855.92
55%51.6527.751433.5043032.49382265.74
60%51.2534.071745.9946062.92196435.52
65%51.2842.452176.9649693.392112215.15
70%50.8749.652525.8853033.916129215.12
75%50.5360.463054.8156064.462147024.81
80%50.5369.883531.0559395.008164584.66
85%50.1681.964110.9662125.553182014.43
90%49.8395.884777.7064546.120199494.18
100%49.06121.535962.4169697.287231583.88
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)

AT8030

KV190

24*1040%44.1715.71693.8233941.26342346.1089℃
45%44.2919.25852.4736661.50950565.93
50%44.0723.141019.9539691.77660195.90
55%43.8928.731261.1142722.11971965.71
60%43.7235.631557.6846062.47283515.36
65%43.3943.121870.7849392.85797025.19
70%43.1650.962199.4052723.296112135.10
75%43.0862.342685.7155753.756127564.75
80%42.7172.883112.6659094.194142594.58
85%42.6083.433553.9461514.687158214.45
90%42.2294.583993.3664245.136172684.32
100%41.68122.005085.0569396.078202073.97
25*1040%44.2916.49730.4933331.42346136.32102℃
45%44.1220.42900.9536061.69155506.16
50%44.0725.191110.3039092.03366856.02
55%43.8531.801394.5942422.39779275.68
60%43.6638.881697.6145752.83693675.52
65%43.2247.952072.4149093.296108975.26
70%43.0657.192462.6652123.777125525.10
75%42.7767.652893.2455154.280141564.89
80%42.4779.243365.4858184.783158314.70
85%42.2093.563948.4360905.286174164.41
90%41.97105.224416.2263335.778189414.29
100%40.96135.875565.4167876.837219883.95
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.png

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.