T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AUZ 20*10

$97.90

Available points: 98 Points Points reward: 97 Points

$97.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

AUZ detail1

AUZ Series
Electric Fixed-Wing Propellers

Precisely matched with AT motors for both powerful performance and extended endurance. Compatible with all layouts and available in multiple sizes

High-Efficiency
Aerodynamic Design

Airfoils specifically developed for electric fixed-wing UAVs, enhancing aerodynamic efficiency while reducing noise

Dedicated Airfoil Design

Optimized airfoil profiles for electricfixed-wing UAVs

CFD Simulation Verification

Detailed flow field analysis down to individual profiles, optimizing aerodynamic performance at every section

Forward Flight Efficiency
Optimization

The entire AUZ series offers multiple pitch options with each variant optimized for a specific speed range. Select based on your flight envelope for high-efficiency output within the target speed interval, enabling more power-efficient cruising

CFD-optimized for specific speed ranges
Multiple pitch options across the series
Precise selection based on flight envelope
High-efficiency output in target speed range
More power-efficient cruising
AUZ detail4

Precision Power Matching

Optimized chord length and
angle of attack combination + AT motor RPM/
torque characteristics = Improved overall
power system efficiency

Reduces energy
consumption

Increases flight
duration

Rapid Dynamic Response

Optimized center of gravity distribution and reduced rotational inertia enhance acceleration and deceleration response, enabling more precise flight control

01

Optimized center of gravity for balanced mass distribution

02

Reduced rotational inertia for faster response

03

Enhanced acceleration and deceleration for quick bi-directional response

04

Precise flight control for an improved piloting experience

Stronger, Stiffer Structure

Layup design tailored for fixed-wing flight conditions. Adoption of prepreg + PMI core + molded one-piece forming process to achieve an optimal balance of "lightweight + high stiffness + high strength” for deformation resistance and service life extension

Bending & Torsion Resistant Layup Design

Bending & Torsion Resistant Layup Design

Optimized fiber orientation and ratio maximize strength and stiffness

Prepreg Compression Molding for Integrated Forming

Prepreg Compression Molding for Integrated Forming

Product porosity below 1%, ensuring stable and reliable quality

PMI Foam Core

PMI Foam Core

Lightweight, high-strength core material effectively increases stiffness while controlling total weight

Multi-Environment Adaptability

Premium materials and processes ensure stable performance and extended service life in harsh environments including high/low temperatures, humidity, salt spray, and UV exposure

Wide Temperature Range Operation

Exceptional performance at all times, from extreme cold to scorching heat

-30°CMinimum
Operating Temp
60°CMaximum
Operating Temp

Moisture & Humidity Resistance

Salt Spray Protection

UV Resistance

Multi-Layout Compatibility

Compatible with conventional layouts, flying wings, VTOLs, and other fixed-wing UAVs. One propeller adapts to multiple scenarios, covering mainstream applications like surveying, logistics and inspection

Conventional Layout

Flying Wing Layout

VTOL

Main Application Scenarios

Covers UAV needs across various industries

Surveying &
Mapping

Logistics &
Delivery

Power Line
Inspection

Agricultural Plant
Protection

Emergency
Response

Security &
Surveillance

Broad Customization Service

Sizes range from 12 to 34 inches. Supports custom pitch and speed optimization for precise matching with diverse mission requirements

Size Range

From small to large, meeting the needs of various fixed-wing UAVs

12 inch
Small
→
34 inch
Large
Aerodynamic/Structural Design
Aerodynamic/Structural Design
Mold Manufacturing
Mold Manufacturing
Composite Molding
Composite Molding
Testing & Validation
Testing & Validation
Technical Drawing

AUZ20x10_draw_0930_v1.png

Specification Export to Excel
Diameter (Inch)20 (510mm)MaterialResin-BasedCarbonFiber
Composite+
PMIFoamCore
Pitch (Inch)10 (254mm)Suface TreatmentMatte
AverageSingle
Blade Weight (g)
45.4TypeOne-Piece Straight Propeller
Recommended
Max RPM (RPM)
7940ApplicationFixed-WingUAVPropellers
Recommended
Max Thrust (kg)
13.6Connections &
Dimensions
Flange Mount
Ø10mm Center Hole
Limit RPM (RPM)9050Limit Thrust (kg)17
Recommendations
Recommended
Solution
AT7215 KV200/AT7215 KV220/AT7215 KV245/AT7215 KV270

Test Data Export to Excel
Ambient Temperature: 22℃
Altitude: 25m
RPMTorque
(N·m)
Thrust
(gf)
Output
Power
(W)
Effciency
(gf/W)

41500.963688416.148.86
45001.124476527.438.49
48501.315289664.827.96
52001.536129831.397.37
55501.7769951030.236.79
59002.0578871264.426.24
62502.3588051537.055.73
66002.6897481851.205.27
69503.04107182209.964.85
73003.42117142616.404.48
76503.84127363073.624.14
80004.28137843584.703.85
83504.75148584152.723.58
87005.25159574780.773.34
90505.77170835471.933.12
Important Notes: Data may vary under different testing standards due to factors such as equipment, methodology, and environment.
Ensure compatibility between the propeller mounting holes and motors. Refer to the drawing above for details.
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.