Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Cine 80A 5-12S BLHeli32 ESC

139.90

Available points: 0 Points Points reward: 139 Points

1. Support 12S
2. Continuous 80A load
3. Weight only 31.2g
4. Efficient PCB Heat Dissipation Design
5. Reduce wire loss
Quantity:

139.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Cine 80A 5-12S BLHeli32 Cinelifter Drone ESC


Experience superior performance with the T-Motor Cine 80A 12S ESC. Its innovative design features a PCB with enhanced thermal conductivity and a double-sided heat sink, ensuring a remarkable 25% lower temperature compared to similar products at the same power level. With precise dead time tuning for heightened ESC response speed, a 3OZ six-layer PCB design to minimize wire loss, and compatibility with 12S voltage, this ESC delivers optimal efficiency for your FPV drone and cinematography needs.


Cine 80A 8S Hightlight:


The Cine 80A BLHeli_32 5-12S single ESC is perfect for large cinelifters and up to 12S voltage. 

Under 12S voltage, the 80A sustains output for 30S and the temperature drop of over 20℃ compared to similar products. 

Weighing only 30g, it has power density of 92.3W/g a 51% increase compared to similar products. Accurate dead time turning, 3OZ six-layer PCB design to reduce wire loss.


Packing List Includes:


1x T-Motor Cine 80A 5-12S BLHeli_32 ESC

2x Capacitor Boards

1x Signal Cable

2x Capacitor


Matching Guide:


FPV Motors:V3115 / V3120 

F7 Pro flight controller

Continuous 80A load

icon1

under 12S voltage, the 80A sustains output for 30S, exhibiting a temperature drop of over 20°C compared to similar products

Temperature comparison

Test conditions (48V, with heat sink)

Test conditions (48V, with heat sink)

Temperature comparison

Test conditions (48V, without heat sink)

Test conditions (48V, without heat sink)

High Power Density Ratio

icon1

Weighing only 30g, it has power density of 92.3W/g a 51% increase compared to similar products

Weighing only 30g, it has power density of 92.3W/g a 51% increase compared to similar products

Efficient PCB
Heat Dissipation Design

icon1

PCB thermal conductivity + double-sided heat sink design
                   resulting in a 25% lower temperature compared to similar products at the same power

Efficient PCB Heat Dissipation Design

Accurate Dead Time Tuning

icon1

Precise dead time tuning,enhanced ESC response speed

MSO7024 Thu June 01 2023 18:13:5218:15:13
MSO7024 Thu June 01 2023 18:13:52
MSO7024 Thu June 01 2023 18:15:13
High copper thickness multi-layer PCB design

High copper thickness multi-layer PCB design

icon1

3OZ six-layer PCB design to reduce wire loss

C80A 12S SPEC
C80A 12S SPEC
Input VoltageInput Voltage:5-12S
BECBEC:None
WeightWeight:30g
CurrentCurrent:80A
Peak CurrentPeak Current:100A
SizeSize:55x28x10mm
FirmwareFirmware:AM32
  • Power CablePower Cable
  • Signal CableSignal Cable
  • CapacitorsCapacitors
  • Capacitors BoardCapacitors Board