The new CINE Series is one of T-Motor's greatest additions to the Cinewhoop class of motors.
The F100 2810 long range cinematic motors have a high-quality design for safer chemical propulsion.
The F100 provides stronger power for a 7-8 inch cinematic build.
The F100 motor model is 2810, KV1100 and KV1350 are available. It is suitable for 7-8 inch cinematic X8 and long-range drones.
It provides stonger power for cinematic shooting. The low-throttle performance is more delicate and the power is strong at high throttle.
The Unibell structure has been upgraded for both safety and appearance. It uses pure hand-wound wires. The maximum pulling force of a single motor is 2467g.
It can be equipped with more styles of shooting cameras to meet various shooting needs.
1x T-Motor F100 2810 LR Cinematic Motor (1100KV or 1350KV Options)
1x Hardware Pack
7-8 Inch,x8
KV | 1100 | Configuration | 12N14P |
Internal Resistance | 61mΩ | Motor Dimension | ø33.4*38.05mm |
Shaft Diameter | 4mm | Lead | 18#250mm |
Weight(Incl.Cable) | 67g | Weight(Excl.Cable) | 58g |
Rated Voltage(Lipo) | 6S | Idle Current(10V) | 0.98A |
Max.Power(60s) | 1176W | Peak Current(60s) | 45.59A |
KV | 1350 | Configuration | 12N14P |
Internal Resistance | 42mΩ | Motor Dimension | ø33.4*38.05mm |
Shaft Diameter | 4mm | Lead | 18#250mm |
Weight(Incl.Cable) | 66.5g | Weight(Excl.Cable) | 57.5g |
Rated Voltage(Lipo) | 5-6S | Idle Current(10V) | 1.5A |
Max.Power(60s) | 1237W | Peak Current(60s) | 61.65A |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operatin |
F100 1100KV | GF 7040-3 | 30% | 401.76 | 25.16 | 2.45 | 9515 | 61.66 | 6.52 | 89 (Ambient Temperature: 26℃) |
35% | 474.60 | 25.14 | 3.26 | 10387 | 82.04 | 5.79 | |||
40% | 557.59 | 25.13 | 4.08 | 11099 | 102.60 | 5.43 | |||
45% | 627.53 | 25.11 | 4.96 | 11846 | 124.58 | 5.04 | |||
50% | 714.03 | 25.09 | 5.95 | 12541 | 149.20 | 4.79 | |||
55% | 786.22 | 25.07 | 6.95 | 13259 | 174.17 | 4.51 | |||
60% | 870.11 | 25.05 | 7.83 | 13890 | 196.22 | 4.43 | |||
65% | 971.07 | 25.02 | 9.30 | 14713 | 232.76 | 4.17 | |||
70% | 1104.05 | 24.98 | 11.35 | 15622 | 283.44 | 3.90 | |||
75% | 1252.20 | 24.92 | 13.88 | 16597 | 345.97 | 3.62 | |||
80% | 1398.93 | 24.87 | 16.33 | 17425 | 406.21 | 3.44 | |||
85% | 1523.04 | 24.81 | 18.79 | 18245 | 466.24 | 3.27 | |||
90% | 1676.60 | 24.75 | 21.66 | 19003 | 536.15 | 3.13 | |||
95% | 1869.50 | 24.67 | 24.96 | 19765 | 615.85 | 3.04 | |||
100% | 2033.89 | 24.59 | 28.47 | 20433 | 699.92 | 2.91 | |||
HQ 8045-3 | 30% | 517.08 | 25.09 | 3.05 | 6880 | 76.42 | 6.77 | 98 (Ambient Temperature: 26℃) | |
35% | 638.27 | 25.05 | 4.33 | 7607 | 108.50 | 5.88 | |||
40% | 766.38 | 25.02 | 5.74 | 8334 | 143.54 | 5.34 | |||
45% | 923.95 | 24.95 | 7.98 | 9140 | 199.21 | 4.64 | |||
50% | 1093.76 | 24.89 | 10.65 | 9944 | 265.19 | 4.12 | |||
55% | 1248.08 | 24.83 | 13.34 | 10689 | 331.19 | 3.77 | |||
60% | 1435.92 | 24.77 | 15.61 | 11426 | 386.76 | 3.71 | |||
65% | 1605.01 | 24.69 | 18.70 | 12069 | 461.90 | 3.47 | |||
70% | 1786.01 | 24.62 | 22.42 | 12737 | 551.82 | 3.24 | |||
75% | 1959.36 | 24.54 | 26.67 | 13244 | 654.29 | 2.99 | |||
80% | 2122.12 | 24.51 | 30.54 | 13722 | 748.34 | 2.84 | |||
85% | 2270.25 | 24.46 | 34.91 | 14216 | 853.85 | 2.66 | |||
90% | 2403.24 | 24.38 | 39.49 | 14510 | 962.58 | 2.50 | |||
95% | 2497.41 | 24.28 | 43.78 | 14844 | 1062.95 | 2.35 | |||
100% | 2597.38 | 24.22 | 48.59 | 15087 | 1176.78 | 2.21 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
F100 1350KV | GF 7040-3 | 30% | 548.16 | 25.10 | 4.51 | 11208 | 113.31 | 4.84 | 97 (Ambient Temperature: 26℃) |
35% | 673.10 | 25.08 | 6.01 | 12236 | 150.74 | 4.47 | |||
40% | 777.50 | 25.06 | 7.18 | 13083 | 179.82 | 4.32 | |||
45% | 883.28 | 25.03 | 8.83 | 14064 | 220.90 | 4.00 | |||
50% | 1000.75 | 25.00 | 10.66 | 14904 | 266.38 | 3.76 | |||
55% | 1124.69 | 24.96 | 12.78 | 15789 | 318.87 | 3.53 | |||
60% | 1262.28 | 24.91 | 15.46 | 16818 | 385.19 | 3.28 | |||
65% | 1449.63 | 24.85 | 19.18 | 17700 | 476.53 | 3.04 | |||
70% | 1602.70 | 24.77 | 22.97 | 18748 | 568.96 | 2.82 | |||
75% | 1790.70 | 24.70 | 26.90 | 19423 | 664.53 | 2.69 | |||
80% | 2019.43 | 24.62 | 31.10 | 20258 | 765.64 | 2.64 | |||
85% | 2177.00 | 24.53 | 35.19 | 21210 | 863.26 | 2.52 | |||
90% | 2281.83 | 24.38 | 39.67 | 22119 | 967.25 | 2.36 | |||
95% | 2435.86 | 24.28 | 45.06 | 22800 | 1093.93 | 2.23 | |||
100% | 2564.86 | 24.19 | 51.18 | 23538 | 1237.92 | 2.07 | |||
HQ 8045-3 | 30% | 527.31 | 20.94 | 4.44 | 7023 | 92.95 | 5.67 | 95 (Ambient Temperature: 26℃) | |
35% | 650.52 | 20.91 | 5.96 | 7794 | 124.70 | 5.22 | |||
40% | 797.36 | 20.87 | 8.29 | 8612 | 173.09 | 4.61 | |||
45% | 957.18 | 20.82 | 11.39 | 9423 | 237.24 | 4.03 | |||
50% | 1115.10 | 20.76 | 14.88 | 10173 | 308.85 | 3.61 | |||
55% | 1283.86 | 20.69 | 18.59 | 10878 | 384.65 | 3.34 | |||
60% | 1466.19 | 20.64 | 21.61 | 11542 | 445.88 | 3.29 | |||
65% | 1615.53 | 20.56 | 25.58 | 12192 | 525.97 | 3.07 | |||
70% | 1794.07 | 20.48 | 30.36 | 12786 | 621.74 | 2.89 | |||
75% | 1972.25 | 20.37 | 35.76 | 13247 | 728.65 | 2.71 | |||
80% | 2097.47 | 20.25 | 40.38 | 13687 | 817.58 | 2.57 | |||
85% | 2216.91 | 20.12 | 45.40 | 14011 | 913.22 | 2.43 | |||
90% | 2310.82 | 20.04 | 50.55 | 14431 | 1012.82 | 2.28 | |||
95% | 2399.85 | 19.95 | 55.91 | 14675 | 1115.25 | 2.15 | |||
100% | 2467.79 | 19.84 | 61.65 | 14848 | 1223.32 | 2.02 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |